3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
The rugged housing of Timken® Spherical Roller Bearing Solid-Block Housed Units are engineered from cast stainless steel to withstand the harshest conditions. They are unaffected by washdown and stand up to process moisture and chemical sanitation.
On the inside, these durable, versatile housed units feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.
On the inside, these durable, versatile housed units feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.
1 2
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (lb)
C - Dynamic Load (Basic) (kN)
Part Number |
Bearing Number |
Shaft Size |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
Locking Style |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
QAP10A115S - Stainless | N/A 22210 | N/A 1-15/16 in | N/A 2.440 in62.0 mm | N/A 26600 lb118 kN | N/A 26300 lb117 kN | N/A Single Concentric | N/A 13 lb5.9 Kg |
N/A ![]() |
QAP10A050S - Stainless | N/A 22210 | N/A 50 mm | N/A 2.440 in62.0 mm | N/A 26600 lb118 kN | N/A 26300 lb117 kN | N/A Single Concentric | N/A 13 lb5.9 Kg |
N/A ![]() |
QAP10A200S - Stainless | N/A 22210 | N/A 2 in | N/A 2.440 in62.0 mm | N/A 26600 lb118 kN | N/A 26300 lb117 kN | N/A Single Concentric | N/A 13 lb5.9 Kg |
N/A ![]() |
QAP11A055S - Stainless | N/A 22211 | N/A 55 mm | N/A 2.630 in66.80 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A Single Concentric | N/A 17.0 lb7.7 Kg |
N/A ![]() |
QAP11A203S - Stainless | N/A 22211 | N/A 2-3/16 in | N/A 2.630 in66.80 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A Single Concentric | N/A 17.0 lb7.7 Kg |
N/A ![]() |
QAP11A204S - Stainless | N/A 22211 | N/A 2-1/4 in | N/A 2.630 in66.80 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A Single Concentric | N/A 17.0 lb7.7 Kg |
N/A ![]() |
QAP13A060S - Stainless | N/A 22213 | N/A 60 mm | N/A 2.900 in73.70 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A Single Concentric | N/A 22.00 lb10.00 Kg |
N/A ![]() |
QAP13A207S - Stainless | N/A 22213 | N/A 2-7/16 in | N/A 2.900 in73.70 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A Single Concentric | N/A 22.00 lb10.00 Kg |
N/A ![]() |
QAP13A208S - Stainless | N/A 22213 | N/A 2-1/2 in | N/A 2.900 in73.70 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A Single Concentric | N/A 22.00 lb10.00 Kg |
N/A ![]() |
QAP13A065S - Stainless | N/A 22213 | N/A 65 mm | N/A 2.900 in73.70 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A Single Concentric | N/A 22.00 lb10.00 Kg |
N/A ![]() |
QAP15A211S - Stainless | N/A 22215 | N/A 2-11/16 in | N/A 3.0000 in76.200 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Single Concentric | N/A 28 lb12.7 Kg |
N/A ![]() |
QAP15A212S - Stainless | N/A 22215 | N/A 2-3/4 in | N/A 3.0000 in76.200 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Single Concentric | N/A 28 lb12.7 Kg |
N/A ![]() |
QAP15A070S - Stainless | N/A 22215 | N/A 70 mm | N/A 3.0000 in76.200 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Single Concentric | N/A 28 lb12.7 Kg |
N/A ![]() |
QAP15A215S - Stainless | N/A 22215 | N/A 2-15/16 in | N/A 3.0000 in76.200 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Single Concentric | N/A 28 lb12.7 Kg |
N/A ![]() |
QAP15A075S - Stainless | N/A 22215 | N/A 75 mm | N/A 3.0000 in76.200 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Single Concentric | N/A 28 lb12.7 Kg |
N/A ![]() |
QAP15A300S - Stainless | N/A 22215 | N/A 3 in | N/A 3.0000 in76.200 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Single Concentric | N/A 28 lb12.7 Kg |
N/A ![]() |
QAP18A080S - Stainless | N/A 22218 | N/A 80 mm | N/A 3.410 in86.60 mm | N/A 87200 lb388 kN | N/A 79700 lb355 kN | N/A Single Concentric | N/A 45 lb20.40 Kg |
N/A ![]() |
QAP18A303S - Stainless | N/A 22218 | N/A 3-3/16 in | N/A 3.410 in86.60 mm | N/A 87200 lb388 kN | N/A 79700 lb355 kN | N/A Single Concentric | N/A 45 lb20.40 Kg |
N/A ![]() |
QAP18A304S - Stainless | N/A 22218 | N/A 3-1/4 in | N/A 3.410 in86.60 mm | N/A 87200 lb388 kN | N/A 79700 lb355 kN | N/A Single Concentric | N/A 45 lb20.40 Kg |
N/A ![]() |
QAP18A085S - Stainless | N/A 22218 | N/A 85 mm | N/A 3.410 in86.60 mm | N/A 87200 lb388 kN | N/A 79700 lb355 kN | N/A Single Concentric | N/A 45 lb20.40 Kg |
N/A ![]() |
QAP18A307S - Stainless | N/A 22218 | N/A 3-7/16 in | N/A 3.410 in86.60 mm | N/A 87200 lb388 kN | N/A 79700 lb355 kN | N/A Single Concentric | N/A 45 lb20.40 Kg |
N/A ![]() |
QAP18A308S - Stainless | N/A 22218 | N/A 3-1/2 in | N/A 3.410 in86.60 mm | N/A 87200 lb388 kN | N/A 79700 lb355 kN | N/A Single Concentric | N/A 45 lb20.40 Kg |
N/A ![]() |
QAP18A090S - Stainless | N/A 22218 | N/A 90 mm | N/A 3.410 in86.60 mm | N/A 87200 lb388 kN | N/A 79700 lb355 kN | N/A Single Concentric | N/A 45 lb20.40 Kg |
N/A ![]() |
QAP20A100S - Stainless | N/A 22220 | N/A 100 mm | N/A 3.730 in94.70 mm | N/A 113000 lb502 kN | N/A 97700 lb435 kN | N/A Single Concentric | N/A 59.0 lb26.8 Kg |
N/A ![]() |
QAP20A315S - Stainless | N/A 22220 | N/A 3-15/16 in | N/A 3.730 in94.70 mm | N/A 113000 lb502 kN | N/A 97700 lb435 kN | N/A Single Concentric | N/A 59.0 lb26.8 Kg |
N/A ![]() |
1 2