3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
The rugged housing of Timken® SRB Solid-Block Housed Units are engineered from cast stainless steel to withstand the harshest conditions. They are unaffected by washdown and stand up to process moisture and chemical sanitation.

On the inside, these durable, versatile housed units feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Part Number

Bearing Number

Shaft Size  

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

Locking Style

Weight

CAD

Sort by
QAP10A050S - Stainless N/A 22210 N/A 50 mm N/A 2.440 in62.00 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Single Concentric N/A 13 lb5.9 Kg N/A CAD
QAP10A115S - Stainless N/A 22210 N/A 1-15/16 in N/A 2.440 in62.00 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Single Concentric N/A 13 lb5.9 Kg N/A CAD
QAP10A200S - Stainless N/A 22210 N/A 2 in N/A 2.440 in62.00 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Single Concentric N/A 13 lb5.9 Kg N/A CAD
QAP11A055S - Stainless N/A 22211 N/A 55 mm N/A 2.630 in66.80 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single Concentric N/A 17.0 lb7.7 Kg N/A CAD
QAP11A204S - Stainless N/A 22211 N/A 2-1/4 in N/A 2.630 in66.80 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single Concentric N/A 17.0 lb7.7 Kg N/A CAD
QAP11A203S - Stainless N/A 22211 N/A 2-3/16 in N/A 2.630 in66.80 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Single Concentric N/A 17.0 lb7.7 Kg N/A CAD
QAP13A207S - Stainless N/A 22213 N/A 2-7/16 in N/A 2.900 in73.70 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Single Concentric N/A 22.00 lb10.00 Kg N/A CAD
QAP13A060S - Stainless N/A 22213 N/A 60 mm N/A 2.900 in73.70 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Single Concentric N/A 22.00 lb10.00 Kg N/A CAD
QAP13A208S - Stainless N/A 22213 N/A 2-1/2 in N/A 2.900 in73.70 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Single Concentric N/A 22.00 lb10.00 Kg N/A CAD
QAP13A065S - Stainless N/A 22213 N/A 65 mm N/A 2.900 in73.70 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Single Concentric N/A 22.00 lb10.00 Kg N/A CAD
QAP15A212S - Stainless N/A 22215 N/A 2-3/4 in N/A 3.0000 in76.200 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Single Concentric N/A 28 lb12.7 Kg N/A CAD
QAP15A070S - Stainless N/A 22215 N/A 70 mm N/A 3.0000 in76.200 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Single Concentric N/A 28 lb12.7 Kg N/A CAD
QAP15A075S - Stainless N/A 22215 N/A 75 mm N/A 3.0000 in76.200 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Single Concentric N/A 28 lb12.7 Kg N/A CAD
QAP15A211S - Stainless N/A 22215 N/A 2-11/16 in N/A 3.0000 in76.200 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Single Concentric N/A 28 lb12.7 Kg N/A CAD
QAP15A215S - Stainless N/A 22215 N/A 2-15/16 in N/A 3.0000 in76.200 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Single Concentric N/A 28 lb12.7 Kg N/A CAD
QAP15A300S - Stainless N/A 22215 N/A 3 in N/A 3.0000 in76.200 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Single Concentric N/A 28 lb12.7 Kg N/A CAD
QAP18A080S - Stainless N/A 22218 N/A 80 mm N/A 3.410 in86.60 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Single Concentric N/A 45 lb20.40 Kg N/A CAD
QAP18A304S - Stainless N/A 22218 N/A 3-1/4 in N/A 3.410 in86.60 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Single Concentric N/A 45 lb20.40 Kg N/A CAD
QAP18A085S - Stainless N/A 22218 N/A 85 mm N/A 3.410 in86.60 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Single Concentric N/A 45 lb20.40 Kg N/A CAD
QAP18A308S - Stainless N/A 22218 N/A 3-1/2 in N/A 3.410 in86.60 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Single Concentric N/A 45 lb20.40 Kg N/A CAD
QAP18A090S - Stainless N/A 22218 N/A 90 mm N/A 3.410 in86.60 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Single Concentric N/A 45 lb20.40 Kg N/A CAD
QAP18A303S - Stainless N/A 22218 N/A 3-3/16 in N/A 3.410 in86.60 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Single Concentric N/A 45 lb20.40 Kg N/A CAD
QAP18A307S - Stainless N/A 22218 N/A 3-7/16 in N/A 3.410 in86.60 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Single Concentric N/A 45 lb20.40 Kg N/A CAD
QAP20A400S - Stainless N/A 22220 N/A 4 in N/A 3.730 in94.70 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Single Concentric N/A 59.0 lb26.8 Kg N/A CAD
QAP20A100S - Stainless N/A 22220 N/A 100 mm N/A 3.730 in94.70 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Single Concentric N/A 59.0 lb26.8 Kg N/A CAD
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2