Part Number |
Bore (Outboard) |
Bore (Inboard) |
Cup Outside Diameter (Outboard) |
Cup Outside Diameter (Inboard) |
Total Width |
CAD |
---|---|---|---|---|---|---|
SET2311 | Bore (Outboard) N/A 2.276 in57.800 mm | Bore (Inboard) N/A 2.283 in58.000 mm | Cup Outside Diameter (Outboard) N/A 4.331 in110.000 mm | Cup Outside Diameter (Inboard) N/A 4.331 in110.000 mm | Total Width N/A 4.528 in115.000 mm | CAD N/A |
SET2370 | Bore (Outboard) N/A 3.465 in88.000 mm | Bore (Inboard) N/A 3.465 in88.000 mm | Cup Outside Diameter (Outboard) N/A 5.433 in138.000 mm | Cup Outside Diameter (Inboard) N/A 5.433 in138.000 mm | Total Width N/A 4.724 in120.00 mm | CAD N/A |
SET2312 | Bore (Outboard) N/A 2.677 in68.000 mm | Bore (Inboard) N/A 2.685 in68.200 mm | Cup Outside Diameter (Outboard) N/A 4.921 in125.000 mm | Cup Outside Diameter (Inboard) N/A 4.921 in125.000 mm | Total Width N/A 4.528 in115.000 mm | CAD N/A |
SET2314 | Bore (Outboard) N/A 3.693 in93.800 mm | Bore (Inboard) N/A 3.701 in94.000 mm | Cup Outside Diameter (Outboard) N/A 5.827 in148.000 mm | Cup Outside Diameter (Inboard) N/A 5.827 in148.000 mm | Total Width N/A 5.315 in135.00 mm | CAD N/A |
SET2346 | Bore (Outboard) N/A 2.748 in69.800 mm | Bore (Inboard) N/A 2.756 in70.000 mm | Cup Outside Diameter (Outboard) N/A 4.921 in125.000 mm | Cup Outside Diameter (Inboard) N/A 4.921 in125.000 mm | Total Width N/A 4.488 in114.00 mm | CAD N/A |
SET2351 | Bore (Outboard) N/A 2.748 in69.800 mm | Bore (Inboard) N/A 2.756 in70.000 mm | Cup Outside Diameter (Outboard) N/A 4.713 in119.700 mm | Cup Outside Diameter (Inboard) N/A 4.909 in124.689 mm | Total Width N/A 4.335 in110.100 mm | CAD N/A |
SET2352 | Bore (Outboard) N/A 3.929 in99.800 mm | Bore (Inboard) N/A 3.937 in100.000 mm | Cup Outside Diameter (Outboard) N/A 5.827 in148.000 mm | Cup Outside Diameter (Inboard) N/A 5.827 in148.000 mm | Total Width N/A 5.315 in135.00 mm | CAD N/A |
SET2371 | Bore (Outboard) N/A 3.937 in100.000 mm | Bore (Inboard) N/A 3.937 in100.000 mm | Cup Outside Diameter (Outboard) N/A 5.827 in148.000 mm | Cup Outside Diameter (Inboard) N/A 5.827 in148.000 mm | Total Width N/A 5.551 in141.000 mm | CAD N/A |
SET2335 | Bore (Outboard) N/A 4.134 in105.000 mm | Bore (Inboard) N/A 4.134 in105.000 mm | Cup Outside Diameter (Outboard) N/A 6.299 in160.000 mm | Cup Outside Diameter (Inboard) N/A 6.299 in160.000 mm | Total Width N/A 5.512 in140.00 mm | CAD N/A |