- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- AL Type (Aluminum Jaw) ComponentsAL Type (Aluminum Jaw) Components
- AL Type Hubs with Keyway - Inch (Imperial) BoresAL Type Hubs with Keyway - Inch (Imperial) Bores
- View Items
AL Type Hubs with Keyway - Inch (Imperial) Bores
AL Type Hubs with Keyway - Inch (Imperial) Bores
AL Type (Aluminum Jaw) Components
- The AL Type coupling consists of two standard AL Type hubs, one spider and one set screw, except the AL150 which is provided with two set screws.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Hub Style |
Keyway Size (W x D) |
Length thru Bore |
CAD |
---|---|---|---|---|---|---|---|
68514418053 | Description N/A AL150-HUB-1-7/8-1/2X1/4KW | Bore Size N/A 1 7/8 in | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 1.75 in44.45 mm | CAD N/A |
68514418039 | Description N/A AL150-HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.75 in44.45 mm | CAD N/A |
68514418040 | Description N/A AL150-HUB-1-1/16-1/4X1/8KW | Bore Size N/A 1 1/16 in | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.75 in44.45 mm | CAD N/A |
68514418043 | Description N/A AL150-HUB-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.75 in44.45 mm | CAD N/A |
68514418041 | Description N/A AL150-HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.75 in44.45 mm | CAD N/A |
68514418042 | Description N/A AL150-HUB-1-3/16-1/4X1/8KW | Bore Size N/A 1 3/16 in | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.75 in44.45 mm | CAD N/A |
68514418038 | Description N/A AL150-HUB-15/16-1/4X1/8KW | Bore Size N/A 15/16 in | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.75 in44.45 mm | CAD N/A |
68514446642 | Description N/A AL150-HUB-11/16-3/16X3/32KW | Bore Size N/A 11/16 in | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.75 in44.45 mm | CAD N/A |
68514418036 | Description N/A AL150-HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.75 in44.45 mm | CAD N/A |
68514444828 | Description N/A AL150-HUB-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.75 in44.45 mm | CAD N/A |
68514418037 | Description N/A AL150-HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.75 in44.45 mm | CAD N/A |
68514418047 | Description N/A AL150-HUB-1-1/2-3/8X3/16KW | Bore Size N/A 1 1/2 in | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.75 in44.45 mm | CAD N/A |
68514418050 | Description N/A AL150-HUB-1-11/16-3/8X3/16KW | Bore Size N/A 1 11/16 in | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.75 in44.45 mm | CAD N/A |
68514418051 | Description N/A AL150-HUB-1-3/4-3/8X3/16KW | Bore Size N/A 1 3/4 in | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.75 in44.45 mm | CAD N/A |
68514418049 | Description N/A AL150-HUB-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.75 in44.45 mm | CAD N/A |
68514418046 | Description N/A AL150-HUB-1-7/16-3/8X3/16KW | Bore Size N/A 1 7/16 in | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.75 in44.45 mm | CAD N/A |
68514418048 | Description N/A AL150-HUB-1-9/16-3/8X3/16KW | Bore Size N/A 1 9/16 in | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.75 in44.45 mm | CAD N/A |
68514418045 | Description N/A AL150-HUB-1-3/8-5/16X5/32KW | Bore Size N/A 1 3/8 in | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.75 in44.45 mm | CAD N/A |
68514418044 | Description N/A AL150-HUB-1-5/16-5/16X5/32KW | Bore Size N/A 1 5/16 in | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.75 in44.45 mm | CAD N/A |