- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- AL Type (Aluminum Jaw) ComponentsAL Type (Aluminum Jaw) Components
- AL Type Hubs with Keyway - Inch (Imperial) BoresAL Type Hubs with Keyway - Inch (Imperial) Bores
- View Items
AL Type Hubs with Keyway - Inch (Imperial) Bores
AL Type Hubs with Keyway - Inch (Imperial) Bores
AL Type (Aluminum Jaw) Components
- The AL Type coupling consists of two standard AL Type hubs, one spider and one set screw, except the AL150 which is provided with two set screws.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Hub Style |
Keyway Size (W x D) |
Length thru Bore |
CAD |
---|---|---|---|---|---|---|---|
68514410473 | Description N/A AL070 HUB 1/2 1/8X1/16 KW | Bore Size N/A 1/2 in | Coupling Size N/A AL070 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 0.750 in19.05 mm | CAD N/A |
68514410482 | Description N/A AL070 HUB 5/8 3/16X3/32KW | Bore Size N/A 5/8 in | Coupling Size N/A AL070 | Hub Style N/A 1 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.750 in19.05 mm | CAD N/A |
68514410491 | Description N/A AL070 HUB 3/4 3/16X3/32KW | Bore Size N/A 3/4 in | Coupling Size N/A AL070 | Hub Style N/A 1 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.750 in19.05 mm | CAD N/A |
68514410635 | Description N/A AL075 HUB 1/2 1/8X1/16 KW | Bore Size N/A 1/2 in | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 0.810 in20.57 mm | CAD N/A |
68514410638 | Description N/A AL075 HUB 9/16 1/8X1/16KW | Bore Size N/A 9/16 in | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 0.810 in20.57 mm | CAD N/A |
68514410639 | Description N/A AL075 HUB 5/8 3/16X3/32 KW | Bore Size N/A 5/8 in | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.810 in20.57 mm | CAD N/A |
68514410640 | Description N/A AL075 HUB 3/4 3/16X3/32 KW | Bore Size N/A 3/4 in | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.810 in20.57 mm | CAD N/A |
68514410641 | Description N/A AL075 HUB 13/16 3/16X3/32KW | Bore Size N/A 13/16 in | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.810 in20.57 mm | CAD N/A |
68514410642 | Description N/A AL075 HUB 7/8 3/16X3/32 KW | Bore Size N/A 7/8 in | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.810 in20.57 mm | CAD N/A |
68514410796 | Description N/A AL090 HUB 1/2 1/8X1/16 KW | Bore Size N/A 1/2 in | Coupling Size N/A AL090 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 0.910 in23.11 mm | CAD N/A |
68514410798 | Description N/A AL090 HUB 5/8 3/16X3/32 KW | Bore Size N/A 5/8 in | Coupling Size N/A AL090 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.910 in23.11 mm | CAD N/A |
68514410799 | Description N/A AL090 HUB 11/16 3/16X3/32KW | Bore Size N/A 11/16 in | Coupling Size N/A AL090 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.910 in23.11 mm | CAD N/A |
68514410800 | Description N/A AL090 HUB 3/4 3/16X3/32 KW | Bore Size N/A 3/4 in | Coupling Size N/A AL090 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.910 in23.11 mm | CAD N/A |
68514410801 | Description N/A AL090 HUB 13/16 3/16X3/32KW | Bore Size N/A 13/16 in | Coupling Size N/A AL090 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.910 in23.11 mm | CAD N/A |
68514410802 | Description N/A AL090 HUB 7/8 3/16 X 3/32KW | Bore Size N/A 7/8 in | Coupling Size N/A AL090 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.910 in23.11 mm | CAD N/A |
68514417848 | Description N/A AL095 HUB 1/2 1/8X1/16 KW | Bore Size N/A 1/2 in | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1 in25.4 mm | CAD N/A |
68514417850 | Description N/A AL095 HUB 5/8 3/16X3/32 KW | Bore Size N/A 5/8 in | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1 in25.4 mm | CAD N/A |
68514417851 | Description N/A AL095 HUB 11/16 3/16X3/32KW | Bore Size N/A 11/16 in | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1 in25.4 mm | CAD N/A |
68514417852 | Description N/A AL095 HUB 3/4 3/16X3/32 KW | Bore Size N/A 3/4 in | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1 in25.4 mm | CAD N/A |
68514417853 | Description N/A AL095 HUB 13/16 3/16X3/32KW | Bore Size N/A 13/16 in | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1 in25.4 mm | CAD N/A |
68514417854 | Description N/A AL095 HUB 7/8 3/16X3/32 KW | Bore Size N/A 7/8 in | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1 in25.4 mm | CAD N/A |
68514417855 | Description N/A AL095 HUB 15/16 1/4X1/8KW | Bore Size N/A 15/16 in | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm | CAD N/A |
68514417856 | Description N/A AL095 HUB 1" 1/4X1/8 KW | Bore Size N/A 1 in | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm | CAD N/A |
68514417857 | Description N/A AL095 HUB 1-1/16 1/4X1/8KW | Bore Size N/A 1 1/16 in | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm | CAD N/A |
68514417858 | Description N/A AL095 HUB 1-1/8 1/4X1/8 KW | Bore Size N/A 1 1/8 in | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm | CAD N/A |