- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- AL Type (Aluminum Jaw) ComponentsAL Type (Aluminum Jaw) Components
- AL Type Hubs with Keyway - Inch (Imperial) BoresAL Type Hubs with Keyway - Inch (Imperial) Bores
- View Items
AL Type Hubs with Keyway - Inch (Imperial) Bores
AL Type Hubs with Keyway - Inch (Imperial) Bores
AL Type (Aluminum Jaw) Components
- The AL Type coupling consists of two standard AL Type hubs, one spider and one set screw, except the AL150 which is provided with two set screws.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Hub Style |
Keyway Size (W x D) |
Length thru Bore |
CAD |
---|---|---|---|---|---|---|---|
68514418052 | Description N/A AL150 HUB 1-13/16 1/2X1/4KW | Bore Size N/A 1 13/16 in | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 1.75 in44.45 mm | CAD N/A |
68514418053 | Description N/A AL150 HUB 1-7/8 1/2X1/4 KW | Bore Size N/A 1 7/8 in | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 1.75 in44.45 mm | CAD N/A |
68514417856 | Description N/A AL095 HUB 1" 1/4X1/8 KW | Bore Size N/A 1 in | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm | CAD N/A |
68514417857 | Description N/A AL095 HUB 1-1/16 1/4X1/8KW | Bore Size N/A 1 1/16 in | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm | CAD N/A |
68514417858 | Description N/A AL095 HUB 1-1/8 1/4X1/8 KW | Bore Size N/A 1 1/8 in | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm | CAD N/A |
68514417855 | Description N/A AL095 HUB 15/16 1/4X1/8KW | Bore Size N/A 15/16 in | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm | CAD N/A |
68514417887 | Description N/A AL099 HUB 1" 1/4X1/8 KW | Bore Size N/A 1 in | Coupling Size N/A AL099 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.030 in26.16 mm | CAD N/A |
68514417888 | Description N/A AL099 HUB 1-1/16 1/4X1/8KW | Bore Size N/A 1 1/16 in | Coupling Size N/A AL099 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.030 in26.16 mm | CAD N/A |
68514417889 | Description N/A AL099 HUB 1-1/8 1/4X1/8 KW | Bore Size N/A 1 1/8 in | Coupling Size N/A AL099 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.030 in26.16 mm | CAD N/A |
68514417890 | Description N/A AL099 HUB 1-3/16 1/4X1/8KW | Bore Size N/A 1 3/16 in | Coupling Size N/A AL099 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.030 in26.16 mm | CAD N/A |
68514417886 | Description N/A AL099 HUB 15/16 1/4X1/8 KW | Bore Size N/A 15/16 in | Coupling Size N/A AL099 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.030 in26.16 mm | CAD N/A |
68514417924 | Description N/A AL100 HUB 1" 1/4X1/8 KW | Bore Size N/A 1 in | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.370 in34.80 mm | CAD N/A |
68514417925 | Description N/A AL100 HUB 1-1/16 1/4X1/8KW | Bore Size N/A 1 1/16 in | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.370 in34.80 mm | CAD N/A |
68514417928 | Description N/A AL100 HUB 1-1/4 1/4X1/8 KW | Bore Size N/A 1 1/4 in | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.370 in34.80 mm | CAD N/A |
68514417926 | Description N/A AL100 HUB 1-1/8 1/4X1/8 KW | Bore Size N/A 1 1/8 in | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.370 in34.80 mm | CAD N/A |
68514417927 | Description N/A AL100 HUB 1-3/16 1/4X1/8KW | Bore Size N/A 1 3/16 in | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.370 in34.80 mm | CAD N/A |
68514417923 | Description N/A AL100 HUB 15/16 1/4X1/8KW | Bore Size N/A 15/16 in | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.370 in34.80 mm | CAD N/A |
68514417981 | Description N/A AL110 HUB 1" 1/4X1/8 KW | Bore Size N/A 1 in | Coupling Size N/A AL110 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.690 in42.93 mm | CAD N/A |
68514426094 | Description N/A AL110 HUB 1-1/16 1/4X1/8KW | Bore Size N/A 1 1/16 in | Coupling Size N/A AL110 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.690 in42.93 mm | CAD N/A |
68514417984 | Description N/A AL110 HUB 1-1/4 1/4X1/8 KW | Bore Size N/A 1 1/4 in | Coupling Size N/A AL110 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.690 in42.93 mm | CAD N/A |
68514417982 | Description N/A AL110 HUB 1-1/8 1/4X1/8 KW | Bore Size N/A 1 1/8 in | Coupling Size N/A AL110 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.690 in42.93 mm | CAD N/A |
68514417983 | Description N/A AL110 HUB 1-3/16 1/4X1/8KW | Bore Size N/A 1 3/16 in | Coupling Size N/A AL110 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.690 in42.93 mm | CAD N/A |
68514418039 | Description N/A AL150 HUB 1" 1/4X1/8 KW | Bore Size N/A 1 in | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.75 in44.45 mm | CAD N/A |
68514418040 | Description N/A AL150 HUB 1-1/16 1/4X1/8 KW | Bore Size N/A 1 1/16 in | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.75 in44.45 mm | CAD N/A |
68514418043 | Description N/A AL150 HUB 1-1/4 1/4X1/8 KW | Bore Size N/A 1 1/4 in | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.75 in44.45 mm | CAD N/A |