- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- AL Type (Aluminum Jaw) ComponentsAL Type (Aluminum Jaw) Components
- AL Type Hubs with Keyway - Metric BoresAL Type Hubs with Keyway - Metric Bores
- View Items
AL Type Hubs with Keyway - Metric Bores
AL Type Hubs with Keyway - Metric Bores
AL Type (Aluminum Jaw) Components
- The AL Type coupling consists of two standard AL Type hubs, one spider and one set screw, except the AL150 which is provided with two set screws.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Hub Style |
Keyway Size (W x D) |
Length thru Bore |
---|---|---|---|---|---|---|
68514441924 | Description N/A AL075 HUB 10MM 3 X 1.4MM KW | Bore Size N/A 10.00 mm | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3 x 1.4 | Length thru Bore N/A 0.810 in20.57 mm |
68514444058 | Description N/A AL100 HUB 24MM 8X3.3MM KW | Bore Size N/A 24.00 mm | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.370 in34.80 mm |
68514444347 | Description N/A AL150 HUB 32MM 10 X 3.3MM KW | Bore Size N/A 32.00 mm | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 10 x 3.3 | Length thru Bore N/A 1.75 in44.45 mm |
68514444679 | Description N/A AL090 HUB 19MM 6X2.8MM KW | Bore Size N/A 19.00 mm | Coupling Size N/A AL090 | Hub Style N/A 2 | Keyway Size (W x D) N/A 6 x 2.8 | Length thru Bore N/A 0.910 in23.11 mm |
68514444712 | Description N/A AL095 HUB 17MM 5X2.3MM KW | Bore Size N/A 17.00 mm | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 5 x 2.3 | Length thru Bore N/A 1 in25.4 mm |
68514445012 | Description N/A AL100 HUB 16MM 5X2.3MM KW | Bore Size N/A 16.00 mm | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 5 x 2.3 | Length thru Bore N/A 1.370 in34.80 mm |
68514445063 | Description N/A AL150 HUB 30MM 8 X 3.3MM KW | Bore Size N/A 30.00 mm | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.75 in44.45 mm |
68514445404 | Description N/A AL150 HUB 42MM 12X3.3MM KW | Bore Size N/A 42 mm | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 12 x 3.3 | Length thru Bore N/A 1.75 in44.45 mm |
68514445463 | Description N/A AL110 HUB 28MM 8X3.3MM KW | Bore Size N/A 28.00 mm | Coupling Size N/A AL110 | Hub Style N/A 1 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.690 in42.93 mm |
68514445690 | Description N/A AL110 HUB 24MM 8X3.3MM KW | Bore Size N/A 24.00 mm | Coupling Size N/A AL110 | Hub Style N/A 1 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.690 in42.93 mm |
68514445736 | Description N/A AL095 HUB 24MM 8X3.3MM KW | Bore Size N/A 24.00 mm | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1 in25.4 mm |
68514445933 | Description N/A AL110 HUB 25MM 8X3.3MM KW | Bore Size N/A 25.00 mm | Coupling Size N/A AL110 | Hub Style N/A 1 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.690 in42.93 mm |
68514446215 | Description N/A AL110 HUB 35MM 10X3.3MM KW | Bore Size N/A 35.00 mm | Coupling Size N/A AL110 | Hub Style N/A 1 | Keyway Size (W x D) N/A 10 x 3.3 | Length thru Bore N/A 1.690 in42.93 mm |
68514447012 | Description N/A AL095 HUB 19MM 6X2.8MM KW | Bore Size N/A 19.00 mm | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 6 x 2.8 | Length thru Bore N/A 1 in25.4 mm |
68514447013 | Description N/A AL095 HUB 22MM 6X2.8MM KW | Bore Size N/A 22.00 mm | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 6 x 2.8 | Length thru Bore N/A 1 in25.4 mm |
68514447014 | Description N/A AL095 HUB 16MM 5X2.3MM KW | Bore Size N/A 16.00 mm | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 5 x 2.3 | Length thru Bore N/A 1 in25.4 mm |
68514447015 | Description N/A AL095 HUB 28MM 8X3.3MM KW | Bore Size N/A 28.00 mm | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1 in25.4 mm |
68514447253 | Description N/A AL100 HUB 19MM 6X2.8MMKW | Bore Size N/A 19.00 mm | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 6 x 2.8 | Length thru Bore N/A 1.370 in34.80 mm |
68514447302 | Description N/A AL075 HUB 14MM 5X2.3MM KW | Bore Size N/A 14.00 mm | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 5 x 2.3 | Length thru Bore N/A 0.810 in20.57 mm |
68514447393 | Description N/A AL100 HUB 28MM 8X3.3MMKW | Bore Size N/A 28.00 mm | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.370 in34.80 mm |
68514447427 | Description N/A AL075 HUB 19MM 6X2.8MMKW | Bore Size N/A 19.00 mm | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 6 x 2.8 | Length thru Bore N/A 0.810 in20.57 mm |
68514448347 | Description N/A AL095 HUB 20MM 6X2.8MM KW | Bore Size N/A 20.00 mm | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 6 x 2.8 | Length thru Bore N/A 1 in25.4 mm |
68514449629 | Description N/A AL100 HUB 15MM 5X2.3MM KW | Bore Size N/A 15 mm | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 5 x 2.3 | Length thru Bore N/A 1.370 in34.80 mm |
68514449630 | Description N/A AL100 HUB 20MM 6X2.8MM KW | Bore Size N/A 20.00 mm | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 6 x 2.8 | Length thru Bore N/A 1.370 in34.80 mm |
68514449631 | Description N/A AL110 HUB 20MM 6X2.8MM KW | Bore Size N/A 20.00 mm | Coupling Size N/A AL110 | Hub Style N/A 1 | Keyway Size (W x D) N/A 6 x 2.8 | Length thru Bore N/A 1.690 in42.93 mm |