- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- AL Type (Aluminum Jaw) ComponentsAL Type (Aluminum Jaw) Components
- AL Type Hubs with Keyway - Metric BoresAL Type Hubs with Keyway - Metric Bores
- View Items
AL Type Hubs with Keyway - Metric Bores
AL Type Hubs with Keyway - Metric Bores
AL Type (Aluminum Jaw) Components
- The AL Type coupling consists of two standard AL Type hubs, one spider and one set screw, except the AL150 which is provided with two set screws.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Hub Style |
Keyway Size (W x D) |
Length thru Bore |
---|---|---|---|---|---|---|
![]() | ||||||
68514459394 | Description N/A AL075 HUB 20MM 6X2.8MM KW | Bore Size N/A 20.00 mm | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 6 x 2.8 | Length thru Bore N/A 0.810 in20.57 mm |
68514460429 | Description N/A AL090 HUB 12MM 4X1.8MM KW | Bore Size N/A 12.00 mm | Coupling Size N/A AL090 | Hub Style N/A 2 | Keyway Size (W x D) N/A 4 x 1.8 | Length thru Bore N/A 0.910 in23.11 mm |
68514460878 | Description N/A AL150 HUB 20MM 6X2.8MM KW | Bore Size N/A 20.00 mm | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 6 x 2.8 | Length thru Bore N/A 1.75 in44.45 mm |
68514460887 | Description N/A AL090 HUB 17MM 5X2.3MM KW | Bore Size N/A 17.00 mm | Coupling Size N/A AL090 | Hub Style N/A 2 | Keyway Size (W x D) N/A 5 x 2.3 | Length thru Bore N/A 0.910 in23.11 mm |
68514462906 | Description N/A AL070 HUB 15MM 5X2.3MMKW | Bore Size N/A 15 mm | Coupling Size N/A AL070 | Hub Style N/A 1 | Keyway Size (W x D) N/A 5 x 2.3 | Length thru Bore N/A 0.750 in19.05 mm |
68514464119 | Description N/A AL150 HUB 46MM 14X3.8MM KW | Bore Size N/A 46.00 mm | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 14 x 3.8 | Length thru Bore N/A 1.75 in44.45 mm |
68514464633 | Description N/A AL150 HUB 25MM 8X3.3MM KW | Bore Size N/A 25.00 mm | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.75 in44.45 mm |
68514464634 | Description N/A AL150 HUB 24MM 8X3.3MM KW | Bore Size N/A 24.00 mm | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.75 in44.45 mm |
68514464655 | Description N/A AL075 HUB 12MM 4X1.8MM KW | Bore Size N/A 12.00 mm | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 4 x 1.8 | Length thru Bore N/A 0.810 in20.57 mm |
68514464803 | Description N/A AL150 HUB 35MM 10X3.3MM KW | Bore Size N/A 35.00 mm | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 10 x 3.3 | Length thru Bore N/A 1.75 in44.45 mm |
68514465469 | Description N/A AL095 HUB 25MM 8X3.3MM KW | Bore Size N/A 25.00 mm | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1 in25.4 mm |
68514465694 | Description N/A AL070 HUB 11MM 4X1.8MM KW | Bore Size N/A 11.00 mm | Coupling Size N/A AL070 | Hub Style N/A 1 | Keyway Size (W x D) N/A 4 x 1.8 | Length thru Bore N/A 0.750 in19.05 mm |
68514465696 | Description N/A AL070 HUB 14MM 5X2.3MM KW | Bore Size N/A 14.00 mm | Coupling Size N/A AL070 | Hub Style N/A 1 | Keyway Size (W x D) N/A 5 x 2.3 | Length thru Bore N/A 0.750 in19.05 mm |
68514465698 | Description N/A AL070 HUB 19MM 6X2.8MM KW | Bore Size N/A 19.00 mm | Coupling Size N/A AL070 | Hub Style N/A 1 | Keyway Size (W x D) N/A 6 x 2.8 | Length thru Bore N/A 0.750 in19.05 mm |
68514466758 | Description N/A AL075 HUB 16MM 5X2.3MM KW | Bore Size N/A 16.00 mm | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 5 x 2.3 | Length thru Bore N/A 0.810 in20.57 mm |
68514476390 | Description N/A AL100 HUB 15MM 5X2.3MM KW 2SS | Bore Size N/A 15 mm | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 5 x 2.3 | Length thru Bore N/A 1.370 in34.80 mm |
68514476391 | Description N/A AL100 HUB 25MM 8X3.3MM KW 2SS | Bore Size N/A 25.00 mm | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.370 in34.80 mm |
68514476545 | Description N/A AL095 HUB 20MM 5.5X2.8MMKW | Bore Size N/A 20.00 mm | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 5.5 x 2.8 | Length thru Bore N/A 1 in25.4 mm |
68514476546 | Description N/A AL095 HUB 28MM *6X3.3MMKW | Bore Size N/A 28.00 mm | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 6 x 3.3 | Length thru Bore N/A 1 in25.4 mm |