- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- AL Type (Aluminum Jaw) ComponentsAL Type (Aluminum Jaw) Components
- AL Type Hubs with Keyway - Metric BoresAL Type Hubs with Keyway - Metric Bores
- View Items
AL Type Hubs with Keyway - Metric Bores
AL Type Hubs with Keyway - Metric Bores
AL Type (Aluminum Jaw) Components
- The AL Type coupling consists of two standard AL Type hubs, one spider and one set screw, except the AL150 which is provided with two set screws.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Hub Style |
Keyway Size (W x D) |
Length thru Bore |
---|---|---|---|---|---|---|
![]() | ||||||
68514454417 | Description N/A AL110 HUB 32MM 10X3.3MM KW | Bore Size N/A 32.00 mm | Coupling Size N/A AL110 | Hub Style N/A 1 | Keyway Size (W x D) N/A 10 x 3.3 | Length thru Bore N/A 1.690 in42.93 mm |
68514446215 | Description N/A AL110 HUB 35MM 10X3.3MM KW | Bore Size N/A 35.00 mm | Coupling Size N/A AL110 | Hub Style N/A 1 | Keyway Size (W x D) N/A 10 x 3.3 | Length thru Bore N/A 1.690 in42.93 mm |
68514452692 | Description N/A AL110 HUB 38MM 10X3.3MM KW | Bore Size N/A 38.00 mm | Coupling Size N/A AL110 | Hub Style N/A 1 | Keyway Size (W x D) N/A 10 x 3.3 | Length thru Bore N/A 1.690 in42.93 mm |
68514459064 | Description N/A AL110 HUB 19MM 6X2.8MM KW | Bore Size N/A 19.00 mm | Coupling Size N/A AL110 | Hub Style N/A 1 | Keyway Size (W x D) N/A 6 x 2.8 | Length thru Bore N/A 1.690 in42.93 mm |
68514449631 | Description N/A AL110 HUB 20MM 6X2.8MM KW | Bore Size N/A 20.00 mm | Coupling Size N/A AL110 | Hub Style N/A 1 | Keyway Size (W x D) N/A 6 x 2.8 | Length thru Bore N/A 1.690 in42.93 mm |
68514445690 | Description N/A AL110 HUB 24MM 8X3.3MM KW | Bore Size N/A 24.00 mm | Coupling Size N/A AL110 | Hub Style N/A 1 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.690 in42.93 mm |
68514445933 | Description N/A AL110 HUB 25MM 8X3.3MM KW | Bore Size N/A 25.00 mm | Coupling Size N/A AL110 | Hub Style N/A 1 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.690 in42.93 mm |
68514445463 | Description N/A AL110 HUB 28MM 8X3.3MM KW | Bore Size N/A 28.00 mm | Coupling Size N/A AL110 | Hub Style N/A 1 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.690 in42.93 mm |
68514449632 | Description N/A AL110 HUB 30MM 8X3.3MM KW | Bore Size N/A 30.00 mm | Coupling Size N/A AL110 | Hub Style N/A 1 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.690 in42.93 mm |
68514444347 | Description N/A AL150 HUB 32MM 10 X 3.3MM KW | Bore Size N/A 32.00 mm | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 10 x 3.3 | Length thru Bore N/A 1.75 in44.45 mm |
68514464803 | Description N/A AL150 HUB 35MM 10X3.3MM KW | Bore Size N/A 35.00 mm | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 10 x 3.3 | Length thru Bore N/A 1.75 in44.45 mm |
68514451737 | Description N/A AL150 HUB 36MM 10X3.3MM KW | Bore Size N/A 36.00 mm | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 10 x 3.3 | Length thru Bore N/A 1.75 in44.45 mm |
68514458215 | Description N/A AL150 HUB 38MM 10X3.3MM KW | Bore Size N/A 38.00 mm | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 10 x 3.3 | Length thru Bore N/A 1.75 in44.45 mm |
68514445404 | Description N/A AL150 HUB 42MM 12X3.3MM KW | Bore Size N/A 42 mm | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 12 x 3.3 | Length thru Bore N/A 1.75 in44.45 mm |
68514464119 | Description N/A AL150 HUB 46MM 14X3.8MM KW | Bore Size N/A 46.00 mm | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 14 x 3.8 | Length thru Bore N/A 1.75 in44.45 mm |
68514460878 | Description N/A AL150 HUB 20MM 6X2.8MM KW | Bore Size N/A 20.00 mm | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 6 x 2.8 | Length thru Bore N/A 1.75 in44.45 mm |
68514464634 | Description N/A AL150 HUB 24MM 8X3.3MM KW | Bore Size N/A 24.00 mm | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.75 in44.45 mm |
68514464633 | Description N/A AL150 HUB 25MM 8X3.3MM KW | Bore Size N/A 25.00 mm | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.75 in44.45 mm |
68514445063 | Description N/A AL150 HUB 30MM 8 X 3.3MM KW | Bore Size N/A 30.00 mm | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.75 in44.45 mm |