Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
  • The AL Type coupling consists of two standard AL Type hubs, one spider and one set screw, except the AL150 which is provided with two set screws.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
26 - 50 of 69 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size (mm)

Coupling Size

Hub Style

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Hub Style

Keyway Size (W x D)

Length thru Bore

N/A AL095-HUB-20MMH7-6X2.8MMKW N/A 20.00 mm N/A AL095 N/A 1 N/A 6 x 2.8 N/A 1 in25.4 mm
N/A AL095-HUB-22MMH7-6X2.8MMKW N/A 22.00 mm N/A AL095 N/A 1 N/A 6 x 2.8 N/A 1 in25.4 mm
N/A AL095-HUB-28MMH7-6X3.3MMKW N/A 28.00 mm N/A AL095 N/A 1 N/A 6 x 3.3 N/A 1 in25.4 mm
N/A AL095-HUB-24MMH7-8X3.3MMKW N/A 24.00 mm N/A AL095 N/A 1 N/A 8 X 3.3 N/A 1 in25.4 mm
N/A AL095-HUB-25MMH7-8X3.3MMKW N/A 25.00 mm N/A AL095 N/A 1 N/A 8 X 3.3 N/A 1 in25.4 mm
N/A AL095-HUB-28MMH7-8X3.3MMKW N/A 28.00 mm N/A AL095 N/A 1 N/A 8 X 3.3 N/A 1 in25.4 mm
N/A AL099-HUB-14MMH7-5X2.3MMKW N/A 14.00 mm N/A AL099 N/A 2 N/A 5 x 2.3 N/A 1.030 in26.16 mm
N/A AL099-HUB-19MMH7-6X2.8MMKW N/A 19.00 mm N/A AL099 N/A 2 N/A 6 x 2.8 N/A 1.030 in26.16 mm
N/A AL099-HUB-20MMH7-6X2.8MMKW N/A 20.00 mm N/A AL099 N/A 2 N/A 6 x 2.8 N/A 1.030 in26.16 mm
N/A AL099-HUB-24MMH7-8X3.3MMKW N/A 24.00 mm N/A AL099 N/A 2 N/A 8 X 3.3 N/A 1.030 in26.16 mm
N/A AL099-HUB-25MMH7-8X3.3MMKW N/A 25.00 mm N/A AL099 N/A 2 N/A 8 X 3.3 N/A 1.030 in26.16 mm
N/A AL099-HUB-28MMH7-8X3.3MMKW N/A 28.00 mm N/A AL099 N/A 2 N/A 8 X 3.3 N/A 1.030 in26.16 mm
N/A AL099-HUB-30MMH7-8X3.3MMKW N/A 30.00 mm N/A AL099 N/A 2 N/A 8 X 3.3 N/A 1.030 in26.16 mm
N/A AL100-HUB-15MMH7-5X2.3MMKW-2SS90 N/A 15 mm N/A AL100 N/A 1 N/A 5 x 2.3 N/A 1.370 in34.80 mm
N/A AL100-HUB-15MMH7-5X2.3MMKW N/A 15 mm N/A AL100 N/A 1 N/A 5 x 2.3 N/A 1.370 in34.80 mm
N/A AL100-HUB-16MMH7-5X2.3MMKW N/A 16.00 mm N/A AL100 N/A 1 N/A 5 x 2.3 N/A 1.370 in34.80 mm
N/A AL100-HUB-17MMH7-5X2.3MMKW N/A 17.00 mm N/A AL100 N/A 1 N/A 5 x 2.3 N/A 1.370 in34.80 mm
N/A AL100-HUB-19MMH7-6X2.8MMKW N/A 19.00 mm N/A AL100 N/A 1 N/A 6 x 2.8 N/A 1.370 in34.80 mm
N/A AL100-HUB-20MMH7-6X2.8MMKW N/A 20.00 mm N/A AL100 N/A 1 N/A 6 x 2.8 N/A 1.370 in34.80 mm
N/A AL100-HUB-24MMH7-8X3.3MMKW N/A 24.00 mm N/A AL100 N/A 1 N/A 8 X 3.3 N/A 1.370 in34.80 mm
N/A AL100-HUB-25MMH7-8X3.3MMKW N/A 25.00 mm N/A AL100 N/A 1 N/A 8 X 3.3 N/A 1.370 in34.80 mm
N/A AL100-HUB-25MMH7-8X3.3MMKW-2SS90 N/A 25.00 mm N/A AL100 N/A 1 N/A 8 X 3.3 N/A 1.370 in34.80 mm
N/A AL100-HUB-28MMH7-8X3.3MMKW N/A 28.00 mm N/A AL100 N/A 1 N/A 8 X 3.3 N/A 1.370 in34.80 mm
N/A AL100-HUB-30MMH7-8X3.3MMKW N/A 30.00 mm N/A AL100 N/A 1 N/A 8 X 3.3 N/A 1.370 in34.80 mm
N/A AL110-HUB-32MMH7-10X3.3MMKW N/A 32.00 mm N/A AL110 N/A 1 N/A 10 x 3.3 N/A 1.690 in42.93 mm
26 - 50 of 69 | Results Per Page | View | Unit of Measure
1 2 3