Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • The AL Type coupling consists of two standard AL Type hubs, one spider and one set screw, except the AL150 which is provided with two set screws.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
51 - 69 of 69 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size (mm)

Coupling Size

Hub Style

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Hub Style

Keyway Size (W x D)

Length thru Bore

N/A AL110-HUB-35MMH7-10X3.3MMKW N/A 35.00 mm N/A AL110 N/A 1 N/A 10 x 3.3 N/A 1.690 in42.93 mm
N/A AL110-HUB-38MMH7-10X3.3MMKW N/A 38.00 mm N/A AL110 N/A 1 N/A 10 x 3.3 N/A 1.690 in42.93 mm
N/A AL110-HUB-19MMH7-6X2.8MMKW N/A 19.00 mm N/A AL110 N/A 1 N/A 6 x 2.8 N/A 1.690 in42.93 mm
N/A AL110-HUB-20MMH7-6X2.8MMKW N/A 20.00 mm N/A AL110 N/A 1 N/A 6 x 2.8 N/A 1.690 in42.93 mm
N/A AL110-HUB-24MMH7-8X3.3MMKW N/A 24.00 mm N/A AL110 N/A 1 N/A 8 X 3.3 N/A 1.690 in42.93 mm
N/A AL110-HUB-25MMH7-8X3.3MMKW N/A 25.00 mm N/A AL110 N/A 1 N/A 8 X 3.3 N/A 1.690 in42.93 mm
N/A AL110-HUB-28MMH7-8X3.3MMKW N/A 28.00 mm N/A AL110 N/A 1 N/A 8 X 3.3 N/A 1.690 in42.93 mm
N/A AL110-HUB-30MMH7-8X3.3MMKW N/A 30.00 mm N/A AL110 N/A 1 N/A 8 X 3.3 N/A 1.690 in42.93 mm
N/A AL150-HUB-32MMH7-10X3.3MMKW N/A 32.00 mm N/A AL150 N/A 2 N/A 10 x 3.3 N/A 1.75 in44.45 mm
N/A AL150-HUB-35MMH7-10X3.3MMKW N/A 35.00 mm N/A AL150 N/A 2 N/A 10 x 3.3 N/A 1.75 in44.45 mm
N/A AL150-HUB-36MMH7-10X3.3MMKW N/A 36.00 mm N/A AL150 N/A 2 N/A 10 x 3.3 N/A 1.75 in44.45 mm
N/A AL150-HUB-38MMH7-10X3.3MMKW N/A 38.00 mm N/A AL150 N/A 2 N/A 10 x 3.3 N/A 1.75 in44.45 mm
N/A AL150-HUB-42MMH7-12X3.3MMKW N/A 42 mm N/A AL150 N/A 2 N/A 12 X 3.3 N/A 1.75 in44.45 mm
N/A AL150-HUB-46MMH7-14X3.8MMKW N/A 46.00 mm N/A AL150 N/A 2 N/A 14 X 3.8 N/A 1.75 in44.45 mm
N/A AL150-HUB-20MMH7-6X2.8MMKW N/A 20.00 mm N/A AL150 N/A 2 N/A 6 x 2.8 N/A 1.75 in44.45 mm
N/A AL150-HUB-24MMH7-8X3.3MMKW N/A 24.00 mm N/A AL150 N/A 2 N/A 8 X 3.3 N/A 1.75 in44.45 mm
N/A AL150-HUB-25MMH7-8X3.3MMKW N/A 25.00 mm N/A AL150 N/A 2 N/A 8 X 3.3 N/A 1.75 in44.45 mm
N/A AL150-HUB-30MMH7-8X3.3MMKW N/A 30.00 mm N/A AL150 N/A 2 N/A 8 X 3.3 N/A 1.75 in44.45 mm
N/A AL095-HUB-20MMH7-5.5X2.8MMKW N/A 20 mm N/A AL095 N/A 1 N/A 5.5 x 2.8 N/A 1 in25.4 mm
51 - 69 of 69 | Results Per Page | View | Unit of Measure
1 2 3