3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
- The AL Type coupling consists of two standard AL Type hubs and one spider (find under L Type components, or the AL section for AL150).
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Part Number |
Description |
Bore Size |
Coupling Size |
Hub Style |
Keyway Size (W x D) |
Length thru Bore |
---|---|---|---|---|---|---|
![]() | ||||||
68514459394 | N/A AL075 HUB 20MM 6X2.8MM KW | N/A 20.00 mm | N/A AL075 | N/A 2 | N/A 6 x 2.8 | N/A 0.810 in20.57 mm |
68514460429 | N/A AL090 HUB 12MM 4X1.8MM KW | N/A 12.00 mm | N/A AL090 | N/A 2 | N/A 4 x 1.8 | N/A 0.910 in23.11 mm |
68514460878 | N/A AL150 HUB 20MM 6X2.8MM KW | N/A 20.00 mm | N/A AL150 | N/A 2 | N/A 6 x 2.8 | N/A 1.75 in44.45 mm |
68514460887 | N/A AL090 HUB 17MM 5X2.3MM KW | N/A 17.00 mm | N/A AL090 | N/A 2 | N/A 5 x 2.3 | N/A 0.910 in23.11 mm |
68514462906 | N/A AL070 HUB 15MM 5X2.3MMKW | N/A 15 mm | N/A AL070 | N/A 1 | N/A 5 x 2.3 | N/A 0.750 in19.05 mm |
68514464119 | N/A AL150 HUB 46MM 14X3.8MM KW | N/A 46.00 mm | N/A AL150 | N/A 2 | N/A 14 x 3.8 | N/A 1.75 in44.45 mm |
68514464633 | N/A AL150 HUB 25MM 8X3.3MM KW | N/A 25.00 mm | N/A AL150 | N/A 2 | N/A 8 x 3.3 | N/A 1.75 in44.45 mm |
68514464634 | N/A AL150 HUB 24MM 8X3.3MM KW | N/A 24.00 mm | N/A AL150 | N/A 2 | N/A 8 x 3.3 | N/A 1.75 in44.45 mm |
68514464655 | N/A AL075 HUB 12MM 4X1.8MM KW | N/A 12.00 mm | N/A AL075 | N/A 2 | N/A 4 x 1.8 | N/A 0.810 in20.57 mm |
68514464803 | N/A AL150 HUB 35MM 10X3.3MM KW | N/A 35.00 mm | N/A AL150 | N/A 2 | N/A 10 x 3.3 | N/A 1.75 in44.45 mm |
68514465469 | N/A AL095 HUB 25MM 8X3.3MM KW | N/A 25.00 mm | N/A AL095 | N/A 1 | N/A 8 x 3.3 | N/A 1 in25.4 mm |
68514465694 | N/A AL070 HUB 11MM 4X1.8MM KW | N/A 11.00 mm | N/A AL070 | N/A 1 | N/A 4 x 1.8 | N/A 0.750 in19.05 mm |
68514465696 | N/A AL070 HUB 14MM 5X2.3MM KW | N/A 14.00 mm | N/A AL070 | N/A 1 | N/A 5 x 2.3 | N/A 0.750 in19.05 mm |
68514465698 | N/A AL070 HUB 19MM 6X2.8MM KW | N/A 19.00 mm | N/A AL070 | N/A 1 | N/A 6 x 2.8 | N/A 0.750 in19.05 mm |
68514466758 | N/A AL075 HUB 16MM 5X2.3MM KW | N/A 16.00 mm | N/A AL075 | N/A 2 | N/A 5 x 2.3 | N/A 0.810 in20.57 mm |
68514476390 | N/A AL100 HUB 15MM 5X2.3MM KW 2SS | N/A 15 mm | N/A AL100 | N/A 1 | N/A 5 x 2.3 | N/A 1.370 in34.80 mm |
68514476391 | N/A AL100 HUB 25MM 8X3.3MM KW 2SS | N/A 25.00 mm | N/A AL100 | N/A 1 | N/A 8 x 3.3 | N/A 1.370 in34.80 mm |
68514476546 | N/A AL095 HUB 28MM *6X3.3MMKW | N/A 28.00 mm | N/A AL095 | N/A 1 | N/A 6 x 3.3 | N/A 1 in25.4 mm |