Batch CAD Cart (0)
  • Cart is empty
  • The AL Type coupling consists of two standard AL Type hubs, one spider and one set screw, except the AL150 which is provided with two set screws.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
51 - 69 of 69 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size (mm)

Coupling Size

Hub Style

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Hub Style

Keyway Size (W x D)

Length thru Bore

Sort by
N/A AL110 HUB 35MM 10X3.3MM KW N/A 35.00 mm N/A AL110 N/A 1 N/A 10 x 3.3 N/A 1.690 in42.93 mm
N/A AL110 HUB 38MM 10X3.3MM KW N/A 38.00 mm N/A AL110 N/A 1 N/A 10 x 3.3 N/A 1.690 in42.93 mm
N/A AL110 HUB 19MM 6X2.8MM KW N/A 19.00 mm N/A AL110 N/A 1 N/A 6 x 2.8 N/A 1.690 in42.93 mm
N/A AL110 HUB 20MM 6X2.8MM KW N/A 20.00 mm N/A AL110 N/A 1 N/A 6 x 2.8 N/A 1.690 in42.93 mm
N/A AL110 HUB 24MM 8X3.3MM KW N/A 24.00 mm N/A AL110 N/A 1 N/A 8 x 3.3 N/A 1.690 in42.93 mm
N/A AL110 HUB 25MM 8X3.3MM KW N/A 25.00 mm N/A AL110 N/A 1 N/A 8 x 3.3 N/A 1.690 in42.93 mm
N/A AL110 HUB 28MM 8X3.3MM KW N/A 28.00 mm N/A AL110 N/A 1 N/A 8 x 3.3 N/A 1.690 in42.93 mm
N/A AL110 HUB 30MM 8X3.3MM KW N/A 30.00 mm N/A AL110 N/A 1 N/A 8 x 3.3 N/A 1.690 in42.93 mm
N/A AL150 HUB 32MM 10 X 3.3MM KW N/A 32.00 mm N/A AL150 N/A 2 N/A 10 x 3.3 N/A 1.75 in44.45 mm
N/A AL150 HUB 35MM 10X3.3MM KW N/A 35.00 mm N/A AL150 N/A 2 N/A 10 x 3.3 N/A 1.75 in44.45 mm
N/A AL150 HUB 36MM 10X3.3MM KW N/A 36.00 mm N/A AL150 N/A 2 N/A 10 x 3.3 N/A 1.75 in44.45 mm
N/A AL150 HUB 38MM 10X3.3MM KW N/A 38.00 mm N/A AL150 N/A 2 N/A 10 x 3.3 N/A 1.75 in44.45 mm
N/A AL150 HUB 42MM 12X3.3MM KW N/A 42 mm N/A AL150 N/A 2 N/A 12 x 3.3 N/A 1.75 in44.45 mm
N/A AL150 HUB 46MM 14X3.8MM KW N/A 46.00 mm N/A AL150 N/A 2 N/A 14 x 3.8 N/A 1.75 in44.45 mm
N/A AL150 HUB 20MM 6X2.8MM KW N/A 20.00 mm N/A AL150 N/A 2 N/A 6 x 2.8 N/A 1.75 in44.45 mm
N/A AL150 HUB 24MM 8X3.3MM KW N/A 24.00 mm N/A AL150 N/A 2 N/A 8 x 3.3 N/A 1.75 in44.45 mm
N/A AL150 HUB 25MM 8X3.3MM KW N/A 25.00 mm N/A AL150 N/A 2 N/A 8 x 3.3 N/A 1.75 in44.45 mm
N/A AL150 HUB 30MM 8 X 3.3MM KW N/A 30.00 mm N/A AL150 N/A 2 N/A 8 x 3.3 N/A 1.75 in44.45 mm
N/A AL095 HUB 20MM 5.5X2.8MMKW N/A 20.00 mm N/A AL095 N/A 1 N/A 5.5 x 2.8 N/A 1 in25.4 mm
51 - 69 of 69 | Results Per Page | View | Unit of Measure
1 2 3