• The AL Type coupling consists of two standard AL Type hubs, one spider and one set screw, except the AL150 which is provided with two set screws.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
1 - 25 of 69 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size (mm)

Coupling Size

Hub Style

Keyway Size

Item Number

Description 

Bore Size

Coupling Size

Hub Style

Keyway Size (W x D)

Length thru Bore

SAP Material ID

68514465694 N/A AL070-HUB-11MMH7-4X1.8MMKW N/A 11.00 mm N/A AL070 N/A 1 N/A 4 x 1.8 N/A 0.750 in19.05 mm N/A
68514456487 N/A AL070-HUB-12MMH7-4X1.8MMKW N/A 12.00 mm N/A AL070 N/A 1 N/A 4 x 1.8 N/A 0.750 in19.05 mm N/A
68514465696 N/A AL070-HUB-14MMH7-5X2.3MMKW N/A 14.00 mm N/A AL070 N/A 1 N/A 5 x 2.3 N/A 0.750 in19.05 mm N/A
68514462906 N/A AL070-HUB-15MMH7-5X2.3MMKW N/A 15 mm N/A AL070 N/A 1 N/A 5 x 2.3 N/A 0.750 in19.05 mm N/A
68514465698 N/A AL070-HUB-19MMH7-6X2.8MMKW N/A 19.00 mm N/A AL070 N/A 1 N/A 6 x 2.8 N/A 0.750 in19.05 mm N/A
68514441924 N/A AL075-HUB-10MMH7-3X1.4MMKW N/A 10.00 mm N/A AL075 N/A 2 N/A 3 x 1.4 N/A 0.810 in20.57 mm N/A
68514451098 N/A AL075-HUB-11MMH7-4X1.8MMKW N/A 11.00 mm N/A AL075 N/A 2 N/A 4 x 1.8 N/A 0.810 in20.57 mm N/A
68514464655 N/A AL075-HUB-12MMH7-4X1.8MMKW N/A 12.00 mm N/A AL075 N/A 2 N/A 4 x 1.8 N/A 0.810 in20.57 mm N/A
68514447302 N/A AL075-HUB-14MMH7-5X2.3MMKW N/A 14.00 mm N/A AL075 N/A 2 N/A 5 x 2.3 N/A 0.810 in20.57 mm N/A
68514449633 N/A AL075-HUB-15MMH7-5X2.3MMKW N/A 15 mm N/A AL075 N/A 2 N/A 5 x 2.3 N/A 0.810 in20.57 mm N/A
68514466758 N/A AL075-HUB-16MMH7-5X2.3MMKW N/A 16.00 mm N/A AL075 N/A 2 N/A 5 x 2.3 N/A 0.810 in20.57 mm N/A
68514447427 N/A AL075-HUB-19MMH7-6X2.8MMKW N/A 19.00 mm N/A AL075 N/A 2 N/A 6 x 2.8 N/A 0.810 in20.57 mm N/A
68514459394 N/A AL075-HUB-20MMH7-6X2.8MMKW N/A 20.00 mm N/A AL075 N/A 2 N/A 6 x 2.8 N/A 0.810 in20.57 mm N/A
AL090-HUB-10MMH7-3X1.4MMKW N/A AL090-HUB-10MMH7-3X1.4MMKW N/A 10.00 mm N/A AL090 N/A 2 N/A 3 x 1.4 N/A 0.910 in23.11 mm N/A 101780003
68514458620 N/A AL090-HUB-11MMH7-4X1.8MMKW N/A 11.00 mm N/A AL090 N/A 2 N/A 4 x 1.8 N/A 0.910 in23.11 mm N/A
68514460429 N/A AL090-HUB-12MMH7-4X1.8MMKW N/A 12.00 mm N/A AL090 N/A 2 N/A 4 x 1.8 N/A 0.910 in23.11 mm N/A
68514458621 N/A AL090-HUB-14MMH7-5X2.3MMKW N/A 14.00 mm N/A AL090 N/A 2 N/A 5 x 2.3 N/A 0.910 in23.11 mm N/A
68514458622 N/A AL090-HUB-15MMH7-5X2.3MMKW N/A 15 mm N/A AL090 N/A 2 N/A 5 x 2.3 N/A 0.910 in23.11 mm N/A
68514460887 N/A AL090-HUB-17MMH7-5X2.3MMKW N/A 17.00 mm N/A AL090 N/A 2 N/A 5 x 2.3 N/A 0.910 in23.11 mm N/A
68514444679 N/A AL090-HUB-19MMH7-6X2.8MMKW N/A 19.00 mm N/A AL090 N/A 2 N/A 6 x 2.8 N/A 0.910 in23.11 mm N/A
68514456800 N/A AL095-HUB-14MMH7-5X2.3MMKW N/A 14.00 mm N/A AL095 N/A 1 N/A 5 x 2.3 N/A 1 in25.4 mm N/A
68514456801 N/A AL095-HUB-15MMH7-5X2.3MMKW N/A 15 mm N/A AL095 N/A 1 N/A 5 x 2.3 N/A 1 in25.4 mm N/A
68514447014 N/A AL095-HUB-16MMH7-5X2.3MMKW N/A 16.00 mm N/A AL095 N/A 1 N/A 5 x 2.3 N/A 1 in25.4 mm N/A
68514444712 N/A AL095-HUB-17MMH7-5X2.3MMKW N/A 17.00 mm N/A AL095 N/A 1 N/A 5 x 2.3 N/A 1 in25.4 mm N/A
68514447012 N/A AL095-HUB-19MMH7-6X2.8MMKW N/A 19.00 mm N/A AL095 N/A 1 N/A 6 x 2.8 N/A 1 in25.4 mm N/A
1 - 25 of 69 | Results Per Page | View | Unit of Measure
1 2 3