• The AL Type coupling consists of two standard AL Type hubs, one spider and one set screw, except the AL150 which is provided with two set screws.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
1 - 25 of 69 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size (mm)

Coupling Size

Hub Style

Keyway Size

Item Number

Description 

Bore Size

Coupling Size

Hub Style

Keyway Size (W x D)

Length thru Bore

Sort by
N/A AL070 HUB 11MM 4X1.8MM KW N/A 11.00 mm N/A AL070 N/A 1 N/A 4 x 1.8 N/A 0.750 in19.05 mm
N/A AL070 HUB 12MM 4X1.8MM KW N/A 12.00 mm N/A AL070 N/A 1 N/A 4 x 1.8 N/A 0.750 in19.05 mm
N/A AL070 HUB 14MM 5X2.3MM KW N/A 14.00 mm N/A AL070 N/A 1 N/A 5 x 2.3 N/A 0.750 in19.05 mm
N/A AL070 HUB 15MM 5X2.3MMKW N/A 15 mm N/A AL070 N/A 1 N/A 5 x 2.3 N/A 0.750 in19.05 mm
N/A AL070 HUB 19MM 6X2.8MM KW N/A 19.00 mm N/A AL070 N/A 1 N/A 6 x 2.8 N/A 0.750 in19.05 mm
N/A AL075 HUB 10MM 3 X 1.4MM KW N/A 10.00 mm N/A AL075 N/A 2 N/A 3 x 1.4 N/A 0.810 in20.57 mm
N/A AL075 HUB 11MM 4X1.8MM KW N/A 11.00 mm N/A AL075 N/A 2 N/A 4 x 1.8 N/A 0.810 in20.57 mm
N/A AL075 HUB 12MM 4X1.8MM KW N/A 12.00 mm N/A AL075 N/A 2 N/A 4 x 1.8 N/A 0.810 in20.57 mm
N/A AL075 HUB 14MM 5X2.3MM KW N/A 14.00 mm N/A AL075 N/A 2 N/A 5 x 2.3 N/A 0.810 in20.57 mm
N/A AL075 HUB 15MM 5X2.3MM KW N/A 15 mm N/A AL075 N/A 2 N/A 5 x 2.3 N/A 0.810 in20.57 mm
N/A AL075 HUB 16MM 5X2.3MM KW N/A 16.00 mm N/A AL075 N/A 2 N/A 5 x 2.3 N/A 0.810 in20.57 mm
N/A AL075 HUB 19MM 6X2.8MMKW N/A 19.00 mm N/A AL075 N/A 2 N/A 6 x 2.8 N/A 0.810 in20.57 mm
N/A AL075 HUB 20MM 6X2.8MM KW N/A 20.00 mm N/A AL075 N/A 2 N/A 6 x 2.8 N/A 0.810 in20.57 mm
N/A AL090 HUB 10MM 3X1.4MM KW N/A 10.00 mm N/A AL090 N/A 2 N/A 3 x 1.4 N/A 0.910 in23.11 mm
N/A AL090 HUB 11MM 4X1.8MM KW N/A 11.00 mm N/A AL090 N/A 2 N/A 4 x 1.8 N/A 0.910 in23.11 mm
N/A AL090 HUB 12MM 4X1.8MM KW N/A 12.00 mm N/A AL090 N/A 2 N/A 4 x 1.8 N/A 0.910 in23.11 mm
N/A AL090 HUB 14MM 5X2.3MM KW N/A 14.00 mm N/A AL090 N/A 2 N/A 5 x 2.3 N/A 0.910 in23.11 mm
N/A AL090 HUB 15MM 5X2.3MM KW N/A 15 mm N/A AL090 N/A 2 N/A 5 x 2.3 N/A 0.910 in23.11 mm
N/A AL090 HUB 17MM 5X2.3MM KW N/A 17.00 mm N/A AL090 N/A 2 N/A 5 x 2.3 N/A 0.910 in23.11 mm
N/A AL090 HUB 19MM 6X2.8MM KW N/A 19.00 mm N/A AL090 N/A 2 N/A 6 x 2.8 N/A 0.910 in23.11 mm
N/A AL095 HUB 14MM 5X2.3MM KW N/A 14.00 mm N/A AL095 N/A 1 N/A 5 x 2.3 N/A 1 in25.4 mm
N/A AL095 HUB 15MM 5X2.3MM KW N/A 15 mm N/A AL095 N/A 1 N/A 5 x 2.3 N/A 1 in25.4 mm
N/A AL095 HUB 16MM 5X2.3MM KW N/A 16.00 mm N/A AL095 N/A 1 N/A 5 x 2.3 N/A 1 in25.4 mm
N/A AL095 HUB 17MM 5X2.3MM KW N/A 17.00 mm N/A AL095 N/A 1 N/A 5 x 2.3 N/A 1 in25.4 mm
N/A AL095 HUB 19MM 6X2.8MM KW N/A 19.00 mm N/A AL095 N/A 1 N/A 6 x 2.8 N/A 1 in25.4 mm
1 - 25 of 69 | Results Per Page | View | Unit of Measure
1 2 3