- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- AL Type (Aluminum Jaw) ComponentsAL Type (Aluminum Jaw) Components
- AL Type Hubs with Keyway - Metric BoresAL Type Hubs with Keyway - Metric Bores
- View Items
AL Type Hubs with Keyway - Metric Bores
AL Type Hubs with Keyway - Metric Bores
AL Type (Aluminum Jaw) Components
- The AL Type coupling consists of two standard AL Type hubs, one spider and one set screw, except the AL150 which is provided with two set screws.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Hub Style |
Keyway Size (W x D) |
Length thru Bore |
---|---|---|---|---|---|---|
68514454417 | Description N/A AL110 HUB 32MM 10X3.3MM KW | Bore Size N/A 32.00 mm | Coupling Size N/A AL110 | Hub Style N/A 1 | Keyway Size (W x D) N/A 10 x 3.3 | Length thru Bore N/A 1.690 in42.93 mm |
68514446215 | Description N/A AL110 HUB 35MM 10X3.3MM KW | Bore Size N/A 35.00 mm | Coupling Size N/A AL110 | Hub Style N/A 1 | Keyway Size (W x D) N/A 10 x 3.3 | Length thru Bore N/A 1.690 in42.93 mm |
68514452692 | Description N/A AL110 HUB 38MM 10X3.3MM KW | Bore Size N/A 38.00 mm | Coupling Size N/A AL110 | Hub Style N/A 1 | Keyway Size (W x D) N/A 10 x 3.3 | Length thru Bore N/A 1.690 in42.93 mm |
68514444347 | Description N/A AL150 HUB 32MM 10 X 3.3MM KW | Bore Size N/A 32.00 mm | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 10 x 3.3 | Length thru Bore N/A 1.75 in44.45 mm |
68514464803 | Description N/A AL150 HUB 35MM 10X3.3MM KW | Bore Size N/A 35.00 mm | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 10 x 3.3 | Length thru Bore N/A 1.75 in44.45 mm |
68514451737 | Description N/A AL150 HUB 36MM 10X3.3MM KW | Bore Size N/A 36.00 mm | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 10 x 3.3 | Length thru Bore N/A 1.75 in44.45 mm |
68514458215 | Description N/A AL150 HUB 38MM 10X3.3MM KW | Bore Size N/A 38.00 mm | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 10 x 3.3 | Length thru Bore N/A 1.75 in44.45 mm |
68514445404 | Description N/A AL150 HUB 42MM 12X3.3MM KW | Bore Size N/A 42 mm | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 12 x 3.3 | Length thru Bore N/A 1.75 in44.45 mm |
68514464119 | Description N/A AL150 HUB 46MM 14X3.8MM KW | Bore Size N/A 46.00 mm | Coupling Size N/A AL150 | Hub Style N/A 2 | Keyway Size (W x D) N/A 14 x 3.8 | Length thru Bore N/A 1.75 in44.45 mm |
68514441924 | Description N/A AL075 HUB 10MM 3 X 1.4MM KW | Bore Size N/A 10.00 mm | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3 x 1.4 | Length thru Bore N/A 0.810 in20.57 mm |
68514456514 | Description N/A AL090 HUB 10MM 3X1.4MM KW | Bore Size N/A 10.00 mm | Coupling Size N/A AL090 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3 x 1.4 | Length thru Bore N/A 0.910 in23.11 mm |
68514458620 | Description N/A AL090 HUB 11MM 4X1.8MM KW | Bore Size N/A 11.00 mm | Coupling Size N/A AL090 | Hub Style N/A 2 | Keyway Size (W x D) N/A 4 x 1.8 | Length thru Bore N/A 0.910 in23.11 mm |
68514460429 | Description N/A AL090 HUB 12MM 4X1.8MM KW | Bore Size N/A 12.00 mm | Coupling Size N/A AL090 | Hub Style N/A 2 | Keyway Size (W x D) N/A 4 x 1.8 | Length thru Bore N/A 0.910 in23.11 mm |
68514465694 | Description N/A AL070 HUB 11MM 4X1.8MM KW | Bore Size N/A 11.00 mm | Coupling Size N/A AL070 | Hub Style N/A 1 | Keyway Size (W x D) N/A 4 x 1.8 | Length thru Bore N/A 0.750 in19.05 mm |
68514456487 | Description N/A AL070 HUB 12MM 4X1.8MM KW | Bore Size N/A 12.00 mm | Coupling Size N/A AL070 | Hub Style N/A 1 | Keyway Size (W x D) N/A 4 x 1.8 | Length thru Bore N/A 0.750 in19.05 mm |
68514451098 | Description N/A AL075 HUB 11MM 4X1.8MM KW | Bore Size N/A 11.00 mm | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 4 x 1.8 | Length thru Bore N/A 0.810 in20.57 mm |
68514464655 | Description N/A AL075 HUB 12MM 4X1.8MM KW | Bore Size N/A 12.00 mm | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 4 x 1.8 | Length thru Bore N/A 0.810 in20.57 mm |
68514447302 | Description N/A AL075 HUB 14MM 5X2.3MM KW | Bore Size N/A 14.00 mm | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 5 x 2.3 | Length thru Bore N/A 0.810 in20.57 mm |
68514449633 | Description N/A AL075 HUB 15MM 5X2.3MM KW | Bore Size N/A 15 mm | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 5 x 2.3 | Length thru Bore N/A 0.810 in20.57 mm |
68514466758 | Description N/A AL075 HUB 16MM 5X2.3MM KW | Bore Size N/A 16.00 mm | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 5 x 2.3 | Length thru Bore N/A 0.810 in20.57 mm |
68514465696 | Description N/A AL070 HUB 14MM 5X2.3MM KW | Bore Size N/A 14.00 mm | Coupling Size N/A AL070 | Hub Style N/A 1 | Keyway Size (W x D) N/A 5 x 2.3 | Length thru Bore N/A 0.750 in19.05 mm |
68514462906 | Description N/A AL070 HUB 15MM 5X2.3MMKW | Bore Size N/A 15 mm | Coupling Size N/A AL070 | Hub Style N/A 1 | Keyway Size (W x D) N/A 5 x 2.3 | Length thru Bore N/A 0.750 in19.05 mm |
68514458621 | Description N/A AL090 HUB 14MM 5X2.3MM KW | Bore Size N/A 14.00 mm | Coupling Size N/A AL090 | Hub Style N/A 2 | Keyway Size (W x D) N/A 5 x 2.3 | Length thru Bore N/A 0.910 in23.11 mm |
68514458622 | Description N/A AL090 HUB 15MM 5X2.3MM KW | Bore Size N/A 15 mm | Coupling Size N/A AL090 | Hub Style N/A 2 | Keyway Size (W x D) N/A 5 x 2.3 | Length thru Bore N/A 0.910 in23.11 mm |
68514460887 | Description N/A AL090 HUB 17MM 5X2.3MM KW | Bore Size N/A 17.00 mm | Coupling Size N/A AL090 | Hub Style N/A 2 | Keyway Size (W x D) N/A 5 x 2.3 | Length thru Bore N/A 0.910 in23.11 mm |