Batch CAD Cart (0)
  • Cart is empty
  • The AL Type coupling consists of two standard AL Type hubs, one spider and one set screw, except the AL150 which is provided with two set screws.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
26 - 50 of 69 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size (mm)

Coupling Size

Hub Style

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Hub Style

Keyway Size (W x D)

Length thru Bore

Sort by
N/A AL110-HUB-30MMH7-8X3.3MMKW N/A 30.00 mm N/A AL110 N/A 1 N/A 8 X 3.3 N/A 1.690 in42.93 mm
N/A AL075-HUB-15MMH7-5X2.3MMKW N/A 15 mm N/A AL075 N/A 2 N/A 5 x 2.3 N/A 0.810 in20.57 mm
N/A AL099-HUB-20MMH7-6X2.8MMKW N/A 20.00 mm N/A AL099 N/A 2 N/A 6 x 2.8 N/A 1.030 in26.16 mm
N/A AL099-HUB-25MMH7-8X3.3MMKW N/A 25.00 mm N/A AL099 N/A 2 N/A 8 X 3.3 N/A 1.030 in26.16 mm
N/A AL075-HUB-11MMH7-4X1.8MMKW N/A 11.00 mm N/A AL075 N/A 2 N/A 4 x 1.8 N/A 0.810 in20.57 mm
N/A AL150-HUB-36MMH7-10X3.3MMKW N/A 36.00 mm N/A AL150 N/A 2 N/A 10 x 3.3 N/A 1.75 in44.45 mm
N/A AL099-HUB-30MMH7-8X3.3MMKW N/A 30.00 mm N/A AL099 N/A 2 N/A 8 X 3.3 N/A 1.030 in26.16 mm
N/A AL110-HUB-38MMH7-10X3.3MMKW N/A 38.00 mm N/A AL110 N/A 1 N/A 10 x 3.3 N/A 1.690 in42.93 mm
N/A AL110-HUB-32MMH7-10X3.3MMKW N/A 32.00 mm N/A AL110 N/A 1 N/A 10 x 3.3 N/A 1.690 in42.93 mm
N/A AL100-HUB-25MMH7-8X3.3MMKW N/A 25.00 mm N/A AL100 N/A 1 N/A 8 X 3.3 N/A 1.370 in34.80 mm
N/A AL070-HUB-12MMH7-4X1.8MMKW N/A 12.00 mm N/A AL070 N/A 1 N/A 4 x 1.8 N/A 0.750 in19.05 mm
N/A AL090-HUB-10MMH7-3X1.4MMKW N/A 10.00 mm N/A AL090 N/A 2 N/A 3 x 1.4 N/A 0.910 in23.11 mm
N/A AL095-HUB-14MMH7-5X2.3MMKW N/A 14.00 mm N/A AL095 N/A 1 N/A 5 x 2.3 N/A 1 in25.4 mm
N/A AL095-HUB-15MMH7-5X2.3MMKW N/A 15 mm N/A AL095 N/A 1 N/A 5 x 2.3 N/A 1 in25.4 mm
N/A AL150-HUB-38MMH7-10X3.3MMKW N/A 38.00 mm N/A AL150 N/A 2 N/A 10 x 3.3 N/A 1.75 in44.45 mm
N/A AL100-HUB-30MMH7-8X3.3MMKW N/A 30.00 mm N/A AL100 N/A 1 N/A 8 X 3.3 N/A 1.370 in34.80 mm
N/A AL090-HUB-11MMH7-4X1.8MMKW N/A 11.00 mm N/A AL090 N/A 2 N/A 4 x 1.8 N/A 0.910 in23.11 mm
N/A AL090-HUB-14MMH7-5X2.3MMKW N/A 14.00 mm N/A AL090 N/A 2 N/A 5 x 2.3 N/A 0.910 in23.11 mm
N/A AL090-HUB-15MMH7-5X2.3MMKW N/A 15 mm N/A AL090 N/A 2 N/A 5 x 2.3 N/A 0.910 in23.11 mm
N/A AL099-HUB-14MMH7-5X2.3MMKW N/A 14.00 mm N/A AL099 N/A 2 N/A 5 x 2.3 N/A 1.030 in26.16 mm
N/A AL099-HUB-19MMH7-6X2.8MMKW N/A 19.00 mm N/A AL099 N/A 2 N/A 6 x 2.8 N/A 1.030 in26.16 mm
N/A AL099-HUB-24MMH7-8X3.3MMKW N/A 24.00 mm N/A AL099 N/A 2 N/A 8 X 3.3 N/A 1.030 in26.16 mm
N/A AL099-HUB-28MMH7-8X3.3MMKW N/A 28.00 mm N/A AL099 N/A 2 N/A 8 X 3.3 N/A 1.030 in26.16 mm
N/A AL110-HUB-19MMH7-6X2.8MMKW N/A 19.00 mm N/A AL110 N/A 1 N/A 6 x 2.8 N/A 1.690 in42.93 mm
N/A AL100-HUB-17MMH7-5X2.3MMKW N/A 17.00 mm N/A AL100 N/A 1 N/A 5 x 2.3 N/A 1.370 in34.80 mm
26 - 50 of 69 | Results Per Page | View | Unit of Measure
1 2 3