Batch CAD Cart (0)
  • Cart is empty
  • The AL Type coupling consists of two standard AL Type hubs, one spider and one set screw, except the AL150 which is provided with two set screws.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
26 - 50 of 69 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size (mm)

Coupling Size

Hub Style

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Hub Style

Keyway Size (W x D)

Length thru Bore

Sort by
N/A AL090 HUB 19MM 6X2.8MM KW N/A 19.00 mm N/A AL090 N/A 2 N/A 6 x 2.8 N/A 0.910 in23.11 mm
N/A AL070 HUB 19MM 6X2.8MM KW N/A 19.00 mm N/A AL070 N/A 1 N/A 6 x 2.8 N/A 0.750 in19.05 mm
N/A AL075 HUB 19MM 6X2.8MMKW N/A 19.00 mm N/A AL075 N/A 2 N/A 6 x 2.8 N/A 0.810 in20.57 mm
N/A AL100 HUB 19MM 6X2.8MMKW N/A 19.00 mm N/A AL100 N/A 1 N/A 6 x 2.8 N/A 1.370 in34.80 mm
N/A AL095 HUB 19MM 6X2.8MM KW N/A 19.00 mm N/A AL095 N/A 1 N/A 6 x 2.8 N/A 1 in25.4 mm
N/A AL099 HUB 19MM 6X2.8MM KW N/A 19.00 mm N/A AL099 N/A 2 N/A 6 x 2.8 N/A 1.030 in26.16 mm
N/A AL110 HUB 19MM 6X2.8MM KW N/A 19.00 mm N/A AL110 N/A 1 N/A 6 x 2.8 N/A 1.690 in42.93 mm
N/A AL110 HUB 20MM 6X2.8MM KW N/A 20.00 mm N/A AL110 N/A 1 N/A 6 x 2.8 N/A 1.690 in42.93 mm
N/A AL099 HUB 20MM 6X2.8MM KW N/A 20.00 mm N/A AL099 N/A 2 N/A 6 x 2.8 N/A 1.030 in26.16 mm
N/A AL150 HUB 20MM 6X2.8MM KW N/A 20.00 mm N/A AL150 N/A 2 N/A 6 x 2.8 N/A 1.75 in44.45 mm
N/A AL095 HUB 20MM 6X2.8MM KW N/A 20.00 mm N/A AL095 N/A 1 N/A 6 x 2.8 N/A 1 in25.4 mm
N/A AL100 HUB 20MM 6X2.8MM KW N/A 20.00 mm N/A AL100 N/A 1 N/A 6 x 2.8 N/A 1.370 in34.80 mm
N/A AL075 HUB 20MM 6X2.8MM KW N/A 20.00 mm N/A AL075 N/A 2 N/A 6 x 2.8 N/A 0.810 in20.57 mm
N/A AL095 HUB 20MM 5.5X2.8MMKW N/A 20.00 mm N/A AL095 N/A 1 N/A 5.5 x 2.8 N/A 1 in25.4 mm
N/A AL095 HUB 22MM 6X2.8MM KW N/A 22.00 mm N/A AL095 N/A 1 N/A 6 x 2.8 N/A 1 in25.4 mm
N/A AL100 HUB 24MM 8X3.3MM KW N/A 24.00 mm N/A AL100 N/A 1 N/A 8 x 3.3 N/A 1.370 in34.80 mm
N/A AL095 HUB 24MM 8X3.3MM KW N/A 24.00 mm N/A AL095 N/A 1 N/A 8 x 3.3 N/A 1 in25.4 mm
N/A AL150 HUB 24MM 8X3.3MM KW N/A 24.00 mm N/A AL150 N/A 2 N/A 8 x 3.3 N/A 1.75 in44.45 mm
N/A AL099 HUB 24MM 8X3.3MM KW N/A 24.00 mm N/A AL099 N/A 2 N/A 8 x 3.3 N/A 1.030 in26.16 mm
N/A AL110 HUB 24MM 8X3.3MM KW N/A 24.00 mm N/A AL110 N/A 1 N/A 8 x 3.3 N/A 1.690 in42.93 mm
N/A AL110 HUB 25MM 8X3.3MM KW N/A 25.00 mm N/A AL110 N/A 1 N/A 8 x 3.3 N/A 1.690 in42.93 mm
N/A AL099 HUB 25MM 8X3.3MM KW N/A 25.00 mm N/A AL099 N/A 2 N/A 8 x 3.3 N/A 1.030 in26.16 mm
N/A AL150 HUB 25MM 8X3.3MM KW N/A 25.00 mm N/A AL150 N/A 2 N/A 8 x 3.3 N/A 1.75 in44.45 mm
N/A AL095 HUB 25MM 8X3.3MM KW N/A 25.00 mm N/A AL095 N/A 1 N/A 8 x 3.3 N/A 1 in25.4 mm
N/A AL100 HUB 25MM 8X3.3MM KW N/A 25.00 mm N/A AL100 N/A 1 N/A 8 x 3.3 N/A 1.370 in34.80 mm
26 - 50 of 69 | Results Per Page | View | Unit of Measure
1 2 3