Batch CAD Cart (0)
  • Cart is empty
  • The AL Type coupling consists of two standard AL Type hubs and one spider (find under L Type components, or the AL section for AL150).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
1 - 25 of 33 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size  (in)

Coupling Size

Hub Style

Part Number

Description 

Bore Size 

Coupling Size

Hub Style

Length thru Bore

Overall Length

CAD

Sort by
N/A AL150 HUB 5/8 N/KW N/A 5/8 in N/A AL150 N/A 2 N/A 1.75 in44.45 mm N/A 4.500 in114.30 mm N/A CAD
N/A AL110 HUB 5/8 N/KW N/A 5/8 in N/A AL110 N/A 1 N/A 1.690 in42.93 mm N/A 4.25 in107.95 mm N/A
N/A AL100 HUB 1/2 N/KW N/A 1/2 in N/A AL100 N/A 1 N/A 1.370 in34.80 mm N/A 3.50 in88.90 mm N/A
N/A AL100 HUB 3/4 KW 2SS IN-LINE N/A 3/4 in N/A AL100 N/A 1 N/A 1.370 in34.80 mm N/A 3.50 in88.90 mm N/A
N/A AL100 HUB 9/16 N/KW N/A 9/16 in N/A AL100 N/A 1 N/A 1.370 in34.80 mm N/A 3.50 in88.90 mm N/A
N/A AL099 HUB 1/2 N/KW N/A 1/2 in N/A AL099 N/A 2 N/A 1.030 in26.16 mm N/A 2.81 in71.37 mm N/A
N/A AL095 HUB 1/2 N/KW N/A 1/2 in N/A AL095 N/A 1 N/A 1 in25.4 mm N/A 2.500 in63.50 mm N/A CAD
N/A AL090 HUB 1/2 N/KW N/A 1/2 in N/A AL090 N/A 2 N/A 0.910 in23.11 mm N/A 2.340 in59.44 mm N/A CAD
N/A AL090 HUB 1/4 N/KW N/A 1/4 in N/A AL090 N/A 2 N/A 0.910 in23.11 mm N/A 2.340 in59.44 mm N/A CAD
N/A AL090 HUB 3/8 N/KW N/A 3/8 in N/A AL090 N/A 2 N/A 0.910 in23.11 mm N/A 2.340 in59.44 mm N/A CAD
N/A AL090 HUB 5/16 N/KW N/A 5/16 in N/A AL090 N/A 2 N/A 0.910 in23.11 mm N/A 2.340 in59.44 mm N/A CAD
N/A AL090 HUB 5/8 N/KW N/A 5/8 in N/A AL090 N/A 2 N/A 0.910 in23.11 mm N/A 2.340 in59.44 mm N/A CAD
N/A AL090 HUB 7/16 N/KW N/A 7/16 in N/A AL090 N/A 2 N/A 0.910 in23.11 mm N/A 2.340 in59.44 mm N/A CAD
N/A AL090 HUB 9/16 N/KW N/A 9/16 in N/A AL090 N/A 2 N/A 0.910 in23.11 mm N/A 2.340 in59.44 mm N/A CAD
N/A AL075 HUB 1/2 N/KW N/A 1/2 in N/A AL075 N/A 2 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A CAD
N/A AL075 HUB 1/4 N/KW N/A 1/4 in N/A AL075 N/A 2 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A CAD
N/A AL075 HUB 3/8 N/KW N/A 3/8 in N/A AL075 N/A 2 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A CAD
N/A AL075 HUB 5/16 N/KW N/A 5/16 in N/A AL075 N/A 2 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A CAD
N/A AL075 HUB 5/8 NKW N/A 5/8 in N/A AL075 N/A 2 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A CAD
N/A AL075 HUB 7/16 N/KW N/A 7/16 in N/A AL075 N/A 2 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A CAD
N/A AL075 HUB 9/16 N/KW N/A 9/16 in N/A AL075 N/A 2 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A CAD
N/A AL070 HUB 1/2 N/KW N/A 1/2 in N/A AL070 N/A 1 N/A 0.750 in19.05 mm N/A 2.000 in50.80 mm N/A CAD
N/A AL070 HUB 1/4 N/KW N/A 1/4 in N/A AL070 N/A 1 N/A 0.750 in19.05 mm N/A 2.000 in50.80 mm N/A CAD
N/A AL070 HUB 3/8 N/KW N/A 3/8 in N/A AL070 N/A 1 N/A 0.750 in19.05 mm N/A 2.000 in50.80 mm N/A CAD
N/A AL070 HUB 5/16 N/KW N/A 5/16 in N/A AL070 N/A 1 N/A 0.750 in19.05 mm N/A 2.000 in50.80 mm N/A CAD
1 - 25 of 33 | Results Per Page | View | Unit of Measure
1 2