- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- AL Type (Aluminum Jaw) ComponentsAL Type (Aluminum Jaw) Components
- AL Type Hubs without Keyway - Metric BoresAL Type Hubs without Keyway - Metric Bores
- View Items
AL Type Hubs without Keyway - Metric Bores
AL Type Hubs without Keyway - Metric Bores
AL Type (Aluminum Jaw) Components
- The AL Type coupling consists of two standard AL Type hubs and one spider (find under L Type components, or the AL section for AL150).
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Length thru Bore |
Overall Length |
Max. Bore (Dimensions ID1/ID2) |
CAD |
|---|---|---|---|---|---|---|---|
| 68514448973 | Description N/A AL075-HUB-8MMH7-NKW | Bore Size N/A 8 in8.00 mm | Coupling Size N/A AL075 | Length thru Bore N/A 0.810 in20.57 mm | Overall Length N/A 2.12 in53.85 mm | Max. Bore (Dimensions ID1/ID2) N/A 0.875 in22.00 mm |
CAD
N/A
|
| 68514456137 | Description N/A AL075-HUB-20MMH7-NKW | Bore Size N/A 20 in20.00 mm | Coupling Size N/A AL075 | Length thru Bore N/A 0.810 in20.57 mm | Overall Length N/A 2.12 in53.85 mm | Max. Bore (Dimensions ID1/ID2) N/A 0.875 in22.00 mm |
CAD
N/A
|