• The AL Type coupling consists of two standard AL Type hubs and one spider (find under L Type components, or the AL section for AL150).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size (in)

Bore Size (mm)

Coupling Size

Item Number

Description 

Bore Size

Coupling Size

Length thru Bore

Overall Length

Max. Bore (Dimensions ID1/ID2)

CAD

Sort by
N/A AL075 HUB 8MM N/KW N/A 8 in8.00 mm N/A AL075 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A 0.875 in22.00 mm N/A CAD Icon (for items table)
N/A AL075 HUB 20MM N/KW N/A 20 in20.00 mm N/A AL075 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A 0.875 in22.00 mm N/A CAD Icon (for items table)
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1