3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 141 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

d - Bore (in)

D - Outer Diameter (mm)

D - Outer Diameter (in)

C - Ring Width (mm)

C - Ring Width (in)

Ce - Dynamic Radial Rating (N)

Ce - Dynamic Radial Rating (lbf)

Part Number

d - Bore

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

5200K N/A 10.00 mm0.3937 in N/A 30.000 mm1.1811 in N/A 14.270 mm0.5620 in N/A 20 º N/A 5060 N1140 lbf N/A 10600 N2400 lbf N/A STEEL N/A Molded N/A CAD
5201K N/A 12.00 mm0.4724 in N/A 32.00 mm1.2598 in N/A 15.88 mm0.6250 in N/A 20 º N/A 4700 N1060 lbf N/A 9060 N2040 lbf N/A STEEL N/A Molded N/A CAD
5201K D N/A 12.00 mm0.4724 in N/A 32.00 mm1.2598 in N/A 15.88 mm0.6250 in N/A 20 º N/A 4700 N1060 lbf N/A 9060 N2040 lbf N/A STEEL N/A Molded N/A CAD
5201K DD N/A 12.00 mm0.4724 in N/A 32.00 mm1.2598 in N/A 15.88 mm0.6250 in N/A 20 º N/A 4700 N1060 lbf N/A 9060 N2040 lbf N/A STEEL N/A Molded N/A CAD
5202K N/A 15.00 mm0.5906 in N/A 35.00 mm1.3780 in N/A 15.88 mm0.6250 in N/A 20 º N/A 7100 N1600 lbf N/A 13500 N3050 lbf N/A STEEL N/A Snap In N/A CAD
5202K D N/A 15.00 mm0.5906 in N/A 35.00 mm1.3780 in N/A 15.88 mm0.6250 in N/A 20 º N/A 7100 N1600 lbf N/A 13500 N3050 lbf N/A STEEL N/A Snap In N/A CAD
5202K DD N/A 15.00 mm0.5906 in N/A 35.00 mm1.3780 in N/A 15.88 mm0.6250 in N/A 20 º N/A 7100 N1600 lbf N/A 13500 N3050 lbf N/A STEEL N/A Snap In N/A CAD
5302 N/A 15.00 mm0.5906 in N/A 42.00 mm1.6535 in N/A 19.050 mm0.7500 in N/A 20 º N/A 9200 N2080 lbf N/A 16800 N3800 lbf N/A STEEL N/A Molded N/A CAD
5302K N/A 15.00 mm0.5906 in N/A 42.00 mm1.6535 in N/A 19.050 mm0.7500 in N/A 20 º N/A 9200 N2080 lbf N/A 16800 N3800 lbf N/A STEEL N/A Molded N/A CAD
5203K N/A 17.00 mm0.6693 in N/A 40.00 mm1.5748 in N/A 17.480 mm0.6880 in N/A 20 º N/A 9200 N2080 lbf N/A 16800 N3800 lbf N/A STEEL N/A Snap In N/A CAD
5203K D N/A 17.00 mm0.6693 in N/A 40.00 mm1.5748 in N/A 17.480 mm0.6880 in N/A 20 º N/A 9200 N2080 lbf N/A 16800 N3800 lbf N/A STEEL N/A Snap In N/A CAD
5303K N/A 17.00 mm0.6693 in N/A 47.00 mm1.8504 in N/A 22.220 mm0.8750 in N/A 20 º N/A 12600 N2850 lbf N/A 22600 N5100 lbf N/A STEEL N/A Snap In N/A CAD
5303K DD N/A 17.00 mm0.6693 in N/A 47.00 mm1.8504 in N/A 22.220 mm0.8750 in N/A 20 º N/A 12600 N2850 lbf N/A 22600 N5100 lbf N/A STEEL N/A Snap In N/A CAD
5204K N/A 20.00 mm0.7874 in N/A 47.00 mm1.8504 in N/A 20.620 mm0.8120 in N/A 20 º N/A 12600 N2850 lbf N/A 22600 N5100 lbf N/A STEEL N/A Snap In N/A CAD
5204K D N/A 20.00 mm0.7874 in N/A 47.00 mm1.8504 in N/A 20.620 mm0.8120 in N/A 20 º N/A 12600 N2850 lbf N/A 22600 N5100 lbf N/A STEEL N/A Snap In N/A CAD
5304K N/A 20.00 mm0.7874 in N/A 52.00 mm2.0472 in N/A 22.220 mm0.8750 in N/A 20 º N/A 15300 N3450 lbf N/A 28400 N6400 lbf N/A STEEL N/A Snap In N/A CAD
5304K DD N/A 20.00 mm0.7874 in N/A 52.00 mm2.0472 in N/A 22.220 mm0.8750 in N/A 20 º N/A 15300 N3450 lbf N/A 28400 N6400 lbf N/A STEEL N/A Snap In N/A CAD
5205K N/A 25.00 mm0.9843 in N/A 52.00 mm2.0472 in N/A 20.620 mm0.8120 in N/A 20 º N/A 15100 N3400 lbf N/A 24800 N5600 lbf N/A STEEL N/A Molded N/A CAD
5205K D N/A 25.00 mm0.9843 in N/A 52.00 mm2.0472 in N/A 20.620 mm0.8120 in N/A 20 º N/A 15100 N3400 lbf N/A 24800 N5600 lbf N/A STEEL N/A Molded N/A CAD
5205K G N/A 25.00 mm0.9843 in N/A 52.00 mm2.0472 in N/A 20.620 mm0.8120 in N/A 20 º N/A 15100 N3400 lbf N/A 24800 N5600 lbf N/A STEEL N/A Molded N/A CAD
5305K N/A 25.00 mm0.9843 in N/A 62.00 mm2.4409 in N/A 25.40 mm1.0000 in N/A 20 º N/A 21100 N4750 lbf N/A 37700 N8500 lbf N/A STEEL N/A Snap In N/A CAD
5305K G N/A 25.00 mm0.9843 in N/A 62.00 mm2.4409 in N/A 25.40 mm1.0000 in N/A 20 º N/A 21100 N4750 lbf N/A 37700 N8500 lbf N/A STEEL N/A Snap In N/A CAD
5405W N/A 25.00 mm0.9841 in N/A 80.00 mm3.1490 in N/A 34.865 mm1.3730 in N/A 30 º N/A 48000 N10800 lbf N/A 66700 N15000 lbf N/A STEEL N/A Snap In N/A CAD
5206K N/A 30.00 mm1.1811 in N/A 62.00 mm2.4409 in N/A 23.830 mm0.9380 in N/A 20 º N/A 21700 N4900 lbf N/A 34600 N7800 lbf N/A STEEL N/A Snap In N/A CAD
5206W N/A 30.00 mm1.1811 in N/A 62.00 mm2.4409 in N/A 23.830 mm0.9380 in N/A 30 º N/A 27000 N6100 lbf N/A 39000 N8800 lbf N/A STEEL N/A Snap In N/A CAD
1 - 25 of 141 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »