3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1 - 25 of 146 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

d - Bore (in)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Ce - Dynamic Radial Rating (N)

Ce - Dynamic Radial Rating (lbf)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

7201K N/A 12.00 mm0.4724 in N/A 32.00 mm1.2598 in N/A 10.00 mm0.3937 in N/A 20 º N/A 2790 N630 lbf N/A 7100 N1600 lbf N/A STEEL N/A Nylon Cage N/A CAD
7202W N/A 15.00 mm0.5906 in N/A 35.00 mm1.3780 in N/A 11.00 mm0.4331 in N/A 20 º N/A 4700 N1060 lbf N/A 10300 N2320 lbf N/A STEEL N/A Nylon Cage N/A CAD
7202W DU N/A 15.00 mm0.5906 in N/A 35.00 mm1.3780 in N/A 11.00 mm0.4331 in N/A 20 º N/A 4700 N1060 lbf N/A 10300 N2320 lbf N/A STEEL N/A Nylon Cage N/A CAD
7202W SU N/A 15.00 mm0.5906 in N/A 35.00 mm1.3780 in N/A 11.00 mm0.4331 in N/A 20 º N/A 4700 N1060 lbf N/A 10300 N2320 lbf N/A STEEL N/A Nylon Cage N/A CAD
7203W N/A 17.00 mm0.6693 in N/A 40.00 mm1.5748 in N/A 12.00 mm0.4727 in N/A 20 º N/A 6930 N1560 lbf N/A 14200 N3200 lbf N/A STEEL N/A Nylon Cage N/A CAD
7203W SU N/A 17.00 mm0.6693 in N/A 40.00 mm1.5748 in N/A 12.00 mm0.4727 in N/A 20 º N/A 6930 N1560 lbf N/A 14200 N3200 lbf N/A STEEL N/A Nylon Cage N/A CAD
7303WN N/A 17.00 mm0.6693 in N/A 47.00 mm1.8504 in N/A 14.00 mm0.5512 in N/A 20 º N/A 9200 N2080 lbf N/A 20200 N4550 lbf N/A STEEL N/A Steel Cage N/A CAD
7303W N/A 17.00 mm0.6693 in N/A 47.00 mm1.8504 in N/A 14.00 mm0.5512 in N/A 20 º N/A 9200 N2080 lbf N/A 20200 N4550 lbf N/A STEEL N/A Steel Cage N/A CAD
7303W SU N/A 17.00 mm0.6693 in N/A 47.00 mm1.8504 in N/A 14.00 mm0.5512 in N/A 20 º N/A 9200 N2080 lbf N/A 20200 N4550 lbf N/A STEEL N/A Steel Cage N/A CAD
7303WN SU N/A 17.00 mm0.6693 in N/A 47.00 mm1.8504 in N/A 14.00 mm0.5512 in N/A 20 º N/A 9200 N2080 lbf N/A 20200 N4550 lbf N/A STEEL N/A Steel Cage N/A CAD
7204WN N/A 20.00 mm0.7874 in N/A 47.00 mm1.8504 in N/A 14.00 mm0.5512 in N/A 40 º N/A 8100 N1830 lbf N/A 16800 N3800 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
7204W SU N/A 20.00 mm0.7874 in N/A 47.00 mm1.8504 in N/A 14.00 mm0.5512 in N/A 40 º N/A 8100 N1830 lbf N/A 16800 N3800 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
7204WN SU N/A 20.00 mm0.7874 in N/A 47.00 mm1.8504 in N/A 14.00 mm0.5512 in N/A 40 º N/A 8100 N1830 lbf N/A 16800 N3800 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
7304WN N/A 20.00 mm0.7874 in N/A 52.00 mm2.0472 in N/A 15.00 mm0.5906 in N/A 40 º N/A 9590 N2160 lbf N/A 19500 N4400 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
7304WN SU N/A 20.00 mm0.7874 in N/A 52.00 mm2.0472 in N/A 15.00 mm0.5906 in N/A 40 º N/A 9590 N2160 lbf N/A 19500 N4400 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
7205WN N/A 25.00 mm0.9843 in N/A 52.00 mm2.0472 in N/A 15.00 mm0.5906 in N/A 40 º N/A 9400 N2120 lbf N/A 16600 N3750 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
7205W SU N/A 25.00 mm0.9843 in N/A 52.00 mm2.0472 in N/A 15.00 mm0.5906 in N/A 40 º N/A 9400 N2120 lbf N/A 16600 N3750 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
7205WN SU N/A 25.00 mm0.9843 in N/A 52.00 mm2.0472 in N/A 15.00 mm0.5906 in N/A 40 º N/A 9400 N2120 lbf N/A 16600 N3750 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
7305WN N/A 25.00 mm0.9843 in N/A 62.00 mm2.4409 in N/A 17.00 mm0.6693 in N/A 40 º N/A 13300 N3000 lbf N/A 26500 N5850 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
7305WN SU N/A 25.00 mm0.9843 in N/A 62.00 mm2.4409 in N/A 17.00 mm0.6693 in N/A 40 º N/A 13300 N3000 lbf N/A 26500 N5850 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
7405W N/A 25.00 mm0.9843 in N/A 80.00 mm3.1496 in N/A 21.00 mm0.8268 in N/A 20 º N/A 25900 N5850 lbf N/A 53300 N12000 lbf N/A STEEL N/A Steel Cage N/A CAD
7405W SU N/A 25.00 mm0.9843 in N/A 80.00 mm3.1496 in N/A 21.00 mm0.8268 in N/A 20 º N/A 25900 N5850 lbf N/A 53300 N12000 lbf N/A STEEL N/A Steel Cage N/A CAD
7206WN N/A 30.00 mm1.1811 in N/A 62.00 mm2.4409 in N/A 16.00 mm0.6299 in N/A 40 º N/A 13500 N3050 lbf N/A 23000 N5200 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
7206WN DU N/A 30.00 mm1.1811 in N/A 62.00 mm2.4409 in N/A 16.00 mm0.6299 in N/A 40 º N/A 13500 N3050 lbf N/A 23000 N5200 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
7206WN SU N/A 30.00 mm1.1811 in N/A 62.00 mm2.4409 in N/A 16.00 mm0.6299 in N/A 40 º N/A 13500 N3050 lbf N/A 23000 N5200 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
1 - 25 of 146 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »