Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Timken® Double Row Angular Contact Ball Bearings (3200, 3300)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Angular Contact Ball Bearings  > Timken® Double Row Angular Contact Ball Bearings (3200, 3300) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Timken® Double Row Angular Contact Ball Bearings (3200, 3300)

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 26 - 50 of 174 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

d - Bore

Features

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Material

CAD

3204 AJ 20 mm Open 1.8504 in
47
mm
0.8110 in
20.6
mm
30 º 2338 lbf
10400
N
3439 lbf
15300
N
Steel
3204 AJ/ZZ 20 mm Shields 1.8504 in
47
mm
0.8110 in
20.6
mm
30 º 2338 lbf
10400
N
3439 lbf
15300
N
Steel
3204 ATN1/ZZ 20 mm Shields 1.8504 in
47
mm
0.8110 in
20.6
mm
30 º 2338 lbf
10400
N
3439 lbf
15300
N
Nylon
3204 AJ/2RS 20 mm Contact Seals 1.8504 in
47
mm
0.8110 in
20.6
mm
30 º 2338 lbf
10400
N
3439 lbf
15300
N
Steel
3204 ATN1/2RS 20 mm Contact Seals 1.8504 in
47
mm
0.8110 in
20.6
mm
30 º 2338 lbf
10400
N
3439 lbf
15300
N
Nylon
3204 ATN1/C3 20 mm Open 1.8504 in
47
mm
0.8110 in
20.6
mm
30 º 2338 lbf
10400
N
3439 lbf
15300
N
Nylon
3204 AJ/C3 20 mm Open 1.8504 in
47
mm
0.8110 in
20.6
mm
30 º 2338 lbf
10400
N
3439 lbf
15300
N
Steel
3204 ATN1/ZZC3 20 mm Shields 1.8504 in
47
mm
0.8110 in
20.6
mm
30 º 2338 lbf
10400
N
3439 lbf
15300
N
Polyamide
3204 AJ/2RSC3 20 mm Contact Seals 1.8504 in
47
mm
0.8110 in
20.6
mm
30 º 2338 lbf
10400
N
3439 lbf
15300
N
Steel
3204 ATN1/2RSC3 20 mm Contact Seals 1.8504 in
47
mm
0.8110 in
20.6
mm
30 º 2338 lbf
10400
N
3439 lbf
15300
N
Polyamide
3204 AJ/2RS/VSL609 20 mm Contact Seals 1.8504 in
47
mm
0.8110 in
20.6
mm
30 º 2338 lbf
10400
N
3439 lbf
15300
N
Steel
3304 ATN1 20 mm Open 2.0472 in
52
mm
0.8740 in
22.2
mm
30 º 3304 lbf
14700
N
5080 lbf
22600
N
Nylon
3304 AJ 20 mm Open 2.0472 in
52
mm
0.8740 in
22.2
mm
30 º 3304 lbf
14700
N
5080 lbf
22600
N
Steel
3304 ATN1/2RS 20 mm Contact Seals 2.0472 in
52
mm
0.8740 in
22.2
mm
30 º 3304 lbf
14700
N
5080 lbf
22600
N
Nylon
3304 ATN1/ZZ 20 mm Shields 2.0472 in
52
mm
0.8740 in
22.2
mm
30 º 3304 lbf
14700
N
5080 lbf
22600
N
Nylon
3304 ATN1/2RSC3 20 mm Contact Seals 2.0472 in
52
mm
0.8740 in
22.2
mm
30 º 3304 lbf
14700
N
5080 lbf
22600
N
Nylon
3304 ATN1/C3 20 mm Open 2.0472 in
52
mm
0.8740 in
22.2
mm
30 º 3304 lbf
14700
N
5080 lbf
22600
N
Polyamide
3304 AJ/C3 20 mm Open 2.0472 in
52
mm
0.8740 in
22.2
mm
30 º 3304 lbf
14700
N
5080 lbf
22600
N
Steel
3304 ATN1/ZZC3 20 mm Shields 2.0472 in
52
mm
0.8740 in
22.2
mm
30 º 3304 lbf
14700
N
5080 lbf
22600
N
Polyamide
3205 ATN1 25 mm Open 2.0472 in
52
mm
0.8110 in
20.6
mm
30 º 2697 lbf
12000
N
3664 lbf
16300
N
Nylon
3205 AJ 25 mm Open 2.0472 in
52
mm
0.8110 in
20.6
mm
30 º 2697 lbf
12000
N
3664 lbf
16300
N
Steel
3205 AJ/ZZ 25 mm Shields 2.0472 in
52
mm
0.8110 in
20.6
mm
30 º 2697 lbf
12000
N
3664 lbf
16300
N
Steel
3205 ATN1/ZZ 25 mm Shields 2.0472 in
52
mm
0.8110 in
20.6
mm
30 º 2697 lbf
12000
N
3664 lbf
16300
N
Nylon
3205 AJ/2RS 25 mm Contact Seals 2.0472 in
52
mm
0.8110 in
20.6
mm
30 º 2697 lbf
12000
N
3664 lbf
16300
N
Steel
3205 ATN1/2RS 25 mm Contact Seals 2.0472 in
52
mm
0.8110 in
20.6
mm
30 º 2697 lbf
12000
N
3664 lbf
16300
N
Nylon
  Results 26 - 50 of 174  1 2 3 4 5 »  
<