Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Timken® Double Row Angular Contact Ball Bearings (3200, 3300)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Angular Contact Ball Bearings  > Timken® Double Row Angular Contact Ball Bearings (3200, 3300) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Timken® Double Row Angular Contact Ball Bearings (3200, 3300)

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 151 - 174 of 174 Unit of Measure: Imperial Metric Both « 6 7 

Part Number

d - Bore

Features

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Material

CAD

3310 ATN1/C3 50 mm Open 4.3307 in
110
mm
1.748 in
44.4
mm
30 º 13508 lbf
60100
N
17734 lbf
78900
N
Nylon
3310 AJ/C3 50 mm Open 4.3307 in
110
mm
1.748 in
44.4
mm
30 º 13508 lbf
60100
N
17734 lbf
78900
N
Steel
3211 AJ 55 mm Open 3.9370 in
100
mm
1.3110 in
33.3
mm
30 º 10766 lbf
47900
N
12789 lbf
56900
N
Steel
3211 AJ/2RS 55 mm Contact Seals 3.9370 in
100
mm
1.3110 in
33.3
mm
30 º 10766 lbf
47900
N
12789 lbf
56900
N
Steel
3211 AJ/2RSC3 55 mm Contact Seals 3.9370 in
100
mm
1.3110 in
33.3
mm
30 º 10766 lbf
47900
N
12789 lbf
56900
N
Steel
3211 AJ/C3 55 mm Open 3.9370 in
100
mm
1.3110 in
33.3
mm
30 º 10766 lbf
47900
N
12789 lbf
56900
N
Steel
3211 AJ/2RS/VSL609 55 mm Contact Seals 3.9370 in
100
mm
1.3110 in
33.3
mm
30 º 10766 lbf
47900
N
12789 lbf
56900
N
Steel
3311 AJ 55 mm Open 4.7244 in
120
mm
1.937 in
49.2
mm
30 º 15958 lbf
71000
N
20723 lbf
92200
N
Steel
3311 AJ/C3 55 mm Open 4.7244 in
120
mm
1.937 in
49.2
mm
30 º 15958 lbf
71000
N
20723 lbf
92200
N
Steel
3212 AJ 60 mm Open 4.3307 in
110
mm
1.4370 in
36.5
mm
30 º 12047 lbf
53600
N
13463 lbf
59900
N
Steel
3212 AJ/2RS 60 mm Contact Seals 4.3307 in
110
mm
1.4370 in
36.5
mm
30 º 12047 lbf
53600
N
13463 lbf
59900
N
Steel
3212 AJ/C3 60 mm Open 4.3307 in
110
mm
1.4370 in
36.5
mm
30 º 12047 lbf
53600
N
13463 lbf
59900
N
Steel
3212 AJ/2RSC3 60 mm Contact Seals 4.3307 in
110
mm
1.4370 in
36.5
mm
30 º 12047 lbf
53600
N
13463 lbf
59900
N
Steel
3212 AJ/2RS/VSL609 60 mm Contact Seals 4.3307 in
110
mm
1.4370 in
36.5
mm
30 º 12047 lbf
53600
N
13463 lbf
59900
N
Steel
3312 AJ 60 mm Open 5.1181 in
130
mm
2.1260 in
54.0
mm
30 º 21420 lbf
95300
N
27309 lbf
121500
N
Steel
3312 AJ/C3 60 mm Open 5.1181 in
130
mm
2.1260 in
54.0
mm
30 º 21420 lbf
95300
N
27309 lbf
121500
N
Steel
3213 AJ 65 mm Open 4.7244 in
120
mm
1.5 in
38.1
mm
30 º 14969 lbf
66600
N
16520 lbf
73500
N
Steel
3213 AJ/C3 65 mm Open 4.7244 in
120
mm
1.5 in
38.1
mm
30 º 14969 lbf
66600
N
16520 lbf
73500
N
Steel
3313 AJ 65 mm Open 5.5118 in
140
mm
2.3110 in
58.7
mm
30 º 23285 lbf
103600
N
29129 lbf
129600
N
Steel
3313 AJ/C3 65 mm Open 5.5118 in
140
mm
2.3110 in
58.7
mm
30 º 23285 lbf
103600
N
29129 lbf
129600
N
Steel
3314 AJ 70 mm Open 5.9055 in
150
mm
2.5000 in
63.5
mm
30 º 28095 lbf
125000
N
34838 lbf
155000
N
Steel
3314 AJ/C3 70 mm Open 5.9055 in
150
mm
2.5000 in
63.5
mm
30 º 28095 lbf
125000
N
34838 lbf
155000
N
Steel
3315 AJ/C3 75 mm Open 6.2992 in
160
mm
2.6889 in
68.3
mm
30 º 31473 lbf
140000
N
39566 lbf
176000
N
Steel
3318 AJ/C3 90 mm Open 7.4803 in
190
mm
2.874 in
73
mm
30 º 40465 lbf
180000
N
46760 lbf
208000
N
Steel
  Results 151 - 174 of 174 « 6 7 
<