Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Angular Contact Ball Bearings  > Timken® Single Row Angular Contact Ball Bearings (7200, 7300) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Timken® Single Row Angular Contact Ball Bearings (7200, 7300)

For CAD models and more information, click Directly on the part number below.


Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.




Add To Cart Request Quote
   
  Results 26 - 50 of 186 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

Cage Material

CAD

7303 BJ 17 mm 1.8504 in
47
mm
0.5512 in
14
mm
40 º 1866 lbf
8300
N
3596 lbf
16000
N
Molded Steel
7303 BJ/CN 17 mm 1.8504 in
47
mm
0.5512 in
14
mm
40 º 1866 lbf
8300
N
3596 lbf
16000
N
Molded Steel
7204 BTN1 20 mm 1.8504 in
47
mm
0.5512 in
14
mm
40 º 1730 lbf
7700
N
2989 lbf
13300
N
Molded Polyamide
7204 BTN1/CN 20 mm 1.8504 in
47
mm
0.5512 in
14
mm
40 º 1731 lbf
7700
N
2989 lbf
13300
N
Molded Polyamide
7204 BM/CL 20 mm 1.8504 in
47
mm
0.5512 in
14
mm
40 º 1731 lbf
7700
N
2989 lbf
13300
N
Machined Brass
7204 BJ 20 mm 1.8504 in
47
mm
0.5512 in
14
mm
40 º 1730 lbf
7700
N
2989 lbf
13300
N
Molded Steel
7304 BTN1 20 mm 2.0472 in
52
mm
0.5906 in
15
mm
40 º 2180 lbf
9700
N
3888 lbf
17300
N
Molded Polyamide
7304 BM/CN 20 mm 2.0472 in
52
mm
0.5906 in
15
mm
40 º 2180 lbf
9700
N
3888 lbf
17300
N
Machined Brass
7304 BTN1/CN 20 mm 2.0472 in
52
mm
0.5906 in
15
mm
40 º 2180 lbf
9700
N
3888 lbf
17300
N
Molded Polyamide
7304 BTN1/UL 20 mm 2.0472 in
52
mm
0.5906 in
15
mm
40 º 2180 lbf
9700
N
3888 lbf
17300
N
Molded Polyamide
7304 BJ 20 mm 2.0472 in
52
mm
0.5906 in
15
mm
40 º 2180 lbf
9700
N
3888 lbf
17300
N
Molded Steel
7205 BTN1 25 mm 2.0472 in
52
mm
0.5906 in
15
mm
40 º 2112 lbf
9400
N
3326 lbf
14800
N
Molded Polyamide
7205 BTN1/CN 25 mm 2.0472 in
52
mm
0.5906 in
15
mm
40 º 2113 lbf
9400
N
3326 lbf
14800
N
Molded Polyamide
7205 BM/CN 25 mm 2.0472 in
52
mm
0.5906 in
15
mm
40 º 2113 lbf
9400
N
3326 lbf
14800
N
Machined Brass
7205 BM/CL 25 mm 2.0472 in
52
mm
0.5906 in
15
mm
40 º 2113 lbf
9400
N
3326 lbf
14800
N
Machined Brass
7205 BJ 25 mm 2.0472 in
52
mm
0.5906 in
15
mm
40 º 2112 lbf
9400
N
3326 lbf
14800
N
Molded Steel
7305 BTN1 25 mm 2.4409 in
62
mm
0.6693 in
17
mm
40 º 3169 lbf
14100
N
5484 lbf
24400
N
Molded Polyamide
7305 BM/CN 25 mm 2.4409 in
62
mm
0.6693 in
17
mm
40 º 3169 lbf
14100
N
5484 lbf
24400
N
Machined Brass
7305 BTN1/CN 25 mm 2.4409 in
62
mm
0.6693 in
17
mm
40 º 3169 lbf
14100
N
5484 lbf
24400
N
Molded Polyamide
7305 BTN1/UL 25 mm 2.4409 in
62
mm
0.6693 in
17
mm
40 º 3169 lbf
14100
N
5484 lbf
24400
N
Molded Polyamide
7305 BJ 25 mm 2.4409 in
62
mm
0.6693 in
17
mm
40 º 3169 lbf
14100
N
5484 lbf
24400
N
Molded Steel
7206 BTN1 30 mm 2.4409 in
62
mm
0.6299 in
16
mm
40 º 3034 lbf
13500
N
4607 lbf
20500
N
Molded Polyamide
7206 BM/CN 30 mm 2.4409 in
62
mm
0.6299 in
16
mm
40 º 3034 lbf
13500
N
4608 lbf
20500
N
Machined Brass
7206 BTN1/CN 30 mm 2.4409 in
62
mm
0.6299 in
16
mm
40 º 3034 lbf
13500
N
4608 lbf
20500
N
Molded Polyamide
7206 BJ 30 mm 2.4409 in
62
mm
0.6299 in
16
mm
40 º 3034 lbf
13500
N
4607 lbf
20500
N
Molded Steel
  Results 26 - 50 of 186  1 2 3 4 5 »  
<