Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 7303 BJ | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 1866 lbf8300 N | C1 ISO - Dynamic Radial Rating N/A 3596 lbf16000 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7303 BJ/CN | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 1866 lbf8300 N | C1 ISO - Dynamic Radial Rating N/A 3596 lbf16000 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7204 BTN1 | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 1730 lbf7700 N | C1 ISO - Dynamic Radial Rating N/A 2989 lbf13300 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7204 BTN1/CN | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 1731 lbf7700 N | C1 ISO - Dynamic Radial Rating N/A 2989 lbf13300 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7204 BM/CL | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 1731 lbf7700 N | C1 ISO - Dynamic Radial Rating N/A 2989 lbf13300 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7204 BJ | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 1730 lbf7700 N | C1 ISO - Dynamic Radial Rating N/A 2989 lbf13300 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7304 BTN1 | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.0472 in52 mm | Bearing Width N/A 0.5906 in15 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 2180 lbf9700 N | C1 ISO - Dynamic Radial Rating N/A 3888 lbf17300 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7304 BM/CN | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.0472 in52 mm | Bearing Width N/A 0.5906 in15 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 2180 lbf9700 N | C1 ISO - Dynamic Radial Rating N/A 3888 lbf17300 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7304 BTN1/CN | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.0472 in52 mm | Bearing Width N/A 0.5906 in15 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 2180 lbf9700 N | C1 ISO - Dynamic Radial Rating N/A 3888 lbf17300 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7304 BTN1/UL | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.0472 in52 mm | Bearing Width N/A 0.5906 in15 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 2180 lbf9700 N | C1 ISO - Dynamic Radial Rating N/A 3888 lbf17300 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7304 BJ | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.0472 in52 mm | Bearing Width N/A 0.5906 in15 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 2180 lbf9700 N | C1 ISO - Dynamic Radial Rating N/A 3888 lbf17300 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7205 BTN1 | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.0472 in52 mm | Bearing Width N/A 0.5906 in15 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 2112 lbf9400 N | C1 ISO - Dynamic Radial Rating N/A 3326 lbf14800 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7205 BTN1/CN | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.0472 in52 mm | Bearing Width N/A 0.5906 in15 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 2113 lbf9400 N | C1 ISO - Dynamic Radial Rating N/A 3326 lbf14800 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7205 BM/CN | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.0472 in52 mm | Bearing Width N/A 0.5906 in15 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 2113 lbf9400 N | C1 ISO - Dynamic Radial Rating N/A 3326 lbf14800 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7205 BM/CL | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.0472 in52 mm | Bearing Width N/A 0.5906 in15 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 2113 lbf9400 N | C1 ISO - Dynamic Radial Rating N/A 3326 lbf14800 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7205 BJ | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.0472 in52 mm | Bearing Width N/A 0.5906 in15 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 2112 lbf9400 N | C1 ISO - Dynamic Radial Rating N/A 3326 lbf14800 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7305 BTN1 | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.6693 in17 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 3169 lbf14100 N | C1 ISO - Dynamic Radial Rating N/A 5484 lbf24400 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7305 BM/CN | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.6693 in17 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 3169 lbf14100 N | C1 ISO - Dynamic Radial Rating N/A 5484 lbf24400 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7305 BTN1/CN | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.6693 in17 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 3169 lbf14100 N | C1 ISO - Dynamic Radial Rating N/A 5484 lbf24400 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7305 BTN1/UL | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.6693 in17 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 3169 lbf14100 N | C1 ISO - Dynamic Radial Rating N/A 5484 lbf24400 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7305 BJ | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.6693 in17 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 3169 lbf14100 N | C1 ISO - Dynamic Radial Rating N/A 5484 lbf24400 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7206 BTN1 | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.6299 in16 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 3034 lbf13500 N | C1 ISO - Dynamic Radial Rating N/A 4607 lbf20500 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7206 BM/CN | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.6299 in16 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 3034 lbf13500 N | C1 ISO - Dynamic Radial Rating N/A 4608 lbf20500 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7206 BTN1/CN | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.6299 in16 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 3034 lbf13500 N | C1 ISO - Dynamic Radial Rating N/A 4608 lbf20500 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7206 BJ | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.6299 in16 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 3034 lbf13500 N | C1 ISO - Dynamic Radial Rating N/A 4607 lbf20500 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |