Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 7306 BTN1 | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.748 in19 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 4338 lbf19300 N | C1 ISO - Dynamic Radial Rating N/A 6968 lbf31000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7306 BM/CN | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.748 in19 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 4338 lbf19300 N | C1 ISO - Dynamic Radial Rating N/A 6968 lbf31000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7306 BTN1/CN | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.748 in19 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 4338 lbf19300 N | C1 ISO - Dynamic Radial Rating N/A 6968 lbf31000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7306 BM/UL | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.748 in19 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 4338 lbf19300 N | C1 ISO - Dynamic Radial Rating N/A 6968 lbf31000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7306 BTN1/UL | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.748 in19 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 4338 lbf19300 N | C1 ISO - Dynamic Radial Rating N/A 6968 lbf31000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7306 BJ | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.748 in19 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 4338 lbf19300 N | C1 ISO - Dynamic Radial Rating N/A 6968 lbf31000 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7207 BTN1 | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 4135 lbf18400 N | C1 ISO - Dynamic Radial Rating N/A 6090 lbf27100 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7207 BM/CN | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 4136 lbf18400 N | C1 ISO - Dynamic Radial Rating N/A 6091 lbf27100 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7207 BTN1/CN | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 4136 lbf18400 N | C1 ISO - Dynamic Radial Rating N/A 6091 lbf27100 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7207 BJ | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 4135 lbf18400 N | C1 ISO - Dynamic Radial Rating N/A 6090 lbf27100 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7307 BTN1 | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.8268 in21 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5439 lbf24200 N | C1 ISO - Dynamic Radial Rating N/A 8631 lbf38400 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7307 BM/CN | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.8268 in21 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5439 lbf24200 N | C1 ISO - Dynamic Radial Rating N/A 8631 lbf38400 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7307 BTN1/CN | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.8268 in21 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5439 lbf24200 N | C1 ISO - Dynamic Radial Rating N/A 8631 lbf38400 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7307 BM/UL | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.8268 in21 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5439 lbf24200 N | C1 ISO - Dynamic Radial Rating N/A 8631 lbf38400 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7307 BTN1/UL | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.8268 in21 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5439 lbf24200 N | C1 ISO - Dynamic Radial Rating N/A 8631 lbf38400 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7307 BJ | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.8268 in21 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5439 lbf24200 N | C1 ISO - Dynamic Radial Rating N/A 8631 lbf38400 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7208 BTN1 | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5349 lbf23800 N | C1 ISO - Dynamic Radial Rating N/A 7753 lbf34500 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7208 BM/CN | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5349 lbf23800 N | C1 ISO - Dynamic Radial Rating N/A 7754 lbf34500 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7208 BTN1/CN | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5349 lbf23800 N | C1 ISO - Dynamic Radial Rating N/A 7754 lbf34500 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7208 BJ | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5349 lbf23800 N | C1 ISO - Dynamic Radial Rating N/A 7753 lbf34500 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7308 BTN1 | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.9055 in23 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 6226 lbf27700 N | C1 ISO - Dynamic Radial Rating N/A 9485 lbf42200 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7308 BM/CN | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.9055 in23 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 6226 lbf27700 N | C1 ISO - Dynamic Radial Rating N/A 9485 lbf42200 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7308 BTN1/CN | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.9055 in23 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 6226 lbf27700 N | C1 ISO - Dynamic Radial Rating N/A 9485 lbf42200 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7308 BM/UL | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.9055 in23 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 6226 lbf27700 N | C1 ISO - Dynamic Radial Rating N/A 9485 lbf42200 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7308 BTN1/UL | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.9055 in23 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 6226 lbf27700 N | C1 ISO - Dynamic Radial Rating N/A 9485 lbf42200 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |