Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Angular Contact Ball Bearings  > Timken® Single Row Angular Contact Ball Bearings (7200, 7300) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Timken® Single Row Angular Contact Ball Bearings (7200, 7300)

For CAD models and more information, click Directly on the part number below.


Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.




Add To Cart Request Quote
   
  Results 76 - 100 of 186 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

Cage Material

CAD

7308 BJ 40 mm 3.5433 in
90
mm
0.9055 in
23
mm
40 º 6226 lbf
27700
N
9485 lbf
42200
N
Molded Steel
7209 BTN1 45 mm 3.3465 in
85
mm
0.7480 in
19
mm
40 º 5483 lbf
24400
N
7708 lbf
34300
N
Molded Polyamide
7209 BM/CN 45 mm 3.3465 in
85
mm
0.7480 in
19
mm
40 º 5484 lbf
24400
N
7709 lbf
34300
N
Machined Brass
7209 BTN1/CN 45 mm 3.3465 in
85
mm
0.7480 in
19
mm
40 º 5484 lbf
24400
N
7709 lbf
34300
N
Molded Polyamide
7209 BJ 45 mm 3.3465 in
85
mm
0.7480 in
19
mm
40 º 5483 lbf
24400
N
7708 lbf
34300
N
Molded Steel
7309 BTN1 45 mm 3.9370 in
100
mm
0.9843 in
25
mm
40 º 8271 lbf
36800
N
12362 lbf
55000
N
Molded Polyamide
7309 BM/CN 45 mm 3.9370 in
100
mm
0.9843 in
25
mm
40 º 8271 lbf
36800
N
12362 lbf
55000
N
Machined Brass
7309 BTN1/CN 45 mm 3.9370 in
100
mm
0.9843 in
25
mm
40 º 8271 lbf
36800
N
12362 lbf
55000
N
Molded Polyamide
7309 BM/UL 45 mm 3.9370 in
100
mm
0.9843 in
25
mm
40 º 8271 lbf
36800
N
12362 lbf
55000
N
Machined Brass
7309 BTN1/UL 45 mm 3.9370 in
100
mm
0.9843 in
25
mm
40 º 8271 lbf
36800
N
12362 lbf
55000
N
Molded Polyamide
7309 BJ 45 mm 3.9370 in
100
mm
0.9843 in
25
mm
40 º 8271 lbf
36800
N
12362 lbf
55000
N
Molded Steel
7210 BTN1 50 mm 3.5433 in
90
mm
0.7874 in
20
mm
40 º 6427 lbf
28600
N
8427 lbf
37500
N
Molded Polyamide
7210 BM/CN 50 mm 3.5433 in
90
mm
0.7874 in
20
mm
40 º 6428 lbf
28600
N
8429 lbf
37500
N
Machined Brass
7210 BTN1/CN 50 mm 3.5433 in
90
mm
0.7874 in
20
mm
40 º 6428 lbf
28600
N
8429 lbf
37500
N
Molded Polyamide
7210 BJ 50 mm 3.5433 in
90
mm
0.7874 in
20
mm
40 º 6427 lbf
28600
N
8427 lbf
37500
N
Molded Steel
7310 BTN1 50 mm 4.3307 in
110
mm
1.0630 in
27
mm
40 º 10024 lbf
44600
N
14160 lbf
63000
N
Molded Polyamide
7310 BM/CN 50 mm 4.3307 in
110
mm
1.0630 in
27
mm
40 º 10024 lbf
44600
N
14160 lbf
63000
N
Machined Brass
7310 BTN1/CN 50 mm 4.3307 in
110
mm
1.0630 in
27
mm
40 º 10024 lbf
44600
N
14160 lbf
63000
N
Molded Polyamide
7310 BM/UL 50 mm 4.3307 in
110
mm
1.0630 in
27
mm
40 º 10024 lbf
44600
N
14160 lbf
63000
N
Machined Brass
7310 BTN1/UL 50 mm 4.3307 in
110
mm
1.0630 in
27
mm
40 º 10024 lbf
44600
N
14160 lbf
63000
N
Molded Polyamide
7310 BJ 50 mm 4.3307 in
110
mm
1.0630 in
27
mm
40 º 10769 lbf
47900
N
15333 lbf
68200
N
Molded Steel
7211 BTN1 55 mm 3.9370 in
100
mm
0.8268 in
21
mm
40 º 8090 lbf
36000
N
10450 lbf
46500
N
Molded Polyamide
7211 BM/CN 55 mm 3.9370 in
100
mm
0.8268 in
21
mm
40 º 8091 lbf
36000
N
10452 lbf
46500
N
Machined Brass
7211 BTN1/CN 55 mm 3.9370 in
100
mm
0.8268 in
21
mm
40 º 8091 lbf
36000
N
10452 lbf
46500
N
Molded Polyamide
7211 BJ 55 mm 3.9370 in
100
mm
0.8268 in
21
mm
40 º 8090 lbf
36000
N
10450 lbf
46500
N
Molded Steel
  Results 76 - 100 of 186  1 2 3 4 5 »  
<