Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 7308 BJ | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.9055 in23 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 6226 lbf27700 N | C1 ISO - Dynamic Radial Rating N/A 9485 lbf42200 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7209 BTN1 | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.748 in19 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5483 lbf24400 N | C1 ISO - Dynamic Radial Rating N/A 7708 lbf34300 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7209 BM/CN | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.748 in19 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5484 lbf24400 N | C1 ISO - Dynamic Radial Rating N/A 7709 lbf34300 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7209 BTN1/CN | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.748 in19 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5484 lbf24400 N | C1 ISO - Dynamic Radial Rating N/A 7709 lbf34300 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7209 BJ | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.748 in19 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5483 lbf24400 N | C1 ISO - Dynamic Radial Rating N/A 7708 lbf34300 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7309 BTN1 | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.9843 in25 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 8271 lbf36800 N | C1 ISO - Dynamic Radial Rating N/A 12362 lbf55000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7309 BM/CN | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.9843 in25 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 8271 lbf36800 N | C1 ISO - Dynamic Radial Rating N/A 12362 lbf55000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7309 BTN1/CN | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.9843 in25 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 8271 lbf36800 N | C1 ISO - Dynamic Radial Rating N/A 12362 lbf55000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7309 BM/UL | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.9843 in25 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 8271 lbf36800 N | C1 ISO - Dynamic Radial Rating N/A 12362 lbf55000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7309 BTN1/UL | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.9843 in25 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 8271 lbf36800 N | C1 ISO - Dynamic Radial Rating N/A 12362 lbf55000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7309 BJ | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.9843 in25 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 8271 lbf36800 N | C1 ISO - Dynamic Radial Rating N/A 12362 lbf55000 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7210 BTN1 | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7874 in20 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 6427 lbf28600 N | C1 ISO - Dynamic Radial Rating N/A 8427 lbf37500 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7210 BM/CN | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7874 in20 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 6428 lbf28600 N | C1 ISO - Dynamic Radial Rating N/A 8429 lbf37500 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7210 BTN1/CN | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7874 in20 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 6428 lbf28600 N | C1 ISO - Dynamic Radial Rating N/A 8429 lbf37500 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7210 BJ | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7874 in20 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 6427 lbf28600 N | C1 ISO - Dynamic Radial Rating N/A 8427 lbf37500 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7310 BTN1 | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 1.0630 in27 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 10024 lbf44600 N | C1 ISO - Dynamic Radial Rating N/A 14160 lbf63000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7310 BM/CN | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 1.0630 in27 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 10024 lbf44600 N | C1 ISO - Dynamic Radial Rating N/A 14160 lbf63000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7310 BTN1/CN | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 1.0630 in27 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 10024 lbf44600 N | C1 ISO - Dynamic Radial Rating N/A 14160 lbf63000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7310 BM/UL | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 1.0630 in27 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 10024 lbf44600 N | C1 ISO - Dynamic Radial Rating N/A 14160 lbf63000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7310 BTN1/UL | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 1.0630 in27 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 10024 lbf44600 N | C1 ISO - Dynamic Radial Rating N/A 14160 lbf63000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7310 BJ | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 1.0630 in27 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 10769 lbf47900 N | C1 ISO - Dynamic Radial Rating N/A 15333 lbf68200 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7211 BTN1 | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8268 in21 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 8090 lbf36000 N | C1 ISO - Dynamic Radial Rating N/A 10450 lbf46500 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7211 BM/CN | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8268 in21 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 8091 lbf36000 N | C1 ISO - Dynamic Radial Rating N/A 10452 lbf46500 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7211 BTN1/CN | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8268 in21 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 8091 lbf36000 N | C1 ISO - Dynamic Radial Rating N/A 10452 lbf46500 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7211 BJ | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8268 in21 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 8090 lbf36000 N | C1 ISO - Dynamic Radial Rating N/A 10450 lbf46500 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |