Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 7313 BTN1/UL | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 1.2992 in33 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 16970 lbf75500 N | C1 ISO - Dynamic Radial Rating N/A 22926 lbf102000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7313 BJ | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 1.2992 in33 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 16970 lbf75500 N | C1 ISO - Dynamic Radial Rating N/A 22926 lbf102000 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7214 BTN1 | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.9449 in24 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13034 lbf58000 N | C1 ISO - Dynamic Radial Rating N/A 15507 lbf69000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7214 BM/CN | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.9449 in24 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13036 lbf58000 N | C1 ISO - Dynamic Radial Rating N/A 15509 lbf69000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7214 BTN1/CN | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.9449 in24 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13036 lbf58000 N | C1 ISO - Dynamic Radial Rating N/A 15509 lbf69000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7214 BJ | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.9449 in24 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13034 lbf58000 N | C1 ISO - Dynamic Radial Rating N/A 15507 lbf69000 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7314 BTN1 | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 1.3780 in35 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19330 lbf86000 N | C1 ISO - Dynamic Radial Rating N/A 25623 lbf114000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7314 BM/CN | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 1.3780 in35 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19330 lbf86000 N | C1 ISO - Dynamic Radial Rating N/A 25623 lbf114000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7314 BTN1/CN | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 1.3780 in35 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19330 lbf86000 N | C1 ISO - Dynamic Radial Rating N/A 25623 lbf114000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7314 BM/UL | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 1.3780 in35 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19330 lbf86000 N | C1 ISO - Dynamic Radial Rating N/A 25623 lbf114000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7314 BTN1/UL | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 1.3780 in35 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19330 lbf86000 N | C1 ISO - Dynamic Radial Rating N/A 25623 lbf114000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7314 BJ | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 1.3780 in35 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19330 lbf86000 N | C1 ISO - Dynamic Radial Rating N/A 25623 lbf114000 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7215 BTN1 | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.9843 in25 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13214 lbf58800 N | C1 ISO - Dynamic Radial Rating N/A 15394 lbf68500 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7215 BM/CN | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.9843 in25 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13216 lbf58800 N | C1 ISO - Dynamic Radial Rating N/A 15396 lbf68500 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7215 BTN1/CN | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.9843 in25 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13216 lbf58800 N | C1 ISO - Dynamic Radial Rating N/A 15396 lbf68500 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7215 BJ | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.9843 in25 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13214 lbf58800 N | C1 ISO - Dynamic Radial Rating N/A 15394 lbf68500 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7315 BTN1 | d - Bore N/A 75 mm | D - Outer Diameter N/A 6.2992 in160 mm | Bearing Width N/A 1.4567 in37 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 21914 lbf97500 N | C1 ISO - Dynamic Radial Rating N/A 28095 lbf125000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7315 BM/CN | d - Bore N/A 75 mm | D - Outer Diameter N/A 6.2992 in160 mm | Bearing Width N/A 1.4567 in37 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 21914 lbf97500 N | C1 ISO - Dynamic Radial Rating N/A 28095 lbf125000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7315 BTN1/CN | d - Bore N/A 75 mm | D - Outer Diameter N/A 6.2992 in160 mm | Bearing Width N/A 1.4567 in37 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 21914 lbf97500 N | C1 ISO - Dynamic Radial Rating N/A 28095 lbf125000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7315 BM/UL | d - Bore N/A 75 mm | D - Outer Diameter N/A 6.2992 in160 mm | Bearing Width N/A 1.4567 in37 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 21914 lbf97500 N | C1 ISO - Dynamic Radial Rating N/A 28095 lbf125000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7315 BTN1/UL | d - Bore N/A 75 mm | D - Outer Diameter N/A 6.2992 in160 mm | Bearing Width N/A 1.4567 in37 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 21914 lbf97500 N | C1 ISO - Dynamic Radial Rating N/A 28095 lbf125000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7315 BJ | d - Bore N/A 75 mm | D - Outer Diameter N/A 6.2992 in160 mm | Bearing Width N/A 1.4567 in37 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 21914 lbf97500 N | C1 ISO - Dynamic Radial Rating N/A 28095 lbf125000 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7216 BTN1 | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 1.0236 in26 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 15619 lbf69500 N | C1 ISO - Dynamic Radial Rating N/A 18091 lbf80500 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7216 BM/CN | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 1.0236 in26 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 15621 lbf69500 N | C1 ISO - Dynamic Radial Rating N/A 18093 lbf80500 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7216 BTN1/CN | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 1.0236 in26 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 15621 lbf69500 N | C1 ISO - Dynamic Radial Rating N/A 18093 lbf80500 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |