Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 7216 BJ | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 1.0236 in26 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 15619 lbf69500 N | C1 ISO - Dynamic Radial Rating N/A 18091 lbf80500 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7316 BM/CN | d - Bore N/A 80 mm | D - Outer Diameter N/A 6.6929 in170 mm | Bearing Width N/A 1.5354 in39 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24499 lbf109000 N | C1 ISO - Dynamic Radial Rating N/A 30343 lbf135000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7316 BM/UL | d - Bore N/A 80 mm | D - Outer Diameter N/A 6.6929 in170 mm | Bearing Width N/A 1.5354 in39 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24499 lbf109000 N | C1 ISO - Dynamic Radial Rating N/A 30343 lbf135000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7316 BJ | d - Bore N/A 80 mm | D - Outer Diameter N/A 6.6929 in170 mm | Bearing Width N/A 1.5354 in39 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24550 lbf109200 N | C1 ISO - Dynamic Radial Rating N/A 30306 lbf134800 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7217 BM/CN | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 1.1024 in28 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 15778 lbf70200 N | C1 ISO - Dynamic Radial Rating N/A 17914 lbf79700 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7217 BJ | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 1.1024 in28 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 15782 lbf70200 N | C1 ISO - Dynamic Radial Rating N/A 17918 lbf79700 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7317 BM/CN | d - Bore N/A 85 mm | D - Outer Diameter N/A 7.0866 in180 mm | Bearing Width N/A 1.6142 in41 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 27421 lbf122000 N | C1 ISO - Dynamic Radial Rating N/A 32815 lbf146000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7317 BM/UL | d - Bore N/A 85 mm | D - Outer Diameter N/A 7.0866 in180 mm | Bearing Width N/A 1.6142 in41 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 27421 lbf122000 N | C1 ISO - Dynamic Radial Rating N/A 32815 lbf146000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7317 BJ | d - Bore N/A 85 mm | D - Outer Diameter N/A 7.0866 in180 mm | Bearing Width N/A 1.6142 in41 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 27428 lbf122000 N | C1 ISO - Dynamic Radial Rating N/A 32689 lbf145400 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7317 BM | d - Bore N/A 85 mm | D - Outer Diameter N/A 7.0866 in180 mm | Bearing Width N/A 1.6141 in41 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 27426 lbf122000 N | C1 ISO - Dynamic Radial Rating N/A 32687 lbf145400 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7317 BTN1 | d - Bore N/A 85 mm | D - Outer Diameter N/A 7.0866 in180 mm | Bearing Width N/A 1.6142 in41 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 27428 lbf122000 N | C1 ISO - Dynamic Radial Rating N/A 32689 lbf145400 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 7218 BM/CN | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.2992 in160 mm | Bearing Width N/A 1.1811 in30 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 21060 lbf93700 N | C1 ISO - Dynamic Radial Rating N/A 23960 lbf106600 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7218 BJ | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.2992 in160 mm | Bearing Width N/A 1.1811 in30 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 21066 lbf93700 N | C1 ISO - Dynamic Radial Rating N/A 23966 lbf106600 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7318 BM/CN | d - Bore N/A 90 mm | D - Outer Diameter N/A 7.4803 in190 mm | Bearing Width N/A 1.6929 in43 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 30343 lbf135000 N | C1 ISO - Dynamic Radial Rating N/A 35063 lbf156000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7318 BM/UL | d - Bore N/A 90 mm | D - Outer Diameter N/A 7.4803 in190 mm | Bearing Width N/A 1.6929 in43 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 30343 lbf135000 N | C1 ISO - Dynamic Radial Rating N/A 35063 lbf156000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7318 BJ | d - Bore N/A 90 mm | D - Outer Diameter N/A 7.4803 in190 mm | Bearing Width N/A 1.6929 in43 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 27878 lbf124000 N | C1 ISO - Dynamic Radial Rating N/A 33138 lbf147400 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7219 BM/CN | d - Bore N/A 95 mm | D - Outer Diameter N/A 6.6929 in170 mm | Bearing Width N/A 1.2598 in32 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 22634 lbf100700 N | C1 ISO - Dynamic Radial Rating N/A 26028 lbf115800 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7219 BJ | d - Bore N/A 95 mm | D - Outer Diameter N/A 6.6929 in170 mm | Bearing Width N/A 1.2598 in32 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 22639 lbf100700 N | C1 ISO - Dynamic Radial Rating N/A 26034 lbf115800 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7319 BM/CN | d - Bore N/A 95 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.7717 in45 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 31759 lbf141300 N | C1 ISO - Dynamic Radial Rating N/A 36479 lbf162300 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7319 BJ | d - Bore N/A 95 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.7717 in45 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 31767 lbf141300 N | C1 ISO - Dynamic Radial Rating N/A 36488 lbf162300 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7220 BM/CN | d - Bore N/A 100 mm | D - Outer Diameter N/A 7.0866 in180 mm | Bearing Width N/A 1.3386 in34 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 25623 lbf114000 N | C1 ISO - Dynamic Radial Rating N/A 29219 lbf130000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7220 BJ | d - Bore N/A 100 mm | D - Outer Diameter N/A 7.0866 in180 mm | Bearing Width N/A 1.3386 in34 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 25629 lbf114000 N | C1 ISO - Dynamic Radial Rating N/A 29227 lbf130000 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7320 BM/CN | d - Bore N/A 100 mm | D - Outer Diameter N/A 8.4646 in215 mm | Bearing Width N/A 1.8504 in47 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 40008 lbf178000 N | C1 ISO - Dynamic Radial Rating N/A 42705 lbf190000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7320 BJ | d - Bore N/A 100 mm | D - Outer Diameter N/A 8.4646 in215 mm | Bearing Width N/A 1.8504 in47 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 40018 lbf178000 N | C1 ISO - Dynamic Radial Rating N/A 42716 lbf190000 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7221 BM/CN | d - Bore N/A 105 mm | D - Outer Diameter N/A 7.4803 in190 mm | Bearing Width N/A 1.4173 in36 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 26972 lbf120000 N | C1 ISO - Dynamic Radial Rating N/A 30568 lbf136000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |