Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Angular Contact Ball Bearings  > Timken® Single Row Angular Contact Ball Bearings (7200, 7300) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Timken® Single Row Angular Contact Ball Bearings (7200, 7300)

For CAD models and more information, click Directly on the part number below.


Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.




Add To Cart Request Quote
   
  Results 176 - 186 of 186 Unit of Measure: Imperial Metric Both « 6 7 8 

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

Cage Material

CAD

7221 BJ 105 mm 7.4803 in
190
mm
1.4173 in
36
mm
40 º 29002 lbf
129000
N
31924 lbf
142000
N
Molded Steel
7321 BM/CN 105 mm 8.8583 in
225
mm
1.9291 in
49
mm
40 º 40457 lbf
180000
N
42705 lbf
190000
N
Machined Brass
7321 BJ 105 mm 8.8583 in
225
mm
1.9291 in
49
mm
40 º 40535 lbf
180300
N
42671 lbf
189800
N
Molded Steel
7222 BM/CN 110 mm 7.8740 in
200
mm
1.4961 in
38
mm
40 º 32366 lbf
144000
N
34614 lbf
154000
N
Machined Brass
7222 BJ 110 mm 7.8740 in
200
mm
1.4961 in
38
mm
40 º 32442 lbf
144300
N
34600 lbf
153900
N
Molded Steel
7322 BM/CN 110 mm 9.4488 in
240
mm
1.9685 in
50
mm
40 º 46526 lbf
207000
N
47875 lbf
213000
N
Machined Brass
7322 BJ 110 mm 9.4488 in
240
mm
1.9685 in
50
mm
40 º 46425 lbf
206500
N
47887 lbf
213000
N
Molded Steel
7224 BM/CN 120 mm 8.4646 in
215
mm
1.5748 in
40
mm
40 º 36412 lbf
162000
N
37086 lbf
165000
N
Machined Brass
7224 BJ 120 mm 8.4646 in
215
mm
1.5748 in
40
mm
40 º 36286 lbf
161400
N
37185 lbf
165400
N
Molded Steel
7226 BM/CN 130 mm 9.0551 in
230
mm
1.5748 in
40
mm
40 º 39109 lbf
174000
N
38435 lbf
171000
N
Machined Brass
7226 BJ 130 mm 9.0551 in
230
mm
1.5748 in
40
mm
40 º 39119 lbf
174000
N
39119 lbf
174000
N
Molded Steel
  Results 176 - 186 of 186 « 6 7 8 
<