Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 7221 BJ | d - Bore N/A 105 mm | D - Outer Diameter N/A 7.4803 in190 mm | Bearing Width N/A 1.4173 in36 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 29002 lbf129000 N | C1 ISO - Dynamic Radial Rating N/A 31924 lbf142000 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7321 BM/CN | d - Bore N/A 105 mm | D - Outer Diameter N/A 8.8583 in225 mm | Bearing Width N/A 1.9291 in49 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 40457 lbf180000 N | C1 ISO - Dynamic Radial Rating N/A 42705 lbf190000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7321 BJ | d - Bore N/A 105 mm | D - Outer Diameter N/A 8.8583 in225 mm | Bearing Width N/A 1.9291 in49 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 40535 lbf180300 N | C1 ISO - Dynamic Radial Rating N/A 42671 lbf189800 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7222 BM/CN | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.4961 in38 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 32366 lbf144000 N | C1 ISO - Dynamic Radial Rating N/A 34614 lbf154000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7222 BJ | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.4961 in38 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 32442 lbf144300 N | C1 ISO - Dynamic Radial Rating N/A 34600 lbf153900 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7322 BM/CN | d - Bore N/A 110 mm | D - Outer Diameter N/A 9.4488 in240 mm | Bearing Width N/A 1.9685 in50 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 46526 lbf207000 N | C1 ISO - Dynamic Radial Rating N/A 47875 lbf213000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7322 BJ | d - Bore N/A 110 mm | D - Outer Diameter N/A 9.4488 in240 mm | Bearing Width N/A 1.9685 in50 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 46425 lbf206500 N | C1 ISO - Dynamic Radial Rating N/A 47887 lbf213000 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7224 BM/CN | d - Bore N/A 120 mm | D - Outer Diameter N/A 8.4646 in215 mm | Bearing Width N/A 1.5748 in40 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36412 lbf162000 N | C1 ISO - Dynamic Radial Rating N/A 37086 lbf165000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7224 BJ | d - Bore N/A 120 mm | D - Outer Diameter N/A 8.4646 in215 mm | Bearing Width N/A 1.5748 in40 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36286 lbf161400 N | C1 ISO - Dynamic Radial Rating N/A 37185 lbf165400 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 7226 BM/CN | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.0551 in230 mm | Bearing Width N/A 1.5748 in40 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 39109 lbf174000 N | C1 ISO - Dynamic Radial Rating N/A 38435 lbf171000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
| 7226 BJ | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.0551 in230 mm | Bearing Width N/A 1.5748 in40 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 39119 lbf174000 N | C1 ISO - Dynamic Radial Rating N/A 39119 lbf174000 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |