Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
  • Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - protective coated for corrosion resistance.
1 - 21 of 21 | Results Per Page | View | Unit of Measure
1 
Clear Filter

B - Ball Bore Dia. Max. (in)

D - Race Outside Dia. Max. (in)

Static Thrust Load Capacity

Part Number

B - Ball Bore Dia. Max.

D - Race Outside Dia. Max.

W - Ball Width Max.

H - Race Width Max.

Spherical. Dia. Ref.

a - Misalign. Angle

Static Thrust Load Capacity

CAD

N/A .5000 in N/A .8750 in N/A .270 in N/A .190 in N/A .719 in N/A 7 º N/A 4,046 lb N/A CAD Icon (for items table)
N/A .6250 in N/A 1.0625 in N/A .340 in N/A .250 in N/A .899 in N/A 6 º N/A 6,969 lb N/A CAD Icon (for items table)
N/A .7500 in N/A 1.2500 in N/A .410 in N/A .310 in N/A 1.080 in N/A 6 º N/A 10,566 lb N/A CAD Icon (for items table)
N/A .8750 in N/A 1.4375 in N/A .480 in N/A .380 in N/A 1.258 in N/A 5.5 º N/A 14,837 lb N/A CAD Icon (for items table)
N/A 1.0000 in N/A 1.6250 in N/A .550 in N/A .440 in N/A 1.437 in N/A 6 º N/A 19,558 lb N/A CAD Icon (for items table)
N/A 1.2500 in N/A 2.0000 in N/A .700 in N/A .550 in N/A 1.795 in N/A 6 º N/A 31,922 lb N/A CAD Icon (for items table)
N/A 1.3750 in N/A 2.1875 in N/A .770 in N/A .600 in N/A 1.937 in N/A 4 º N/A 35,743 lb N/A CAD Icon (for items table)
N/A 1.5000 in N/A 2.4375 in N/A .840 in N/A .660 in N/A 2.155 in N/A 5.5 º N/A 44,286 lb N/A CAD Icon (for items table)
N/A 1.7500 in N/A 2.8125 in N/A .980 in N/A .790 in N/A 2.515 in N/A 6 º N/A 61,370 lb N/A CAD Icon (for items table)
N/A 2.0000 in N/A 3.1875 in N/A 1.130 in N/A .920 in N/A 2.875 in N/A 5.5 º N/A 82,052 lb N/A CAD Icon (for items table)
N/A 2.2500 in N/A 3.5625 in N/A 1.270 in N/A 1.050 in N/A 3.235 in N/A 5.5 º N/A 104,757 lb N/A CAD Icon (for items table)
N/A 2.5000 in N/A 3.9375 in N/A 1.420 in N/A 1.180 in N/A 3.590 in N/A 5 º N/A 132,407 lb N/A CAD Icon (for items table)
N/A 2.7500 in N/A 4.3750 in N/A 1.560 in N/A 1.275 in N/A 3.950 in N/A 5 º N/A 156,011 lb N/A CAD Icon (for items table)
N/A 3.0000 in N/A 4.7500 in N/A 1.710 in N/A 1.405 in N/A 4.312 in N/A 5 º N/A 188,382 lb N/A CAD Icon (for items table)
N/A 3.2500 in N/A 5.1250 in N/A 1.860 in N/A 1.545 in N/A 4.675 in N/A 5 º N/A 223,676 lb N/A CAD Icon (for items table)
N/A 3.5000 in N/A 5.5000 in N/A 2.000 in N/A 1.675 in N/A 5.040 in N/A 5 º N/A 262,342 lb N/A CAD Icon (for items table)
N/A 3.7500 in N/A 5.8750 in N/A 2.150 in N/A 1.805 in N/A 5.390 in N/A 4.5 º N/A 303,030 lb N/A CAD Icon (for items table)
N/A 4.0000 in N/A 6.2500 in N/A 2.300 in N/A 1.935 in N/A 5.750 in N/A 4.5 º N/A 347,316 lb N/A CAD Icon (for items table)
N/A 4.5000 in N/A 7.0000 in N/A 2.590 in N/A 2.195 in N/A 6.475 in N/A 4.5 º N/A 447,352 lb N/A CAD Icon (for items table)
N/A 5.0000 in N/A 7.7500 in N/A 2.880 in N/A 2.455 in N/A 7.190 in N/A 4.5 º N/A 551,884 lb N/A CAD Icon (for items table)
N/A 6.0000 in N/A 8.7500 in N/A 3.100 in N/A 2.615 in N/A 8.156 in N/A 4.5 º N/A 664,284 lb N/A CAD Icon (for items table)
1 - 21 of 21 | Results Per Page | View | Unit of Measure
1