Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
  • Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - protective coated for corrosion resistance.
1 - 29 of 29 | Results Per Page | View | Unit of Measure
1 
Clear Filter

B - Ball Bore Dia. Max. (mm)

D - Race Outside Dia. Max. (mm)

Static Thrust Load Capacity

Part Number

B - Ball Bore Dia. Max.

D - Race Outside Dia. Max.

W - Ball Width Max.

H - Race Width Max.

Spherical. Dia. Ref.

a - Misalign. Angle

Static Thrust Load Capacity

CAD

GAC25S N/A 25.000 mm N/A 47.000 mm N/A 15.00 mm N/A 14.00 mm N/A 42.00 mm N/A 2.5 º N/A 250 kN N/A CAD Icon (for items table)
GAC28S N/A 28.000 mm N/A 52.000 mm N/A 15.00 mm N/A 15.00 mm N/A 47.00 mm N/A 2.0 º N/A 300 kN N/A CAD Icon (for items table)
GAC30S N/A 30.000 mm N/A 55.000 mm N/A 17.00 mm N/A 15.00 mm N/A 49.50 mm N/A 4.5 º N/A 315 kN N/A CAD Icon (for items table)
GAC32S N/A 32.000 mm N/A 58.000 mm N/A 17.00 mm N/A 16.00 mm N/A 52.00 mm N/A 2.0 º N/A 354 kN N/A CAD Icon (for items table)
GAC35S N/A 35.000 mm N/A 62.000 mm N/A 18.00 mm N/A 16.00 mm N/A 55.50 mm N/A 4 º N/A 390 kN N/A CAD Icon (for items table)
GAC40S N/A 40.000 mm N/A 68.000 mm N/A 19.00 mm N/A 17.00 mm N/A 62.00 mm N/A 3.5 º N/A 463 kN N/A CAD Icon (for items table)
GAC45S N/A 45.000 mm N/A 75.000 mm N/A 20.00 mm N/A 18.00 mm N/A 68.50 mm N/A 3.0 º N/A 540 kN N/A CAD Icon (for items table)
GAC50S N/A 50.000 mm N/A 80.000 mm N/A 20.00 mm N/A 19.00 mm N/A 74.00 mm N/A 1.5 º N/A 618 kN N/A CAD Icon (for items table)
GAC55S N/A 55.000 mm N/A 90.000 mm N/A 23.00 mm N/A 20.00 mm N/A 82.00 mm N/A 4 º N/A 721 kN N/A CAD Icon (for items table)
GAC60S N/A 60.000 mm N/A 95.000 mm N/A 23.00 mm N/A 21.00 mm N/A 88.50 mm N/A 2.5 º N/A 817 kN N/A CAD Icon (for items table)
GAC65S N/A 65.000 mm N/A 100.000 mm N/A 23.00 mm N/A 22.00 mm N/A 93.50 mm N/A 1.0 º N/A 905 kN N/A CAD Icon (for items table)
GAC70S N/A 70.000 mm N/A 110.000 mm N/A 25.00 mm N/A 23.00 mm N/A 102.00 mm N/A 2.0 º N/A 1,030 kN N/A CAD Icon (for items table)
GAC75S N/A 75.000 mm N/A 115.000 mm N/A 25.00 mm N/A 24.00 mm N/A 107.00 mm N/A 1.0 º N/A 1,129 kN N/A CAD Icon (for items table)
GAC80S N/A 80.000 mm N/A 125.000 mm N/A 29.00 mm N/A 25.50 mm N/A 115.00 mm N/A 3.5 º N/A 1,290 kN N/A CAD Icon (for items table)
GAC85S N/A 85.000 mm N/A 130.000 mm N/A 29.00 mm N/A 26.50 mm N/A 122.00 mm N/A 2.0 º N/A 1,422 kN N/A CAD Icon (for items table)
GAC90S N/A 90.000 mm N/A 140.000 mm N/A 32.00 mm N/A 28.00 mm N/A 128.50 mm N/A 3.5 º N/A 1,580 kN N/A CAD Icon (for items table)
GAC95S N/A 95.000 mm N/A 145.000 mm N/A 32.00 mm N/A 29.50 mm N/A 135.00 mm N/A 2.0 º N/A 1,750 kN N/A CAD Icon (for items table)
GAC100S N/A 100.000 mm N/A 150.000 mm N/A 32.00 mm N/A 31.00 mm N/A 141.00 mm N/A 0.5 º N/A 1,923 kN N/A CAD Icon (for items table)
GAC105S N/A 105.000 mm N/A 160.000 mm N/A 35.00 mm N/A 32.50 mm N/A 148.00 mm N/A 2.0 º N/A 2,116 kN N/A CAD Icon (for items table)
GAC110S N/A 110.000 mm N/A 170.000 mm N/A 38.00 mm N/A 34.00 mm N/A 155.00 mm N/A 3.0 º N/A 2,318 kN N/A CAD Icon (for items table)
GAC120S N/A 120.000 mm N/A 180.000 mm N/A 38.00 mm N/A 37.00 mm N/A 168.00 mm N/A 0.5 º N/A 2,735 kN N/A CAD Icon (for items table)
GAC130S N/A 130.000 mm N/A 200.000 mm N/A 45.00 mm N/A 43.00 mm N/A 188.00 mm N/A 1.0 º N/A 3,550 kN N/A CAD Icon (for items table)
GAC140S N/A 140.000 mm N/A 210.000 mm N/A 45.00 mm N/A 43.00 mm N/A 198.00 mm N/A 1.0 º N/A 3,740 kN N/A CAD Icon (for items table)
GAC150S N/A 150.000 mm N/A 225.000 mm N/A 48.00 mm N/A 46.00 mm N/A 211.00 mm N/A 1.0 º N/A 4,270 kN N/A CAD Icon (for items table)
GAC160S N/A 160.000 mm N/A 240.000 mm N/A 51.00 mm N/A 49.00 mm N/A 225.00 mm N/A 1.0 º N/A 4,850 kN N/A CAD Icon (for items table)
GAC170S N/A 170.000 mm N/A 260.000 mm N/A 57.00 mm N/A 55.00 mm N/A 246.00 mm N/A 1.0 º N/A 5,950 kN N/A CAD Icon (for items table)
GAC180S N/A 180.000 mm N/A 280.000 mm N/A 64.00 mm N/A 61.00 mm N/A 260.00 mm N/A 1.0 º N/A 6,970 kN N/A CAD Icon (for items table)
GAC190S N/A 190.000 mm N/A 290.000 mm N/A 64.00 mm N/A 62.00 mm N/A 275.00 mm N/A 0.5 º N/A 7,500 kN N/A CAD Icon (for items table)
GAC200S N/A 200.000 mm N/A 310.000 mm N/A 70.00 mm N/A 66.00 mm N/A 290.00 mm N/A 1.5 º N/A 8,420 kN N/A CAD Icon (for items table)
1 - 29 of 29 | Results Per Page | View | Unit of Measure
1