All Product Types > ENGINEERED BEARINGS > Ball Bearings > Corrosion-Resistant Deep Groove Ball Bearings > View Items  

Corrosion-Resistant Deep Groove Ball Bearings

Check up to five results to perform an action.

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 276  1 2 3 4 5 »  

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

608H-2RS 8 mm 22 mm 7 mm Contact Seals Standard Industrial Grease 2800 N 1090 N 33000 rpm 33000 rpm CAD Icon (for items table)
608H-2RS/F 8 mm 22 mm 7 mm Contact Seals Standard Food Safe Grease 2800 N 1090 N 33000 rpm 33000 rpm CAD Icon (for items table)
618/8H-2RS 8 mm 16 mm 4 mm Contact Seals Standard Industrial Grease 1070 N 470 N 40000 rpm 40000 rpm CAD Icon (for items table)
618/8H-2RS/F 8 mm 16 mm 4 mm Contact Seals Standard Food Safe Grease 1070 N 470 N 40000 rpm 40000 rpm CAD Icon (for items table)
619/8H-2RS 8 mm 19 mm 6 mm Contact Seals Standard Industrial Grease 1900 N 730 N 37000 rpm 37000 rpm CAD Icon (for items table)
619/8H-2RS/F 8 mm 19 mm 6 mm Contact Seals Standard Food Safe Grease 1900 N 730 N 37000 rpm 37000 rpm CAD Icon (for items table)
626H-2RS 6 mm 19 mm 6 mm Contact Seals Standard Industrial Grease 2000 N 710 N 38000 rpm 38000 rpm CAD Icon (for items table)
626H-2RS/F 6 mm 19 mm 6 mm Contact Seals Standard Food Safe Grease 2000 N 710 N 38000 rpm 38000 rpm CAD Icon (for items table)
R4H-2RS/F 6.35 mm 15.875 mm 4.978 mm Contact Seals Standard Food Safe Grease 1260 N 490 N N/A N/A CAD Icon (for items table)
R4H-ZZ/F 6.35 mm 15.875 mm 4.978 mm Shields Standard Food Safe Grease 1260 N 490 N N/A N/A CAD Icon (for items table)
R6H-2RS/F 9.525 mm 22.225 mm 7.142 mm Contact Seals Standard Food Safe Grease 2830 N 1130 N N/A N/A CAD Icon (for items table)
R6H-ZZ/F 9.525 mm 22.225 mm 7.142 mm Shields Standard Food Safe Grease 2830 N 1130 N N/A N/A CAD Icon (for items table)
R8H-2RS/F 12.7 mm 28.575 mm 7.938 mm Contact Seals Standard Food Safe Grease 4350 N 1910 N N/A N/A CAD Icon (for items table)
R8H-ZZ/F 12.7 mm 28.575 mm 7.938 mm Shields Standard Food Safe Grease 4350 N 1910 N N/A N/A CAD Icon (for items table)
R10H-2RS/F 15.875 mm 34.925 mm 8.733 mm Contact Seals Standard Food Safe Grease 5100 N 2610 N N/A N/A CAD Icon (for items table)
R10H-ZZ/F 15.875 mm 34.925 mm 8.733 mm Shields Standard Food Safe Grease 5100 N 2610 N N/A N/A CAD Icon (for items table)
R12H-2RS/F 19.05 mm 41.275 mm 11.113 mm Contact Seals Standard Food Safe Grease 7980 N 4050 N N/A N/A CAD Icon (for items table)
R12H-ZZ/F 19.05 mm 41.275 mm 11.113 mm Shields Standard Food Safe Grease 7980 N 4050 N N/A N/A CAD Icon (for items table)
6000H 10 mm 26 mm 8 mm Open No Lubricant - Rust Preventative Only 3890 N 1570 N 26000 rpm N/A CAD Icon (for items table)
6000H/FVSL613 10 mm 26 mm 8 mm Open Food Grade Solid Lube 3890 N 1570 N N/A 16700 rpm CAD Icon (for items table)
6000H-2RS 10 mm 26 mm 8 mm Contact Seals Standard Industrial Grease 3890 N 1570 N 26000 rpm N/A CAD Icon (for items table)
6000H-2RS/F 10 mm 26 mm 8 mm Contact Seals Standard Food Safe Grease 3890 N 1570 N 26000 rpm N/A CAD Icon (for items table)
6000H-ZZ/F 10 mm 26 mm 8 mm Shields Standard Food Safe Grease 3890 N 1570 N 26000 rpm N/A CAD Icon (for items table)
6000H-2RS/FVSL613 10 mm 26 mm 8 mm Contact Seals Food Grade Solid Lube 3890 N 1570 N N/A 16700 rpm CAD Icon (for items table)
6200H 10 mm 30 mm 9 mm Open No Lubricant - Rust Preventative Only 4350 N 1910 N 22000 rpm N/A CAD Icon (for items table)
  Results 1 - 25 of 276  1 2 3 4 5 »