All Product Types > ENGINEERED BEARINGS > Ball Bearings > Corrosion-Resistant Deep Groove Ball Bearings > View Items  

Corrosion-Resistant Deep Groove Ball Bearings

Check up to five results to perform an action.

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 226 - 250 of 276 « 6 7 8 9 10 »  

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

61904H-2RS/F 20 mm 37 mm 9 mm Contact Seals Standard Food Safe Grease 5420 N 2950 N 19000 rpm 19000 rpm CAD Icon (for items table)
61904H-ZZ/F 20 mm 37 mm 9 mm Shields Standard Food Safe Grease 5420 N 2950 N 19000 rpm 19000 rpm CAD Icon (for items table)
61904H-2RS/FVSL613 20 mm 37 mm 9 mm Contact Seals Food Grade Solid Lube 5420 N 2950 N N/A 10500 rpm CAD Icon (for items table)
6010C3 50 mm 80 mm 16 mm Open N/A 18500 N 13300 N 8300 rpm N/A CAD Icon (for items table)
6009C3 45 mm 75 mm 16 mm Open N/A 17800 N 12100 N 9100 rpm N/A CAD Icon (for items table)
6008C4 40 mm 68 mm 15 mm Open N/A 14300 N 9240 N 10000 rpm N/A CAD Icon (for items table)
6008C3 40 mm 68 mm 15 mm Open N/A 14300 N 9240 N 10000 rpm N/A CAD Icon (for items table)
6007C3 35 mm 62 mm 14 mm Open N/A 13600 N 8240 N 11000 rpm N/A CAD Icon (for items table)
6006-2RSC3 25 mm 47 mm 12 mm Open N/A 8550 N 4680 N 14000 rpm N/A CAD Icon (for items table)
6005-ZZC3 20 mm 42 mm 12 mm Open N/A 7980 N 4050 N 17000 rpm N/A CAD Icon (for items table)
6005C3 17 mm 35 mm 10 mm Open N/A 5100 N 2610 N 19000 rpm N/A CAD Icon (for items table)
6004C3 15 mm 32 mm 9 mm Open N/A 4750 N 2270 N 20000 rpm N/A CAD Icon (for items table)
6003C3 12 mm 28 mm 8 mm Open N/A 4350 N 1910 N 23000 rpm N/A CAD Icon (for items table)
603H 3 mm 9 mm 3 mm Open Standard Industrial Grease 486 N 150 N 66000 rpm 78000 rpm CAD Icon (for items table)
603H-ZZ 3 mm 9 mm 5 mm Shields Standard Industrial Grease 486 N 150 N 66000 rpm 66000 rpm CAD Icon (for items table)
636H 6 mm 22 mm 7 mm Open Standard Industrial Grease 2800 N 1090 N 33000 rpm 39000 rpm CAD Icon (for items table)
636H-ZZ 6 mm 22 mm 7 mm Shields Standard Industrial Grease 2800 N 1090 N 33000 rpm 33000 rpm CAD Icon (for items table)
636H-2RS 6 mm 22 mm 7 mm Contact Seals Standard Industrial Grease 2800 N 1090 N 18000 rpm 33000 rpm CAD Icon (for items table)
6000H-2RS/VSL609 10 mm 26 mm 8 mm Contact Seals Industrial Grade Solid Lube 3890 N 1570 N N/A 16700 rpm CAD Icon (for items table)
6200H-2RS/VSL609 10 mm 30 mm 9 mm Contact Seals Industrial Grade Solid Lube 4350 N 1910 N N/A 15000 rpm CAD Icon (for items table)
6300H-2RS/VSL609 10 mm 35 mm 11 mm Contact Seals Industrial Grade Solid Lube 6890 N 2980 N N/A 13300 rpm CAD Icon (for items table)
6001H-2RS/VSL609 12 mm 28 mm 8 mm Contact Seals Industrial Grade Solid Lube 4350 N 1910 N N/A 15000 rpm CAD Icon (for items table)
6201H-2RS/VSL609 12 mm 32 mm 10 mm Contact Seals Industrial Grade Solid Lube 5780 N 2440 N N/A 13600 rpm CAD Icon (for items table)
6301H-2RS/VSL609 12 mm 37 mm 12 mm Contact Seals Industrial Grade Solid Lube 8250 N 3570 N N/A 12200 rpm CAD Icon (for items table)
6002H-2RS/VSL609 15 mm 32 mm 9 mm Contact Seals Industrial Grade Solid Lube 4750 N 2270 N N/A 12800 rpm CAD Icon (for items table)
  Results 226 - 250 of 276 « 6 7 8 9 10 »