All Product Types > ENGINEERED BEARINGS > Ball Bearings > Corrosion-Resistant Deep Groove Ball Bearings > View Items  

Corrosion-Resistant Deep Groove Ball Bearings

Check up to five results to perform an action.

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 251 - 275 of 276 « 11 12 

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

6202H-2RS/VSL609 15 mm 35 mm 11 mm Contact Seals Industrial Grade Solid Lube 6490 N 2980 N N/A 12000 rpm CAD Icon (for items table)
6302H-2RS/VSL609 15 mm 42 mm 13 mm Contact Seals Industrial Grade Solid Lube 9690 N 4590 N N/A 10500 rpm CAD Icon (for items table)
6003H-2RS/VSL609 17 mm 35 mm 10 mm Contact Seals Industrial Grade Solid Lube 5100 N 2610 N N/A 11500 rpm CAD Icon (for items table)
6203H-2RS/VSL609 17 mm 40 mm 12 mm Contact Seals Industrial Grade Solid Lube 8130 N 3830 N N/A 10500 rpm CAD Icon (for items table)
6303H-2RS/VSL609 17 mm 47 mm 14 mm Contact Seals Industrial Grade Solid Lube 11560 N 5610 N N/A 9400 rpm CAD Icon (for items table)
6004H-2RS/VSL609 20 mm 42 mm 12 mm Contact Seals Industrial Grade Solid Lube 7980 N 4050 N N/A 9700 rpm CAD Icon (for items table)
6204H/VSL609 20 mm 47 mm 14 mm Open Industrial Grade Solid Lube 10900 N 5320 N N/A 9000 rpm CAD Icon (for items table)
6204H-2RS/VSL609 20 mm 47 mm 14 mm Contact Seals Industrial Grade Solid Lube 10900 N 5320 N N/A 9000 rpm CAD Icon (for items table)
6304H-2RS/VSL609 20 mm 52 mm 15 mm Contact Seals Industrial Grade Solid Lube 13520 N 6630 N N/A 8300 rpm CAD Icon (for items table)
6005H-2RS/VSL609 25 mm 47 mm 12 mm Contact Seals Industrial Grade Solid Lube 8550 N 4680 N N/A 8300 rpm CAD Icon (for items table)
6205H/VSL609 25 mm 52 mm 15 mm Open Industrial Grade Solid Lube 11900 N 6300 N N/A 7800 rpm CAD Icon (for items table)
6205H-2RS/VSL609 25 mm 52 mm 15 mm Contact Seals Industrial Grade Solid Lube 11900 N 6300 N N/A 7800 rpm CAD Icon (for items table)
6305H-2RS/VSL609 25 mm 62 mm 17 mm Contact Seals Industrial Grade Solid Lube 17510 N 9520 N N/A 6900 rpm CAD Icon (for items table)
6006H-2RS/VSL609 30 mm 55 mm 13 mm Contact Seals Industrial Grade Solid Lube 11200 N 6620 N N/A 7100 rpm CAD Icon (for items table)
6206H/VSL609 30 mm 62 mm 16 mm Open Industrial Grade Solid Lube 16500 N 9070 N N/A 6500 rpm CAD Icon (for items table)
6206H-2RS/VSL609 30 mm 62 mm 16 mm Contact Seals Industrial Grade Solid Lube 16500 N 9070 N N/A 6500 rpm CAD Icon (for items table)
6306H-2RS/VSL609 30 mm 72 mm 19 mm Contact Seals Industrial Grade Solid Lube 22610 N 12750 N N/A 5900 rpm CAD Icon (for items table)
6007H-2RS/VSL609 35 mm 62 mm 14 mm Contact Seals Industrial Grade Solid Lube 13600 N 8240 N N/A 6200 rpm CAD Icon (for items table)
6207H-2RS/VSL609 35 mm 72 mm 17 mm Contact Seals Industrial Grade Solid Lube 21800 N 12300 N N/A 5600 rpm CAD Icon (for items table)
6008H-2RS/VSL609 40 mm 68 mm 15 mm Contact Seals Industrial Grade Solid Lube 14300 N 9240 N N/A 5600 rpm CAD Icon (for items table)
6208H-2RS/VSL609 40 mm 80 mm 18 mm Contact Seals Industrial Grade Solid Lube 24700 N 14300 N N/A 5000 rpm CAD Icon (for items table)
6009H-2RS/VSL609 45 mm 75 mm 16 mm Contact Seals Industrial Grade Solid Lube 17800 N 12100 N N/A 5000 rpm CAD Icon (for items table)
6209H-2RS/VSL609 45 mm 85 mm 19 mm Contact Seals Industrial Grade Solid Lube 27800 N 16400 N N/A 4600 rpm CAD Icon (for items table)
6010H-2RS/VSL609 50 mm 80 mm 16 mm Contact Seals Industrial Grade Solid Lube 18500 N 13300 N N/A 4600 rpm CAD Icon (for items table)
6210H-2RS/VSL609 50 mm 90 mm 20 mm Contact Seals Industrial Grade Solid Lube 29800 N 18600 N N/A 4300 rpm CAD Icon (for items table)
  Results 251 - 275 of 276 « 11 12