Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Corrosion-Resistant Deep Groove Ball Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Corrosion-Resistant Deep Groove Ball Bearings > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Corrosion-Resistant Deep Groove Ball Bearings

For CAD models and more information, click Directly on the part number below.

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.





Add To Cart Request Quote
   
  Results 276 - 276 of 276 Unit of Measure: Imperial Metric Both « 11 12 

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

61904H-2RS/VSL609 20 mm 37 mm 9 mm Contact Seals Industrial Grade Solid Lube 5420 N 2950 N N/A 10500 rpm
  Results 276 - 276 of 276 « 11 12 
<