Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Corrosion-Resistant Deep Groove Ball Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Corrosion-Resistant Deep Groove Ball Bearings > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Corrosion-Resistant Deep Groove Ball Bearings

For CAD models and more information, click Directly on the part number below.

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.





Add To Cart Request Quote
   
  Results 26 - 50 of 276 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

6200H/FVSL613 10 mm 30 mm 9 mm Open Food Grade Solid Lube 4350 N 1910 N N/A 15000 rpm
6200H-2RS 10 mm 30 mm 9 mm Contact Seals Standard Industrial Grease 4350 N 1910 N 22000 rpm N/A
6200H-2RS/F 10 mm 30 mm 9 mm Contact Seals Standard Food Safe Grease 4350 N 1910 N 22000 rpm N/A
6200H-ZZ/F 10 mm 30 mm 9 mm Shields Standard Food Safe Grease 4350 N 1910 N 22000 rpm N/A
6200H-2RS/FVSL613 10 mm 30 mm 9 mm Contact Seals Food Grade Solid Lube 4350 N 1910 N N/A 15000 rpm
6300H 10 mm 35 mm 11 mm Open No Lubricant - Rust Preventative Only 6890 N 2980 N 20000 rpm N/A
6300H/FVSL613 10 mm 35 mm 11 mm Open Food Grade Solid Lube 6890 N 2980 N N/A 13300 rpm
6300H-2RS 10 mm 35 mm 11 mm Contact Seals Standard Industrial Grease 6890 N 2980 N 20000 rpm N/A
6300H-2RS/F 10 mm 35 mm 11 mm Contact Seals Standard Food Safe Grease 6890 N 2980 N 20000 rpm N/A
6300H-ZZ/F 10 mm 35 mm 11 mm Shields Standard Food Safe Grease 6890 N 2980 N 20000 rpm N/A
6300H-2RS/FVSL613 10 mm 35 mm 11 mm Contact Seals Food Grade Solid Lube 6890 N 2980 N N/A 13300 rpm
6001H 12 mm 28 mm 8 mm Open No Lubricant - Rust Preventative Only 4350 N 1910 N 23000 rpm N/A
6001H/FVSL613 12 mm 28 mm 8 mm Open Food Grade Solid Lube 4350 N 1910 N N/A 15000 rpm
6001H-2RS 12 mm 28 mm 8 mm Contact Seals Standard Industrial Grease 4350 N 1910 N 23000 rpm N/A
6001H-2RS/F 12 mm 28 mm 8 mm Contact Seals Standard Food Safe Grease 4350 N 1910 N 23000 rpm N/A
6001H-ZZ/F 12 mm 28 mm 8 mm Shields Standard Food Safe Grease 4350 N 1910 N 23000 rpm N/A
6001H-2RS/FVSL613 12 mm 28 mm 8 mm Contact Seals Food Grade Solid Lube 4350 N 1910 N N/A 15000 rpm
6201H 12 mm 32 mm 10 mm Open No Lubricant - Rust Preventative Only 5780 N 2440 N 21000 rpm N/A
6201H/FVSL613 12 mm 32 mm 10 mm Open Food Grade Solid Lube 5780 N 2440 N N/A 13600 rpm
6201H-2RS 12 mm 32 mm 10 mm Contact Seals Standard Industrial Grease 5780 N 2440 N 21000 rpm N/A
6201H-2RS/F 12 mm 32 mm 10 mm Contact Seals Standard Food Safe Grease 5780 N 2440 N 21000 rpm N/A
6201H-ZZ/F 12 mm 32 mm 10 mm Shields Standard Food Safe Grease 5780 N 2440 N 21000 rpm N/A
6201H-2RS/FVSL613 12 mm 32 mm 10 mm Contact Seals Food Grade Solid Lube 5780 N 2440 N N/A 13600 rpm
6301H 12 mm 37 mm 12 mm Open No Lubricant - Rust Preventative Only 8250 N 3570 N 19000 rpm N/A
6301H/FVSL613 12 mm 37 mm 12 mm Open Food Grade Solid Lube 8250 N 3570 N N/A 12200 rpm
  Results 26 - 50 of 276  1 2 3 4 5 »  
<