Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Corrosion-Resistant Deep Groove Ball Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Corrosion-Resistant Deep Groove Ball Bearings > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Corrosion-Resistant Deep Groove Ball Bearings

For CAD models and more information, click Directly on the part number below.

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.





Add To Cart Request Quote
   
  Results 76 - 100 of 276 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

6003H-2RS/F 17 mm 35 mm 10 mm Contact Seals Standard Food Safe Grease 5100 N 2610 N 19000 rpm N/A
6003H-ZZ/F 17 mm 35 mm 10 mm Shields Standard Food Safe Grease 5100 N 2610 N 19000 rpm N/A
6003H-2RS/FVSL613 17 mm 35 mm 10 mm Contact Seals Food Grade Solid Lube 5100 N 2610 N N/A 11500 rpm
6203H 17 mm 40 mm 12 mm Open No Lubricant - Rust Preventative Only 8130 N 3830 N 17000 rpm N/A
6203H/FVSL613 17 mm 40 mm 12 mm Open Food Grade Solid Lube 8130 N 3830 N N/A 10500 rpm
6203H-2RS 17 mm 40 mm 12 mm Contact Seals Standard Industrial Grease 8130 N 3830 N 17000 rpm N/A
6203H-2RS/F 17 mm 40 mm 12 mm Contact Seals Standard Food Safe Grease 8130 N 3830 N 17000 rpm N/A
6203H-ZZ/F 17 mm 40 mm 12 mm Shields Standard Food Safe Grease 8130 N 3830 N 17000 rpm N/A
6203H-2RS/FVSL613 17 mm 40 mm 12 mm Contact Seals Food Grade Solid Lube 8130 N 3830 N N/A 10500 rpm
6303H 17 mm 47 mm 14 mm Open No Lubricant - Rust Preventative Only 11560 N 5610 N 15000 rpm N/A
6303H/FVSL613 17 mm 47 mm 14 mm Open Food Grade Solid Lube 11560 N 5610 N N/A 9400 rpm
6303H-2RS 17 mm 47 mm 14 mm Contact Seals Standard Industrial Grease 11560 N 5610 N 15000 rpm N/A
6303H-2RS/F 17 mm 47 mm 14 mm Contact Seals Standard Food Safe Grease 11560 N 5610 N 15000 rpm N/A
6303H-ZZ/F 17 mm 47 mm 14 mm Shields Standard Food Safe Grease 11560 N 5610 N 15000 rpm N/A
6303H-2RS/FVSL613 17 mm 47 mm 14 mm Contact Seals Food Grade Solid Lube 11560 N 5610 N N/A 9400 rpm
6004H 20 mm 42 mm 12 mm Open No Lubricant - Rust Preventative Only 7980 N 4050 N 17000 rpm N/A
6004H/FVSL613 20 mm 42 mm 12 mm Open Food Grade Solid Lube 7980 N 4050 N N/A 9700 rpm
6004H-2RS 20 mm 42 mm 12 mm Contact Seals Standard Industrial Grease 7980 N 4050 N 17000 rpm N/A
6004H-2RS/F 20 mm 42 mm 12 mm Contact Seals Standard Food Safe Grease 7980 N 4050 N 17000 rpm N/A
6004H-ZZ/F 20 mm 42 mm 12 mm Shields Standard Food Safe Grease 7980 N 4050 N 17000 rpm N/A
6004H-2RS/FVSL613 20 mm 42 mm 12 mm Contact Seals Food Grade Solid Lube 7980 N 4050 N N/A 9700 rpm
6204H 20 mm 47 mm 14 mm Open No Lubricant - Rust Preventative Only 10900 N 5320 N 15000 rpm N/A
6204H/FVSL613 20 mm 47 mm 14 mm Open Food Grade Solid Lube 10900 N 5320 N N/A 9000 rpm
6204H-2RS 20 mm 47 mm 14 mm Contact Seals Standard Industrial Grease 10900 N 5320 N 15000 rpm N/A
6204H-2RS/F 20 mm 47 mm 14 mm Contact Seals Standard Food Safe Grease 10900 N 5320 N 15000 rpm N/A
  Results 76 - 100 of 276  1 2 3 4 5 »  
<