Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Corrosion-Resistant Deep Groove Ball Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Corrosion-Resistant Deep Groove Ball Bearings > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Corrosion-Resistant Deep Groove Ball Bearings

For CAD models and more information, click Directly on the part number below.

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.





Add To Cart Request Quote
   
  Results 101 - 125 of 276 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

6204H-ZZ/F 20 mm 47 mm 14 mm Shields Standard Food Safe Grease 10900 N 5320 N 15000 rpm N/A
6204H-2RS/FVSL613 20 mm 47 mm 14 mm Contact Seals Food Grade Solid Lube 10900 N 5320 N N/A 9000 rpm
6304H 20 mm 52 mm 15 mm Open No Lubricant - Rust Preventative Only 13520 N 6630 N 13000 rpm N/A
6304H/FVSL613 20 mm 52 mm 15 mm Open Food Grade Solid Lube 13520 N 6630 N N/A 8300 rpm
6304H-2RS 20 mm 52 mm 15 mm Contact Seals Standard Industrial Grease 13520 N 6630 N 13000 rpm N/A
6304H-2RS/F 20 mm 52 mm 15 mm Contact Seals Standard Food Safe Grease 13520 N 6630 N 13000 rpm N/A
6304H-ZZ/F 20 mm 52 mm 15 mm Shields Standard Food Safe Grease 13520 N 6630 N 13000 rpm N/A
6304H-2RS/FVSL613 20 mm 52 mm 15 mm Contact Seals Food Grade Solid Lube 13520 N 6630 N N/A 8300 rpm
6005H 25 mm 47 mm 12 mm Open No Lubricant - Rust Preventative Only 8550 N 4680 N 14000 rpm N/A
6005H/FVSL613 25 mm 47 mm 12 mm Open Food Grade Solid Lube 8550 N 4680 N N/A 8300 rpm
6005H-2RS 25 mm 47 mm 12 mm Contact Seals Standard Industrial Grease 8550 N 4680 N 14000 rpm N/A
6005H-2RS/F 25 mm 47 mm 12 mm Contact Seals Standard Food Safe Grease 8550 N 4680 N 14000 rpm N/A
6005H-ZZ/F 25 mm 47 mm 12 mm Shields Standard Food Safe Grease 8550 N 4680 N 14000 rpm N/A
6005H-2RS/FVSL613 25 mm 47 mm 12 mm Contact Seals Food Grade Solid Lube 8550 N 4680 N N/A 8300 rpm
6205H 25 mm 52 mm 15 mm Open No Lubricant - Rust Preventative Only 11900 N 6300 N 14000 rpm N/A
6205H/FVSL613 25 mm 52 mm 15 mm Open Food Grade Solid Lube 11900 N 6300 N N/A 7800 rpm
6205H-2RS 25 mm 52 mm 15 mm Contact Seals Standard Industrial Grease 11900 N 6300 N 14000 rpm N/A
6205H-2RS/F 25 mm 52 mm 15 mm Contact Seals Standard Food Safe Grease 11900 N 6300 N 14000 rpm N/A
6205H-ZZ/F 25 mm 52 mm 15 mm Shields Standard Food Safe Grease 11900 N 6300 N 14000 rpm N/A
6205H-2RS/FVSL613 25 mm 52 mm 15 mm Contact Seals Food Grade Solid Lube 11900 N 6300 N N/A 7800 rpm
6305H 25 mm 62 mm 17 mm Open No Lubricant - Rust Preventative Only 17510 N 9520 N 12000 rpm N/A
6305H/FVSL613 25 mm 62 mm 17 mm Open Food Grade Solid Lube 17510 N 9520 N N/A 6900 rpm
6305H-2RS 25 mm 62 mm 17 mm Contact Seals Standard Industrial Grease 17510 N 9520 N 12000 rpm N/A
6305H-2RS/F 25 mm 62 mm 17 mm Contact Seals Standard Food Safe Grease 17510 N 9520 N 12000 rpm N/A
6305H-ZZ/F 25 mm 62 mm 17 mm Shields Standard Food Safe Grease 17510 N 9520 N 12000 rpm N/A
  Results 101 - 125 of 276  1 2 3 4 5 »  
<