Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Corrosion-Resistant Deep Groove Ball Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Corrosion-Resistant Deep Groove Ball Bearings > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Corrosion-Resistant Deep Groove Ball Bearings

For CAD models and more information, click Directly on the part number below.

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.





Add To Cart Request Quote
   
  Results 126 - 150 of 276 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

6305H-2RS/FVSL613 25 mm 62 mm 17 mm Contact Seals Food Grade Solid Lube 17510 N 9520 N N/A 6900 rpm
6006H 30 mm 55 mm 13 mm Open No Lubricant - Rust Preventative Only 11200 N 6620 N 12000 rpm N/A
6006H/FVSL613 30 mm 55 mm 13 mm Open Food Grade Solid Lube 11200 N 6620 N N/A 7100 rpm
6006H-2RS 30 mm 55 mm 13 mm Contact Seals Standard Industrial Grease 11200 N 6620 N 12000 rpm N/A
6006H-2RS/F 30 mm 55 mm 13 mm Contact Seals Standard Food Safe Grease 11200 N 6620 N 12000 rpm N/A
6006H-ZZ/F 30 mm 55 mm 13 mm Shields Standard Food Safe Grease 11200 N 6620 N 12000 rpm N/A
6006H-2RS/FVSL613 30 mm 55 mm 13 mm Contact Seals Food Grade Solid Lube 11200 N 6620 N N/A 7100 rpm
6206H 30 mm 62 mm 16 mm Open No Lubricant - Rust Preventative Only 16500 N 9070 N 11000 rpm N/A
6206H/FVSL613 30 mm 62 mm 16 mm Open Food Grade Solid Lube 16500 N 9070 N N/A 6500 rpm
6206H-2RS 30 mm 62 mm 16 mm Contact Seals Standard Industrial Grease 16500 N 9070 N 11000 rpm N/A
6206H-2RS/F 30 mm 62 mm 16 mm Contact Seals Standard Food Safe Grease 16500 N 9070 N 11000 rpm N/A
6206H-ZZ/F 30 mm 62 mm 16 mm Shields Standard Food Safe Grease 16500 N 9070 N 11000 rpm N/A
6206H-2RS/FVSL613 30 mm 62 mm 16 mm Contact Seals Food Grade Solid Lube 16500 N 9070 N N/A 6500 rpm
6306H 30 mm 72 mm 19 mm Open No Lubricant - Rust Preventative Only 22610 N 12750 N 10000 rpm N/A
6306H/FVSL613 30 mm 72 mm 19 mm Open Food Grade Solid Lube 22610 N 12750 N N/A 5900 rpm
6306H-2RS 30 mm 72 mm 19 mm Contact Seals Standard Industrial Grease 22610 N 12750 N 10000 rpm N/A
6306H-2RS/F 30 mm 72 mm 19 mm Contact Seals Standard Food Safe Grease 22610 N 12750 N 10000 rpm N/A
6306H-ZZ/F 30 mm 72 mm 19 mm Shields Standard Food Safe Grease 22610 N 12750 N 10000 rpm N/A
6306H-2RS/FVSL613 30 mm 72 mm 19 mm Contact Seals Food Grade Solid Lube 22610 N 12750 N N/A 5900 rpm
6007H 35 mm 62 mm 14 mm Open No Lubricant - Rust Preventative Only 13600 N 8240 N 11000 rpm N/A
6007H/FVSL613 35 mm 62 mm 14 mm Open Food Grade Solid Lube 13600 N 8240 N N/A 6200 rpm
6007H-2RS 35 mm 62 mm 14 mm Contact Seals Standard Industrial Grease 13600 N 8240 N 11000 rpm N/A
6007H-2RS/F 35 mm 62 mm 14 mm Contact Seals Standard Food Safe Grease 13600 N 8240 N 11000 rpm N/A
6007H-ZZ/F 35 mm 62 mm 14 mm Shields Standard Food Safe Grease 13600 N 8240 N 11000 rpm N/A
6007H-2RS/FVSL613 35 mm 62 mm 14 mm Contact Seals Food Grade Solid Lube 13600 N 8240 N N/A 6200 rpm
  Results 126 - 150 of 276 « 6 7 8 9 10 »  
<