Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Corrosion-Resistant Deep Groove Ball Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Corrosion-Resistant Deep Groove Ball Bearings > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Corrosion-Resistant Deep Groove Ball Bearings

For CAD models and more information, click Directly on the part number below.

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.





Add To Cart Request Quote
   
  Results 151 - 175 of 276 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

6207H 35 mm 72 mm 17 mm Open No Lubricant - Rust Preventative Only 21800 N 12300 N 10000 rpm N/A
6207H/FVSL613 35 mm 72 mm 17 mm Open Food Grade Solid Lube 21800 N 12300 N N/A 5600 rpm
6207H-2RS 35 mm 72 mm 17 mm Contact Seals Standard Industrial Grease 21800 N 12300 N 10000 rpm N/A
6207H-2RS/F 35 mm 72 mm 17 mm Contact Seals Standard Food Safe Grease 21800 N 12300 N 10000 rpm N/A
6207H-ZZ/F 35 mm 72 mm 17 mm Shields Standard Food Safe Grease 21800 N 12300 N 10000 rpm N/A
6207H-2RS/FVSL613 35 mm 72 mm 17 mm Contact Seals Food Grade Solid Lube 21800 N 12300 N N/A 5600 rpm
6307H 35 mm 80 mm 21 mm Open No Lubricant - Rust Preventative Only 28390 N 16320 N 9300 rpm N/A
6307H/FVSL613 35 mm 80 mm 21 mm Open Food Grade Solid Lube 28390 N 16320 N N/A 5200 rpm
6307H-2RS 35 mm 80 mm 21 mm Contact Seals Standard Industrial Grease 28390 N 16320 N 9300 rpm N/A
6307H-2RS/F 35 mm 80 mm 21 mm Contact Seals Standard Food Safe Grease 28390 N 16320 N 9300 rpm N/A
6307H-ZZ/F 35 mm 80 mm 21 mm Shields Standard Food Safe Grease 28390 N 16320 N 9300 rpm N/A
6307H-2RS/FVSL613 35 mm 80 mm 21 mm Contact Seals Food Grade Solid Lube 28390 N 16320 N N/A 5200 rpm
6008H 40 mm 68 mm 15 mm Open No Lubricant - Rust Preventative Only 14300 N 9240 N 10000 rpm N/A
6008H/FVSL613 40 mm 68 mm 15 mm Open Food Grade Solid Lube 14300 N 9240 N N/A 5600 rpm
6008H-2RS 40 mm 68 mm 15 mm Contact Seals Standard Industrial Grease 14300 N 9240 N 10000 rpm N/A
6008H-2RS/F 40 mm 68 mm 15 mm Contact Seals Standard Food Safe Grease 14300 N 9240 N 10000 rpm N/A
6008H-ZZ/F 40 mm 68 mm 15 mm Shields Standard Food Safe Grease 14300 N 9240 N 10000 rpm N/A
6008H-2RS/FVSL613 40 mm 68 mm 15 mm Contact Seals Food Grade Solid Lube 14300 N 9240 N N/A 5600 rpm
6208H 40 mm 80 mm 18 mm Open No Lubricant - Rust Preventative Only 24700 N 14300 N 8800 rpm N/A
6208H/FVSL613 40 mm 80 mm 18 mm Open Food Grade Solid Lube 24700 N 14300 N N/A 5000 rpm
6208H-2RS 40 mm 80 mm 18 mm Contact Seals Standard Industrial Grease 24700 N 14300 N 8800 rpm N/A
6208H-2RS/F 40 mm 80 mm 18 mm Contact Seals Standard Food Safe Grease 24700 N 14300 N 8800 rpm N/A
6208H-ZZ/F 40 mm 80 mm 18 mm Shields Standard Food Safe Grease 24700 N 14300 N 8800 rpm N/A
6208H-2RS/FVSL613 40 mm 80 mm 18 mm Contact Seals Food Grade Solid Lube 24700 N 14300 N N/A 5000 rpm
6009H 45 mm 75 mm 16 mm Open No Lubricant - Rust Preventative Only 17800 N 12100 N 9100 rpm N/A
  Results 151 - 175 of 276 « 6 7 8 9 10 »  
<