All Product Types > ENGINEERED BEARINGS > Ball Bearings > Corrosion-Resistant Deep Groove Ball Bearings > View Items  

Corrosion-Resistant Deep Groove Ball Bearings

Check up to five results to perform an action.

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 151 - 175 of 276 « 6 7 8 9 10 »  

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

6207H 35 mm 72 mm 17 mm Open No Lubricant - Rust Preventative Only 21800 N 12300 N 10000 rpm N/A CAD Icon (for items table)
6207H/FVSL613 35 mm 72 mm 17 mm Open Food Grade Solid Lube 21800 N 12300 N N/A 5600 rpm CAD Icon (for items table)
6207H-2RS 35 mm 72 mm 17 mm Contact Seals Standard Industrial Grease 21800 N 12300 N 10000 rpm N/A CAD Icon (for items table)
6207H-2RS/F 35 mm 72 mm 17 mm Contact Seals Standard Food Safe Grease 21800 N 12300 N 10000 rpm N/A CAD Icon (for items table)
6207H-ZZ/F 35 mm 72 mm 17 mm Shields Standard Food Safe Grease 21800 N 12300 N 10000 rpm N/A CAD Icon (for items table)
6207H-2RS/FVSL613 35 mm 72 mm 17 mm Contact Seals Food Grade Solid Lube 21800 N 12300 N N/A 5600 rpm CAD Icon (for items table)
6307H 35 mm 80 mm 21 mm Open No Lubricant - Rust Preventative Only 28390 N 16320 N 9300 rpm N/A CAD Icon (for items table)
6307H/FVSL613 35 mm 80 mm 21 mm Open Food Grade Solid Lube 28390 N 16320 N N/A 5200 rpm CAD Icon (for items table)
6307H-2RS 35 mm 80 mm 21 mm Contact Seals Standard Industrial Grease 28390 N 16320 N 9300 rpm N/A CAD Icon (for items table)
6307H-2RS/F 35 mm 80 mm 21 mm Contact Seals Standard Food Safe Grease 28390 N 16320 N 9300 rpm N/A CAD Icon (for items table)
6307H-ZZ/F 35 mm 80 mm 21 mm Shields Standard Food Safe Grease 28390 N 16320 N 9300 rpm N/A CAD Icon (for items table)
6307H-2RS/FVSL613 35 mm 80 mm 21 mm Contact Seals Food Grade Solid Lube 28390 N 16320 N N/A 5200 rpm CAD Icon (for items table)
6008H 40 mm 68 mm 15 mm Open No Lubricant - Rust Preventative Only 14300 N 9240 N 10000 rpm N/A CAD Icon (for items table)
6008H/FVSL613 40 mm 68 mm 15 mm Open Food Grade Solid Lube 14300 N 9240 N N/A 5600 rpm CAD Icon (for items table)
6008H-2RS 40 mm 68 mm 15 mm Contact Seals Standard Industrial Grease 14300 N 9240 N 10000 rpm N/A CAD Icon (for items table)
6008H-2RS/F 40 mm 68 mm 15 mm Contact Seals Standard Food Safe Grease 14300 N 9240 N 10000 rpm N/A CAD Icon (for items table)
6008H-ZZ/F 40 mm 68 mm 15 mm Shields Standard Food Safe Grease 14300 N 9240 N 10000 rpm N/A CAD Icon (for items table)
6008H-2RS/FVSL613 40 mm 68 mm 15 mm Contact Seals Food Grade Solid Lube 14300 N 9240 N N/A 5600 rpm CAD Icon (for items table)
6208H 40 mm 80 mm 18 mm Open No Lubricant - Rust Preventative Only 24700 N 14300 N 8800 rpm N/A CAD Icon (for items table)
6208H/FVSL613 40 mm 80 mm 18 mm Open Food Grade Solid Lube 24700 N 14300 N N/A 5000 rpm CAD Icon (for items table)
6208H-2RS 40 mm 80 mm 18 mm Contact Seals Standard Industrial Grease 24700 N 14300 N 8800 rpm N/A CAD Icon (for items table)
6208H-2RS/F 40 mm 80 mm 18 mm Contact Seals Standard Food Safe Grease 24700 N 14300 N 8800 rpm N/A CAD Icon (for items table)
6208H-ZZ/F 40 mm 80 mm 18 mm Shields Standard Food Safe Grease 24700 N 14300 N 8800 rpm N/A CAD Icon (for items table)
6208H-2RS/FVSL613 40 mm 80 mm 18 mm Contact Seals Food Grade Solid Lube 24700 N 14300 N N/A 5000 rpm CAD Icon (for items table)
6009H 45 mm 75 mm 16 mm Open No Lubricant - Rust Preventative Only 17800 N 12100 N 9100 rpm N/A CAD Icon (for items table)
  Results 151 - 175 of 276 « 6 7 8 9 10 »