Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Corrosion-Resistant Deep Groove Ball Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Corrosion-Resistant Deep Groove Ball Bearings > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Corrosion-Resistant Deep Groove Ball Bearings

For CAD models and more information, click Directly on the part number below.

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.





Add To Cart Request Quote
   
  Results 176 - 200 of 276 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

6009H/FVSL613 45 mm 75 mm 16 mm Open Food Grade Solid Lube 17800 N 12100 N N/A 5000 rpm
6009H-2RS 45 mm 75 mm 16 mm Contact Seals Standard Industrial Grease 17800 N 12100 N 9100 rpm N/A
6009H-2RS/F 45 mm 75 mm 16 mm Contact Seals Standard Food Safe Grease 17800 N 12100 N 9100 rpm N/A
6009H-ZZ/F 45 mm 75 mm 16 mm Shields Standard Food Safe Grease 17800 N 12100 N 9100 rpm N/A
6009H-2RS/FVSL613 45 mm 75 mm 16 mm Contact Seals Food Grade Solid Lube 17800 N 12100 N N/A 5000 rpm
6209H 45 mm 85 mm 19 mm Open No Lubricant - Rust Preventative Only 27800 N 16400 N 8200 rpm N/A
6209H/FVSL613 45 mm 85 mm 19 mm Open Food Grade Solid Lube 27800 N 16400 N N/A 4600 rpm
6209H-2RS 45 mm 85 mm 19 mm Contact Seals Standard Industrial Grease 27800 N 16400 N 8200 rpm N/A
6209H-2RS/F 45 mm 85 mm 19 mm Contact Seals Standard Food Safe Grease 27800 N 16400 N 8200 rpm N/A
6209H-ZZ/F 45 mm 85 mm 19 mm Shields Standard Food Safe Grease 27800 N 16400 N 8200 rpm N/A
6209H-2RS/FVSL613 45 mm 85 mm 19 mm Contact Seals Food Grade Solid Lube 27800 N 16400 N N/A 4600 rpm
6010H 50 mm 80 mm 16 mm Open No Lubricant - Rust Preventative Only 18500 N 13300 N 8300 rpm N/A
6010H/FVSL613 50 mm 80 mm 16 mm Open Food Grade Solid Lube 18500 N 13300 N N/A 4600 rpm
6010H-2RS 50 mm 80 mm 16 mm Contact Seals Standard Industrial Grease 18500 N 13300 N 8300 rpm N/A
6010H-2RS/F 50 mm 80 mm 16 mm Contact Seals Standard Food Safe Grease 18500 N 13300 N 8300 rpm N/A
6010H-ZZ/F 50 mm 80 mm 16 mm Shields Standard Food Safe Grease 18500 N 13300 N 8300 rpm N/A
6010H-2RS/FVSL613 50 mm 80 mm 16 mm Contact Seals Food Grade Solid Lube 18500 N 13300 N N/A 4600 rpm
6210H 50 mm 90 mm 20 mm Open No Lubricant - Rust Preventative Only 29800 N 18600 N 7700 rpm N/A
6210H/FVSL613 50 mm 90 mm 20 mm Open Food Grade Solid Lube 29800 N 18600 N N/A 4300 rpm
6210H-2RS 50 mm 90 mm 20 mm Contact Seals Standard Industrial Grease 29800 N 18600 N 7700 rpm N/A
6210H-2RS/F 50 mm 90 mm 20 mm Contact Seals Standard Food Safe Grease 29800 N 18600 N 7700 rpm N/A
6210H-ZZ/F 50 mm 90 mm 20 mm Shields Standard Food Safe Grease 29800 N 18600 N 7700 rpm N/A
6210H-2RS/FVSL613 50 mm 90 mm 20 mm Contact Seals Food Grade Solid Lube 29800 N 18600 N N/A 4300 rpm
61900H 10 mm 22 mm 6 mm Open No Lubricant - Rust Preventative Only 2290 N 1020 N 31000 rpm 37000 rpm
61900H/FVSL613 10 mm 22 mm 6 mm Open Food Grade Solid Lube 2290 N 1020 N N/A 18800 rpm
  Results 176 - 200 of 276 « 6 7 8 9 10 »  
<