Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken Bearings rated for IP69K are specifically engineered to perform in Food and Beverage applications where high-pressure washdowns, dust, high humidity and excessive temperature differences exist. To meet the IP69K rating (for water and dust), our bearings did not allow any water or dust past the seal during the aggressive tests. Optically detectable blue FDA/EC IP69K seals comply with FDA guidelines for indirect food additives under 21 CFR 177.2600 'Rubber articles intended for repeated use', and meets the requirements of EC 1935/2004 'materials and articles intended to come into contact with food.
1 - 50 of 52 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Seal Type

Bore (d) (in)
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
Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

CAD

SUC204-12-IP69K/F N/A 3/4 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC204-12-IP69K/FVSL613 N/A 3/4 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC204-IP69K/F N/A 20 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC204-IP69K/FVSL613 N/A 20 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC205-14-IP69K/F N/A 7/8 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC205-14-IP69K/FVSL613 N/A 7/8 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC205-15-IP69K/F N/A 15/16 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC205-15-IP69K/FVSL613 N/A 15/16 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC205-IP69K/F N/A 25 mm N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC205-IP69K/FVSL613 N/A 25 mm N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC205-16-IP69K/F N/A 1 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC205-16-IP69K/FVSL613 N/A 1 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC206-18-IP69K/F N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC206-18-IP69K/FVSL613 N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC206-IP69K/F N/A 30 mm N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC206-IP69K/FVSL613 N/A 30 mm N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC206-19-IP69K/F N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC206-19-IP69K/FVSL613 N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC206-20-IP69K/F N/A 1 1/4 in N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC206-20-IP69K/FVSL613 N/A 1 1/4 in N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC207-20-IP69K/F N/A 1 1/4 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC207-20-IP69K/FVSL613 N/A 1 1/4 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC207-21-IP69K/F N/A 1 5/16 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC207-21-IP69K/FVSL613 N/A 1 5/16 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC207-22-IP69K/F N/A 1 3/8 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC207-22-IP69K/FVSL613 N/A 1 3/8 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC207-IP69K/F N/A 35 mm N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC207-IP69K/FVSL613 N/A 35 mm N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC207-23-IP69K/F N/A 1 7/16 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC207-23-IP69K/FVSL613 N/A 1 7/16 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC208-24-IP69K/F N/A 1 1/2 in N/A 3.150 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC208-24-IP69K/FVSL613 N/A 1 1/2 in N/A 3.150 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC208-25-IP69K/F N/A 1 9/16 in N/A 3.150 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC208-25-IP69K/FVSL613 N/A 1 9/16 in N/A 3.150 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC208-IP69K/F N/A 40 mm N/A 3.150 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC208-IP69K/FVSL613 N/A 40 mm N/A 3.150 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC209-26-IP69K/F N/A 1 5/8 in N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC209-26-IP69K/FVSL613 N/A 1 5/8 in N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC209-27-IP69K/F N/A 1 11/16 in N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC209-27-IP69K/FVSL613 N/A 1 11/16 in N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC209-28-IP69K/F N/A 1 3/4 in N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC209-28-IP69K/FVSL613 N/A 1 3/4 in N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC209-IP69K/F N/A 45 mm N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC209-IP69K/FVSL613 N/A 45 mm N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC210-30-IP69K/F N/A 1 7/8 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC210-30-IP69K/FVSL613 N/A 1 7/8 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC210-31-IP69K/F N/A 1 15/16 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC210-31-IP69K/FVSL613 N/A 1 15/16 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC210-IP69K/F N/A 50 mm N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC210-IP69K/FVSL613 N/A 50 mm N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
1 - 50 of 52 | Results Per Page | View | Unit of Measure
1 2