3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Timken Part Number

Bearing Number

Shaft Size  

C0 - Static Load

C - Dynamic Load (Basic)

Locking Style

Weight

CAD

N/A 22210 N/A 1-15/16 in N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Double Concentric N/A 17 lb7.70 Kg N/A CAD
N/A 22210 N/A 50 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Double Concentric N/A 17 lb7.70 Kg N/A CAD
N/A 22210 N/A 2 in N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Double Concentric N/A 17 lb7.70 Kg N/A CAD
N/A 22211 N/A 55 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Double Concentric N/A 21 lb9.50 Kg N/A CAD
N/A 22211 N/A 2-3/16 in N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Double Concentric N/A 21 lb9.50 Kg N/A CAD
N/A 22211 N/A 2-1/4 in N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Double Concentric N/A 21 lb9.50 Kg N/A CAD
N/A 22213 N/A 60 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Double Concentric N/A 27 lb12.2 Kg N/A CAD
N/A 22213 N/A 2-7/16 in N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Double Concentric N/A 27 lb12.2 Kg N/A CAD
N/A 22213 N/A 2-1/2 in N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Double Concentric N/A 27 lb12.2 Kg N/A CAD
N/A 22213 N/A 65 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Double Concentric N/A 27 lb12.2 Kg N/A CAD
N/A 22215 N/A 2-11/16 in N/A 54100 lb240 kN N/A 49900 lb220 kN N/A Double Concentric N/A 35 lb15.90 Kg N/A CAD
N/A 22215 N/A 2-3/4 in N/A 54100 lb240 kN N/A 49900 lb220 kN N/A Double Concentric N/A 35 lb15.90 Kg N/A CAD
N/A 22215 N/A 70 mm N/A 54100 lb240 kN N/A 49900 lb220 kN N/A Double Concentric N/A 35 lb15.90 Kg N/A CAD
N/A 22215 N/A 2-15/16 in N/A 54100 lb240 kN N/A 49900 lb220 kN N/A Double Concentric N/A 35 lb15.90 Kg N/A CAD
N/A 22215 N/A 75 mm N/A 54100 lb240 kN N/A 49900 lb220 kN N/A Double Concentric N/A 35 lb15.90 Kg N/A CAD
N/A 22215 N/A 3 in N/A 54100 lb240 kN N/A 49900 lb220 kN N/A Double Concentric N/A 35 lb15.90 Kg N/A CAD
N/A 22218 N/A 80 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Double Concentric N/A 44 lb20.00 Kg N/A CAD
N/A 22218 N/A 3-3/16 in N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Double Concentric N/A 44 lb20.00 Kg N/A CAD
N/A 22218 N/A 3-1/4 in N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Double Concentric N/A 44 lb20.00 Kg N/A CAD
N/A 22218 N/A 85 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Double Concentric N/A 44 lb20.00 Kg N/A CAD
N/A 22218 N/A 3-7/16 in N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Double Concentric N/A 44 lb20.00 Kg N/A CAD
N/A 22218 N/A 3-1/2 in N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Double Concentric N/A 44 lb20.00 Kg N/A CAD
N/A 22218 N/A 90 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Double Concentric N/A 44 lb20.00 Kg N/A CAD
N/A 22220 N/A 100 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Double Concentric N/A 58 lb26.3 Kg N/A CAD
N/A 22220 N/A 3-15/16 in N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Double Concentric N/A 58 lb26.3 Kg N/A CAD
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2