Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
QMMC10J115S | Bearing Number N/A 22210 | Shaft Size N/A 1.9375 in | Outside Diameter N/A 4.1250 in104.8 mm | Total Width N/A 3.12 in79.2 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QMMC10J050S | Bearing Number N/A 22210 | Shaft Size N/A 50.000 mm | Outside Diameter N/A 4.1250 in104.8 mm | Total Width N/A 3.12 in79.2 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QMMC10J200S | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Outside Diameter N/A 4.1250 in104.8 mm | Total Width N/A 3.12 in79.2 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QMMC11J055S | Bearing Number N/A 22211 | Shaft Size N/A 55.000 mm | Outside Diameter N/A 4.531 in115.1 mm | Total Width N/A 3.29 in83.6 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QMMC11J203S | Bearing Number N/A 22211 | Shaft Size N/A 2.1875 in | Outside Diameter N/A 4.531 in115.1 mm | Total Width N/A 3.29 in83.6 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QMMC11J204S | Bearing Number N/A 22211 | Shaft Size N/A 2.2500 in | Outside Diameter N/A 4.531 in115.1 mm | Total Width N/A 3.29 in83.6 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QMMC13J060S | Bearing Number N/A 22213 | Shaft Size N/A 60.000 mm | Outside Diameter N/A 5 in127 mm | Total Width N/A 3.37 in85.6 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QMMC13J207S | Bearing Number N/A 22213 | Shaft Size N/A 2.4375 in | Outside Diameter N/A 5 in127 mm | Total Width N/A 3.37 in85.6 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QMMC13J208S | Bearing Number N/A 22213 | Shaft Size N/A 2.5000 in | Outside Diameter N/A 5 in127 mm | Total Width N/A 3.37 in85.6 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QMMC13J065S | Bearing Number N/A 22213 | Shaft Size N/A 65.000 mm | Outside Diameter N/A 5 in127 mm | Total Width N/A 3.37 in85.6 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QMMC15J211S | Bearing Number N/A 22215 | Shaft Size N/A 2.6875 in | Outside Diameter N/A 5.8750 in149.2 mm | Total Width N/A 3.94 in100.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMMC15J212S | Bearing Number N/A 22215 | Shaft Size N/A 2.7500 in | Outside Diameter N/A 5.8750 in149.2 mm | Total Width N/A 3.94 in100.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMMC15J070S | Bearing Number N/A 22215 | Shaft Size N/A 70 mm | Outside Diameter N/A 5.8750 in149.2 mm | Total Width N/A 3.94 in100.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMMC15J215S | Bearing Number N/A 22215 | Shaft Size N/A 2 15/16 in | Outside Diameter N/A 5.8750 in149.2 mm | Total Width N/A 3.94 in100.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMMC15J075S | Bearing Number N/A 22215 | Shaft Size N/A 75.000 mm | Outside Diameter N/A 5.8750 in149.2 mm | Total Width N/A 3.94 in100.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMMC15J300S | Bearing Number N/A 22215 | Shaft Size N/A 3 in | Outside Diameter N/A 5.8750 in149.2 mm | Total Width N/A 3.94 in100.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMMC18J080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Outside Diameter N/A 6.7500 in171.5 mm | Total Width N/A 4.32 in109.7 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QMMC18J303S | Bearing Number N/A 22218 | Shaft Size N/A 3.1875 in | Outside Diameter N/A 6.7500 in171.5 mm | Total Width N/A 4.32 in109.7 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QMMC18J304S | Bearing Number N/A 22218 | Shaft Size N/A 3.2500 in | Outside Diameter N/A 6.7500 in171.5 mm | Total Width N/A 4.32 in109.7 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QMMC18J085S | Bearing Number N/A 22218 | Shaft Size N/A 85 mm | Outside Diameter N/A 6.7500 in171.5 mm | Total Width N/A 4.32 in109.7 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QMMC18J307S | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Outside Diameter N/A 6.7500 in171.5 mm | Total Width N/A 4.32 in109.7 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QMMC18J308S | Bearing Number N/A 22218 | Shaft Size N/A 3.5000 in | Outside Diameter N/A 6.7500 in171.5 mm | Total Width N/A 4.32 in109.7 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QMMC18J090S | Bearing Number N/A 22218 | Shaft Size N/A 90 mm | Outside Diameter N/A 6.7500 in171.5 mm | Total Width N/A 4.32 in109.7 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QMMC20J311S | Bearing Number N/A 22220 | Shaft Size N/A 3 11/16 in | Outside Diameter N/A 8.1250 in206.4 mm | Total Width N/A 5.039 in128 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
QMMC20J312S | Bearing Number N/A 22220 | Shaft Size N/A 3.7500 in | Outside Diameter N/A 8.1250 in206.4 mm | Total Width N/A 5.039 in128 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |